TDK TDK Electronics · TDK Europe

Axial-lead/Soldering Star Capacitors

PDF Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type Terminal style
file_pdf_box
-55 150 360 - 4500 25 - 63 B41689, B41789 Axial-lead,  Soldering star
file_pdf_box new
-55 140 360 - 10000 25 - 75 B41692, B41792 Axial-lead,  Soldering star
file_pdf_box
-55 140 600 - 10000 25 - 40 B41690, B41790 Axial-lead,  Soldering star
file_pdf_box
-55 150 100 - 1000 75, 100 B41693, B41793 Axial-lead,  Soldering star
file_pdf_box
-40 140 47 - 620 140 - 250 B43693, B43793 Axial-lead,  Soldering star

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.