TDK Electronics · TDK Europe

Axial Capacitors

Get data sheets and search

PDF Terminal style Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
Axial-lead,  Soldering star -55 125 510 - 4800 25 - 63 B41687, B41787
Axial-lead,  Soldering star -55 140 1800 - 13000 25, 35 B41699, B41799
Axial-lead,  Soldering star -55 105 250 - 3700 25 - 80 B40650, B40750
Axial-lead,  Soldering star -55 150 1100 - 2700 25, 35 B40620, B40720
Axial-lead,  Soldering star -55 150 780 - 2200 25, 35 B40600, B40700
Axial-lead,  Soldering star -40 140 56 - 470 160 - 250 B43693, B43793
new
Axial-lead,  Soldering star -55 150 390 - 950 63 B40640, B40740
Axial-lead,  Soldering star -55 140 600 - 10000 25 - 40 B41690, B41790
Axial-lead,  Soldering star -55 150 360 - 4500 25 - 63 B41689, B41789
Axial-lead,  Soldering star -55 140 360 - 10000 25 - 75 B41692, B41792
Axial-lead,  Soldering star -55 150 100 - 1000 75, 100 B41693, B41793

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • Vibration resistance and mounting notes
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.