TDK Electronics · TDK Europe

Transformers for IGBT/FET (EPCOS)

Get data sheets and search

PDF Inductance (min.) (μH) Core shape Turns ratio (pri-sec) Test voltage (V) Type
new
1.62 - 240 E13 EM 1 : 1 - 1 : 3.78 : 1.55 2500V AC, 50 Hz/1s B8280*F*A
4.1 - 100 E13 EMHV 1:0.22:0.78,  1:0.33:0.67,  1:1.07,  1:1:0.57:2.14 3000V AC, 50 Hz/1s B78308*A003
10, 100 E10 EM 1:0.76,  1:1.08,  1:3.76,  1:4 3000V AC, 50 Hz/1s B78307A*A003
47, 260 EP9 1:2.8:1.53,  1:2.9:1 2500V AC, 50 Hz/1s B82804E
new
50 InsuGate UI7 Sample Kit --- 3000V AC, 50 Hz/1s B78541X0001
50 InsuGate UI7 1:0.81:0.45,  1:0.91,  1:0.91:0.36,  1:1.07:0.6,  1:1.08 3000V AC, 50 Hz/1s B78541A*A003
85 - 1030 EP7 1:1,  1:1:0.55:0.27,  1:1:0.72:0.72,  1:1:1:1 2500V AC, 50 Hz/1s B78417A*A003
new
88, 200 E20 EM 40:24:24:12:16,  80:18:9 3000V AC B78311A*A003
264 - 690 EP5 1.5:1 - 2:1:1 1500V DC, 0Hz/1s B82804A
875 E20 EM 7:1:1 2100V AC, 50 Hz/1s B78311A
--- E 13 EMHV Sample Kit --- 3000V AC, 50 Hz/1s B78308X0001
--- EP9 Sample Kit --- 2500V AC, 50 Hz/1s B82804X0001
--- E10 EM Sample Kit --- 3000V AC, 50 Hz/1s B78307X0001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Cautions and warnings
  • EMC services
  • General technical information
  • Quality and environment
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.