TDK Electronics · TDK Europe

Transformers for IGBT/FET (EPCOS)

Get Data Sheets and Search

PDF Inductance (min.) (μH) Core shape Turns ratio (pri-sec) Test voltage (V) Type
new
4.1 - 100 E13 EMHV 1:0.22:0.78,  1:0.33:0.67,  1:1.07,  1:1:0.57:2.14 3000V AC, 50 Hz/1s B78308*A003
10, 100 E10 EM 1:0.76,  1:1.08,  1:3.76,  1:4 3000V AC, 50 Hz/1s B78307A*A003
264 - 690 EP5 1.5:1 - 2:1:1 1500V DC, 0Hz/1s B82804A

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Cautions and warnings
  • EMC services
  • General technical information
  • Quality and environment
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.