TDK Electronics · TDK Europe

U/I Cores

Get data sheets and search

PDF Core shape Individual parts AL value (nH) Material (Core)
I 93/28/16,  U 93/76/16 Large core 2200 - 5300 N27,  N87,  N88,  N92,  N95
I 93/28/20,  U 93/76/20 Large core 3300 - 5300 N27,  N87,  N88
I 93/28/30,  U 93/76/30 Large core 5700 - 8300 N27,  N87,  N88,  N97
I 101/28/30,  U 101/76/30 Large core 4600 - 6700 N27,  N87,  N88,  N97
I 126/28/20,  U 126/91/20 Large core 3000, 3900 N87
U 11/9/6 Core 800 N27
U 15/11/6 Core 1200, 1300 N27,  N87
U 17/12/7 Core 1300 N27
U 20/16/7 Core 1600 N27
U 25/20/13 Core 2500 N27
U 26/22/16 Core 2500, 2800 N27,  N87
U 30/26/26 Core 4400, 4800 N27,  N87
new
U 130/60/25 Large core 6400 - 7400 N27,  N87,  N88
U 141/78/30 Large core 7500 - 8900 N27,  N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • U and UI cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.