TDK Electronics · TDK Europe

U/I Cores (EPCOS)

Get data sheets and search

PDF Core shape AL value (nH) Material (Core)
I 93/28/16,  U 93/76/16 2900 - 5300 N27,  N87,  N95
I 93/28/20,  U 93/76/20 3600 - 5300 N27,  N87
I 93/28/30,  U 93/76/30 5400 - 8300 N27,  N87,  N97
I 126/28/20,  U 126/91/20 3000, 3900 N87
new
U 11/9/6 800 N27
new
U 15/11/6 1200, 1300 N27,  N87
new
U 17/12/7 1300 N27
new
U 20/16/7 1600 N27
new
U 25/20/13 2500 N27
U 26/22/16 2500, 2800 N27,  N87
U 30/26/26 4400, 4800 N27,  N87
U 101/76/30 4600 - 5900 N27,  N87,  N97
U 141/78/30 7500 - 8900 N27,  N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • U and UI cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.