TDK Corporation presents leaded EPCOS metal oxide disk varistors, which have now been approved for an increased operating temperature of 105 °C (previously 85 °C). The reason for this is the recertification of the B722* series of varistors in accordance with UL 1449, 4th Edition, and IEC 61051.