TDK Electronics · TDK Europe

Film capacitors

August 31, 2017

Robust MKP types for AC applications

 Teaser_LG_en

TDK Corporation presents a series of robust EPCOS MKP film capacitors (B3275*) that are optimized for use with AC voltages with high ripple currents. The new types are available for rated voltages of 250, 275 and 310 VRMS and cover a capacitance range from 1 µF to 70 µF. 

One particular feature is their extreme robustness: The capacitors pass a THB test (temperature, humidity, bias) at 60 °C, 95 percent relative humidity and a rated voltage applied for 1000 hours.

The MKP film capacitors are designed for a maximum operating temperature of 105 °C: Both their case and the epoxy resin sealing comply with UL 94 V-0. Depending on capacitance and voltage class, the lead spacings are 27.5 mm, 37.5 mm or 52.5 mm, with 4-pin versions offered for the two larger lead spacings. 

The capacitors feature a long expected lifetime of more than 60,000 hours at a temperature of 70 °C and 90 percent of the rated voltage. Typical applications for the new EPCOS MKP film capacitors are the output filters of frequency converters, uninterruptible power supplies and variable-speed drives. 

Main applications

  • Output filters of converters
  • Uninterruptible power supplies
  • Controlled drives

Main features and benefits

  • Extreme robustness, verified in a THB test at 60 °C, 95 percent relative humidity and a rated voltage applied for 1000 hours
  • Long expected lifetime of more than 60,000 hours at a temperature of 70 °C and 90 percent of the rated voltage


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media