TDK Electronics · TDK Europe

Motor Protection Sensors

Number of hits: 26
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Application/Category UL approval to UL1434 Sensing temperature (°C) Ordering code Type Max width (mm) Breakdodwn voltage (V) Max. current (A)
Motor protection, triple sensors ≤300 30 Sensors E69802 150 B59300M1150A070 M1300 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 130 B59300M1130A070 M1300 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 140 B59300M1140A070 M1300 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 180 B59100M1180A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 150 B59100M1150A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 140 B59100M1140A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 90 B59100M1090A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 70 B59100M1070A070 M1100 --- --- ---
Motor protection, single sensors 24 350 Motor starting --- --- B59590A0100A020 A590 16 560 6
Motor protection, triple sensors ≤300 30 Sensors E69802 180 B59300M1180A070 M1300 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 155 B59300M1155A070 M1300 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 100 B59300M1100A070 M1300 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 170 B59100M1170A070 M1100 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 110 B59300M1110A070 M1300 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 120 B59300M1120A070 M1300 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 145 B59100M1145A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 110 B59100M1110A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 130 B59100M1130A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 60 B59100M1060A070 M1100 --- --- ---
Motor protection, triple sensors ≤300 30 Sensors E69802 160 B59300M1160A070 M1300 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 155 B59100M1155A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 160 B59100M1160A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 100 B59100M1100A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 80 B59100M1080A070 M1100 --- --- ---
Motor protection, single sensors ≤100 30 Sensors E69802 120 B59100M1120A070 M1100 --- --- ---
Motor protection, single sensors 44 350 Motor starting --- --- B59598A0090A020 A598 16 560 5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list