TDK Electronics · TDK Europe

NTC Elements

Number of hits: 1
PDF Inventory Ordering code Type Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C)
B57860L0522J500 L860 Leadless NTCs 5.2 ±5 3480 ±1 40/200/21 -40 200

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list