TDK Electronics · TDK Europe

Key Components - Thyristor Modules and Accessories

Number of hits: 11
PDF Inventory Product Application Remarks Features Ordering code Type Rated voltage (V AC)
Discharge Resistor 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC B44066T0022E400 EW-22 ---
Thyristor Module 1-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  10 … 22 kvar,  230 … 525 V B44066T1022E520 TSM-LC-I 525
Thyristor Module 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  10 kvar,  400 V B44066T0010E402 TSM-LC10 400
Thyristor Module 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  25 … 50 kvar,  380 … 480 V B44066T3850E408 TSM-LC-N480 480
Thyristor Module 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  25 … 50 kvar,  380 … 440 V B44066T3850E402 TSM-LC-N1 440
Feed-in Module 3-phase AC industrial applications,  Power factor correction Key Components Accessory for TSM-LC-S,  1 module for 10 TSM-LC-S,  24 V DC supply voltage B44066T0002E400 ESP-24 ---
Thyristor Module 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  40 … 75 kvar,  380 … 690 V B44066T3050E690 TSM-LC-N690 690
Thyristor Module 3-phase AC industrial applications,  Power factor correction Key Components Dynamic PFC,  15 … 50 kvar,  200 … 440 V B44066T1050E402 TSM-LC-S 440
Current Limitation Reactor 1-phase AC industrial applications,  Power factor correction Key Components Protection of thyristor modules B44066T0050L480 BD-050 400/480 ---
Current Limitation Reactor 1-phase AC industrial applications,  Power factor correction Key Components Protection of thyristor modules B44066T0200L480 BD-200 400/480 ---
Current Limitation Reactor 1-phase AC industrial applications,  Power factor correction Key Components Protection of thyristor modules B44066T0100L480 BD-100 400/480 ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list