TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 5
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 4 6 70 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2602U040
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2103U040
Current-compensated ring core choke Common 5.3 5 70 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2502U040
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 50 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2432U040
Current-compensated ring core choke Common 2.7 4.5 80 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2452U020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list