TDK Electronics · TDK Europe

Surge Arresters

Number of hits: 1
PDF Inventory Nom. DC sparkover voltage (V DC) Impulse sparkover volt., max. (@100 V/µs) (V) Impulse sparkover volt., max. (@1 kV/µs) (V) Service life: Nominal impulse discharge current (kA) Service life: Nominal alternating discharge current (A) Insulation resistance DC (GΩ) Service life: 1 operation 50 Hz, 0.18s (9 cycles) (A) Service life: 1 operation (8/20 µs) (kA) Service life: 1 operation (10/350 µs) (kA) Service life: 300 operations (10/1000 µs) (kA) Fail safe (Short-circuit spring) Number of poles Weight (g) Packaging UL Certificate UL497B Soldering method Climatic category (IEC 60068-1) Glow voltage (V) Glow to arc transition current (A) Arc voltage @ 1 A (V) Capacitance, max. @ 1 MHz (pF) Dimensions (Ø x L) or (W x L x H) (mm) Type Tolerance of DC sparkover voltage (%) Ordering code
230 550 700 20 20 >10 100 25 2.5 100 no 2 electrodes 2.5 Bulk packing / 100 pcs. E163070 N/A 40/125/21 60 0.5 15 1.5 7.6x20 A83-A230X ±20 B88069X1420C102

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list