TDK Electronics · TDK Europe

Surge Arresters

Get data sheets and search

PDF Nom. DC sparkover voltage (V DC) Number of poles Dimensions (Ø x L) or (W x L x H) (mm) Type
75 3 electrodes 5x7.6 T90-A75XSMD
75 2 electrodes 8.3x6x8.3 S8A-A75XHC
75 2 electrodes 3.2x4.5x2.7 S30-A75X
75 2 electrodes 5x5 M51-A75X
75 2 electrodes 2.8x3.5 G31-A75X
75 3 electrodes 7.6x5x5 EZ0-A75XSMD2
75 3 electrodes 7.6x5x5 EZ0-A75XSMD
75 2 electrodes 5.4x4 ES75XSMD
75 2 electrodes 4.7x4.7 ES75XPA
75 2 electrodes 8x6.05 EC75X
75 2 electrodes 8x6.05 A81-A75X
75 2 electrodes 8x6.05 A80-A75XSMD
90 3 electrodes 3.5x6.8 TG30-A90XSMD
90 3 electrodes 5x10 T97A-A90X1F1
90 3 electrodes 5x12 T93-A90XF1
90 3 electrodes 5x7.8 T93-A90X
90 3 electrodes 5x7.6 T90-A90XSMD4
90 3 electrodes 5x7.6 T90-A90XSMD
90 3 electrodes 5x8 T90-A90XFSMD
90 3 electrodes 5x7.6 T90-A90X
90 3 electrodes 7.2x13.4 T87-A90X
90 3 electrodes 7.2x13.4 T83-A90XF4
90 3 electrodes 7.2x13.4 T83-A90XF1
90 3 electrodes 7.2x13.4 T83-A90X
90 3 electrodes 7.2x11.5 T80-A90XF
90 3 electrodes 7.2x10 T80-A90X
90 3 electrodes 6x8.1 T33-A90X
90 3 electrodes 6x8.1 T31-A90X
90 3 electrodes 6x10.3 T30-A90XSMD
90 3 electrodes 6x10.3 T30-A90XFSMD
90 3 electrodes 6x8.1 T30-A90X
90 3 electrodes 8x13.4 T23-A90X
90 3 electrodes 7.2x10 T21-A90X
90 2 electrodes 8.3x6x8.3 S8A-A90XHC
90 2 electrodes 5.4x5.4x5 S5B-A90XHC
90 2 electrodes 5x5.7x5 S50-A90X
90 2 electrodes 3.2x4.5x2.7 S30-A90X
90 2 electrodes 2.5x3.2x2.5 S25-A90X
90 2 electrodes 8x6.05 N81-A90X
90 2 electrodes 8x6.05 N80-C90X
90 2 electrodes 8.3x6.05 N80-A90XSMD
90 2 electrodes 5x9.3 M51-C90XSMD
90 2 electrodes 5x5 M51-C90X
90 2 electrodes 6.6x5 M50-C90XSMDHC
90 2 electrodes 5x5 M50-C90XSMD
90 2 electrodes 5x5 M50-C90X
90 2 electrodes 6x13 KX61-A90X
90 2 electrodes 2.8x3.5 G31-A90X
90 2 electrodes 2.8x3.5 G30-A90XSMD
90 2 electrodes 2.8x3.5 G30-A90XSMD
90 3 electrodes 7.6x5x5 EZ0-A90ZSMD
90 3 electrodes 7.8x5x5.8 EZ0-A90XSMD5
90 3 electrodes 7.8x5x5.8 EZ0-A90XSMD4
90 3 electrodes 7.6x5x5 EZ0-A90XSMD
90 3 electrodes 7.8x5x5.8 EZ0-A90KSMD5
90 2 electrodes 5.4x4 ES90XSMD
90 2 electrodes 4.7x4.7 ES90XPA
90 2 electrodes 4.7x4.7 ES90XP
90 2 electrodes 4.7x4 ES90XN
90 2 electrodes 6.2x4.1 EN90XSMD
90 2 electrodes 5.5x6 EM90XHC
90 2 electrodes 5.5x6 EM90X
90 2 electrodes 8x6.05 EC90XN
90 2 electrodes 8x6 EC90XG
90 2 electrodes 8x6.05 EC90XB1
90 2 electrodes 8x6.05 EC90X
90 3 electrodes 6.4x7.8 EB0-A90SMDHC
90 2 electrodes 7.6x20 A83-C90X
90 2 electrodes 8x6.05 A81-C90XSMD
90 2 electrodes 8x6.05 A81-C90X
90 2 electrodes 8x6 A81-C90XG
90 2 electrodes 8x6.05 A81-A90XB2
90 2 electrodes 8x6.05 A80-C90XSMD
90 2 electrodes 8x6.05 A80-C90X
90 2 electrodes 6x6.05 A61-A90XHC
90 2 electrodes 7.5x6 A60-A90SMDHC
140 2 electrodes 1.6x3.2x1.6 S20-A140X
140 2 electrodes 2.8x3.5 G31-A140X
145 2 electrodes 8x6.05 EC145X
150 2 electrodes 11.8x13 V87-A150XSPD
150 3 electrodes 5x7.6 T90-A150XSMD
150 3 electrodes 7.2x13.4 T83-A150XF1
150 3 electrodes 7.2x13.4 T83-A150X
150 3 electrodes 7.2x11.5 T80-A150XF
150 3 electrodes 7.2x10 T80-A150X
150 2 electrodes 3.2x4.5x2.7 S30-A150X
150 2 electrodes 8x6.05 N80-A150X
150 2 electrodes 5x5 M51-A150X
150 3 electrodes 7.6x5x5 EZ0-A150XSMD
150 2 electrodes 5.4x4 ES150XSMD
150 2 electrodes 5.5x6 EM150X
150 2 electrodes 8x6.05 EC150X
150 2 electrodes 7.6x20 A83-A150X
150 2 electrodes 8x6.05 A81-A150X
150 2 electrodes 8x6.05 A80-A150X
170 3 electrodes 5x8 T90-A170XFSMD
170 2 electrodes 7.6x20 A83-A170X
200 2 electrodes 4.5x3.2x2.7 S30-A200X
200 2 electrodes 2.5x3.2x2.5 S25-A200X
200 2 electrodes 1.6x3.2x1.6 S20-A200X
200 2 electrodes 1.6x3.2x1.6 S20-A200X
200 2 electrodes 1.6x3.2x1.6 S20-A200X
200 2 electrodes 6x13 KX61-A200X
200 2 electrodes 2.8x3.5 G31-A200XHC
200 2 electrodes 2.8x3.5 G31-A200X
230 3 electrodes 5x10 T97A-A230X1F1
230 3 electrodes 5x12 T93-A230XF1
230 3 electrodes 5x7.8 T93-A230X
230 3 electrodes 5x7.6 T90-A230XSMD
230 3 electrodes 5x8 T90-A230XFSMD
230 3 electrodes 5x7.6 T90-A230X
230 3 electrodes 7.2x13.4 T87-A230X
230 3 electrodes 7.2x13.4 T83-A230XF4
230 3 electrodes 7.2x13.4 T83-A230XF1
230 3 electrodes 7.2x13.4 T83-A230X
230 3 electrodes 7.2x11.5 T80-A230XF
230 3 electrodes 7.2x10 T80-A230X
230 3 electrodes 6x8.1 T31-A230X
230 2 electrodes 1.6x3.2x1.6 S20-C230X
230 3 electrodes 6x8.1 T33-A230XF1
230 3 electrodes 6x8.1 T33-A230X
230 3 electrodes 8x13.4 T23-A230XF4
230 3 electrodes 8x13.4 T23-A230XF1
230 3 electrodes 8x13.4 T23-A230X
230 3 electrodes 7.2x10 T21-A230X
230 3 electrodes 8x11.5 T20-A230XF
230 3 electrodes 8.3x10 T20-A230XSMDN
230 3 electrodes 8x10 T20-A230X
230 2 electrodes 8.3x6x8.3 S8A-A230XHC
230 2 electrodes 5x5.7x5 S50-A230X
230 2 electrodes 3.2x4.5x2.7 S30-A230XS
230 2 electrodes 4.5x3.2x2.7 S30-A230X
230 2 electrodes 8x6.05 N81-A230X
230 2 electrodes 8.3x6.05 N80-A230XSMD
230 2 electrodes 8x6.05 N80-A230X
230 2 electrodes 5x5 M51-A230X
230 2 electrodes 5.4x5 M50-A230XSMD
230 2 electrodes 5x5 M50-A230X
230 3 electrodes 7.6x5x5 EZ0-A230XSMDHC
230 3 electrodes 7.6x5x5 EZ0-A230XSMD
230 2 electrodes 6.2x4.1 EN230XSMD
230 2 electrodes 5.5x6 EM230XHC
230 2 electrodes 5.5x6 EM230X
230 2 electrodes 8x6.05 EC230XN
230 2 electrodes 8x6 EC230XG
230 2 electrodes 8x6.05 EC230X
230 2 electrodes 7.6x20 A83-A230X
230 2 electrodes 8x6.05 A81-A230XSMD
230 2 electrodes 8x6 A81-A230XG
230 2 electrodes 8x6.05 A81-A230X
230 2 electrodes 8x6.05 A80-A230XTP
230 2 electrodes 8x6.05 A80-A230XSMD
230 2 electrodes 8x6.05 A80-A230X
230 2 electrodes 6x6.05 A61-A230XHC
230 2 electrodes 7.8x6 A60-A230XF
250 3 electrodes 7.2x13.4 T83-A250XF4
250 3 electrodes 7.2x13.4 T83-A250X
250 3 electrodes 7.2x11.5 T80-A250XF
250 3 electrodes 7.2x10 T80-A250X
250 3 electrodes 6x8.1 T33-A250XF1
250 3 electrodes 6x8.1 T30-A250XSMD
250 3 electrodes 6x10.3 T30-A250XFSMD
250 3 electrodes 8x13.4 T23-A250XF4
250 3 electrodes 8x13.4 T23-A250XF1
250 3 electrodes 8x13.4 T23-A250X
250 3 electrodes 7.2x10 T21-A250X
250 3 electrodes 7.2x10 T20-A250X
250 2 electrodes 8x6.05 N80-A250X
250 3 electrodes 7.6x5x5 EZ0-A250XSMDHC
250 2 electrodes 6.2x4.1 EN250XSMD
250 2 electrodes 8x6.05 A81-A250XSMD
250 2 electrodes 8x6.05 A81-A250X
250 2 electrodes 8x6.05 A80-A250X
250 2 electrodes 7.8x6 A60-A250XF
260 3 electrodes 7.2x13.4 T83-A260XF4
260 3 electrodes 7.2x13.4 T83-A260X
260 3 electrodes 7.2x10 T80-A260X
260 3 electrodes 8x13.4 T23-A260XF4
260 3 electrodes 8x13.4 T23-A260XF1
260 3 electrodes 8x13.4 T23-A260X
260 3 electrodes 7.2x10 T20-A260X
260 2 electrodes 5x5 M51-A260X
260 2 electrodes 5x5 M50-A260X
260 2 electrodes 4.7x4.7 ES260XP
270 2 electrodes 8x6 EF270X
300 2 electrodes 11.8x13 V87A-A300XSPD
300 2 electrodes 3.2x4.5x2.7 S30-A300XS
300 2 electrodes 2.8x3.5 G31-A300XS
300 2 electrodes 2.8x3.5 G31-A300X
300 2 electrodes 2.8x3.5 G31-A300X
300 2 electrodes 5.4x4 ES300XSMD
300 2 electrodes 4.7x4.7 ES300XPA
300 2 electrodes 4.7x4 ES300XN
300 2 electrodes 4.7x4.7 ES300XP
300 2 electrodes 6.2x4.1 EN300XSMD
300 2 electrodes 5.5x6 EM300XC
300 2 electrodes 5.5x6 EM300X
300 2 electrodes 5.5x6 EM300X
350 2 electrodes 11.8x13 V87-A350XPD
350 3 electrodes 5x7.6 T90-A350XSMD
350 3 electrodes 5x8 T90-A350XFSMD
350 3 electrodes 5x7.6 T90-A350X
350 3 electrodes 7.2x13.4 T87-A350X
350 3 electrodes 7.2x13.4 T83-A350XF4
350 3 electrodes 7.2x13.4 T83-A350XF1
350 3 electrodes 7.2x13.4 T83-A350X
350 3 electrodes 7.2x11.5 T80-A350XF
350 3 electrodes 7.2x10 T80-A350X
350 3 electrodes 8.3x11.5 T63-C350X
350 3 electrodes 8.3x11.5 T61-C350X
350 3 electrodes 8.3x11.5 T60-C350X
350 3 electrodes 6x8.1 T33-A350X
350 3 electrodes 6x8.1 T31-A350X
350 3 electrodes 6x8.1 T30-A350X
350 3 electrodes 8x13.4 T23-A350XF1
350 3 electrodes 8x13.4 T23-A350XF4
350 3 electrodes 8x13.4 T23-A350X
350 3 electrodes 7.2x10 T21-A350X
350 3 electrodes 7.2x10 T20-A350X
350 2 electrodes 8.3x6x8.3 S8A-A350XHC
350 2 electrodes 3.2x4.5x2.7 S30-A350X
350 2 electrodes 1.6x3.2x1.6 S20-C350X
350 2 electrodes 8x6.05 N81-A350X
350 2 electrodes 8.3x6.05 N80-A350XSMD
350 2 electrodes 8x6.05 N80-A350X
350 2 electrodes 5x5 M51-A350X
350 2 electrodes 5.4x5 M50-A350XSMD
350 2 electrodes 5x5 M50-A350X
350 2 electrodes 6x13 KX61-A350X
350 3 electrodes 7.6x5x5 EZ0-A350XSMD
350 2 electrodes 5.4x4 ES350XSMD
350 2 electrodes 4.7x4.7 ES350XPA
350 2 electrodes 4.7x4 ES350XN
350 2 electrodes 6.2x4.1 EN350XSMD
350 2 electrodes 5.5x6 EM350XS
350 2 electrodes 5.5x6 EM350XHC
350 2 electrodes 5.5x6 EM350XG
350 2 electrodes 5.5x6 EM350X
350 2 electrodes 8x6 EF350X
350 2 electrodes 8x6.05 EC350XN
350 2 electrodes 8x6 EC350XG
350 2 electrodes 8x6.05 EC350X
350 2 electrodes 7.6x20 A83-A350X
350 2 electrodes 8x6.05 A81-A350XSMD
350 2 electrodes 8x6.05 A81-A350X
350 2 electrodes 8x6.05 A80-A350XTP
350 2 electrodes 8x6.05 A80-A350X
350 2 electrodes 6x6.05 A61-A350XHC
400 3 electrodes 8x13.4 T23-A400XF4
400 2 electrodes 3.2x4.5x2.7 S30-A400X
400 2 electrodes 2.8x3.5 G31-A400X
400 2 electrodes 5.4x4 ES400XSMD
400 2 electrodes 5.5x6 EM400XG
400 2 electrodes 5.5x6 EM400X
420 3 electrodes 3.2x6.2x2 TQ30F-C420
420 3 electrodes 3.5x6.8 TG30-C420XSMD3
420 3 electrodes 3.5x6.8 TG30-C420XSMD
420 3 electrodes 3.5x6.8 TG30-A420XSMDS
420 3 electrodes 2.7x4.2x2.7 TG20-C420SMD6
420 3 electrodes 5x10 T97A-A420X1F1
420 3 electrodes 5x7.6 T90-A420XSMD
420 3 electrodes 7.2x13.4 T83-A420XF4
420 3 electrodes 7.2x13.4 T83-A420X
420 3 electrodes 7.2x13.4 T83-A420XF1
420 3 electrodes 7.2x11.5 T80-A420XF
420 3 electrodes 7.2x10 T80-A420X
420 3 electrodes 8.3x11.5 T60-A420X
420 3 electrodes 6x8.1 T30-A420XSMD
420 3 electrodes 6x8.1 T30-A420X
420 3 electrodes 8x13.4 T23-A420XF4
420 3 electrodes 8x13.4 T23-A420XF1
420 3 electrodes 8x13.4 T23-A420X
420 3 electrodes 7.2x10 T20-A420X
420 3 electrodes 8x11.5 T20-A420XF
420 2 electrodes 4.5x3.2x2.7 S30-A420XS
420 2 electrodes 4.5x3.2x2.7 S30-A420X
420 2 electrodes 2.5x3.2x2.5 S25-C420X
420 3 electrodes 7.3x5x5.8 EZ0A-C420XSMDS5
420 3 electrodes 7.6x5x5 EZ0-C420XSMDS2
420 3 electrodes 7.6x5x5 EZ0-C420XSMDN
420 3 electrodes 7.6x5x5 EZ0-C420XSMDHC
420 3 electrodes 7.6x5x5 EZ0-C420XSMDHC
420 3 electrodes 7.8x5x5.8 EZ0-C420XSMD5
420 3 electrodes 7.6x5x5 EZ0-C420XSMD2
420 2 electrodes 5.4x4 ES420XSMDS
420 2 electrodes 5.4x4 ES420XSMD
420 2 electrodes 6.2x4.1 EN420XSMD
420 2 electrodes 5.5x6 EM420XS
420 2 electrodes 5.5x6 EM420X
420 3 electrodes 6.4x7.8 EB0-C420SMDHC
425 2 electrodes 8x6 EC425X
450 2 electrodes 3.2x4.5x2.7 S30-C450XS
450 2 electrodes 8.4x6.8x8.9 LN8A-A450DC-2
450 2 electrodes 8.4x6.8x8.9 LN8-A450DC-2
450 2 electrodes 5.5x6 EM450X
470 3 electrodes 5x7.6 T90-A470XSMD
470 3 electrodes 8x13.4 T23-C470X
470 2 electrodes 1.6x3.2x1.6 S20-A470X
470 3 electrodes 7.6x5x5 EZ0-A470XSMD
470 2 electrodes 5.4x4 ES470XSMD
470 2 electrodes 6.2x4.1 EN470XSMD
470 2 electrodes 5.5x6 EM470XS
470 2 electrodes 8x6 EF470X
470 2 electrodes 8x6 EC470XG
470 2 electrodes 8x6.05 EC470X
470 2 electrodes 8x6.05 A81-A470X
500 2 electrodes 11.8x30 V1B-A500XN
500 2 electrodes 11.8x32.2 V14-A500XN
500 2 electrodes 11.8x32.2 V14-A500X
500 2 electrodes 11.8x17.1 V13-A500X
500 2 electrodes 11.8x17.1 V13-A500XN
500 2 electrodes 11.8x32 V10-A500X
500 3 electrodes 7.2x13.4 T83-C500X
500 3 electrodes 7.2x13.4 T83-A500XF4
500 3 electrodes 7.2x10 T80-C500X
500 3 electrodes 6x8.1 T30-A500X
500 2 electrodes 3.2x4.5x2.7 S30-A500XS
500 2 electrodes 1.6x3.2x1.6 S20-C500X
500 2 electrodes 1.6x3.2x1.6 S20-A500X
500 2 electrodes 2.8x3.5 G31-A500X
500 2 electrodes 2.8x3.5 G31-A500X
500 2 electrodes 2.8x3.5 G30-A500XSMD
500 2 electrodes 5.5x6 EM500X
500 2 electrodes 8x6.05 A81-A500XB4
500 2 electrodes 8x6.05 A81-A500X
500 2 electrodes 8x6.05 A80-A500XTP
550 2 electrodes 5.5x6 EM550X
600 2 electrodes 11.8x13 V87A-A600XP1
600 2 electrodes 11.8x53 V12-A600X
600 3 electrodes 7.2x13.4 T87-C600X
600 3 electrodes 7.2x13.4 T83-C600X
600 3 electrodes 7.2x10 T80-A600X
600 3 electrodes 8.3x11.5 T63-C600X
600 3 electrodes 8.3x11.5 T61-C600X
600 3 electrodes 8x13.4 T23-C600X
600 3 electrodes 7.2x10 T20-C600X
600 2 electrodes 5.4x5x5.4 S5B-A600XHC
600 2 electrodes 3.2x4.5x2.7 S30-A600XS
600 2 electrodes 3.2x4.5x2.7 S30-A600XHC
600 2 electrodes 8x6.05 N81-A600X
600 2 electrodes 8x6.05 N80-A600X
600 2 electrodes 8.3x6.05 N80-A600XSMD
600 2 electrodes 5x5 M51-A600X
600 2 electrodes 5.4x5 M50-A600XSMD
600 2 electrodes 5x5 M50-A600X
600 2 electrodes 31x37 LN30B-A1800AC-3C
600 2 electrodes 11.8x22 H12E22M-A600P1
600 2 electrodes --- G31-A600X
600 2 electrodes 6.2x4.1 EN600XSMD
600 2 electrodes 5.5x6 EM600XHC
600 2 electrodes 5.5x6 EM600X
600 2 electrodes 8x6 EF600X
600 2 electrodes 8x6 EC600XG
600 2 electrodes 8x6.05 EC600X
600 2 electrodes 30x12.6 D3E13M-A800P1
600 2 electrodes 7.6x20 A83-A600X
600 2 electrodes 8x6 A81-A600XG
600 2 electrodes 8x6.05 A81-A600X
600 2 electrodes 8x6.05 A80-A600X
600 2 electrodes 6x6 A61-A600XHC
650 3 electrodes 8.3x11.5 T63-C650X
650 3 electrodes 8.3x11.5 T61-C650X
650 3 electrodes 8.3x11.5 T60-C650X
700 2 electrodes --- H20E32M-A700P
700 2 electrodes 30x53 D3B-A700XP
700 2 electrodes 8x6.05 A81-A700XP2
700 2 electrodes 8x6.05 A80-A700XP2TP
800 2 electrodes 11.8x13 V87-A800XP1
800 2 electrodes 11.8x8 V80-A800XP2
800 2 electrodes 11.8x32.2 V1C-A800XNHC
800 2 electrodes 11.8x18.2 V18-A800XNTP
800 2 electrodes 11.8x18.2 V17-A800XN
800 2 electrodes 11.8x32.2 V14-A800XN
800 2 electrodes 11.8x17.1 V13-A800XP2
800 2 electrodes 11.8x17.1 V13-A800XP2
800 2 electrodes 11.8x17.1 V13-A800XN
800 2 electrodes 11.8x53 V12-H08X
800 2 electrodes 11.8x32 V10-H08X
800 2 electrodes 8x6.05 N81-A800X
800 2 electrodes 5x5 M51-A800XP
800 2 electrodes 5.4x5 M50-A800XP2SMD
800 2 electrodes 8.4x16.3x8.9 LN8A-A800DC-5
800 2 electrodes 8.4x16.3x8.9 LN8-A800DC-5
800 2 electrodes 30x56 L1U-A800XP1
800 2 electrodes 30x59 L1E-A800XP
800 2 electrodes 30x13 L1B-A800XP1
800 2 electrodes 30x54 L1C-A800XP1
800 2 electrodes 29.5x12.4 L10-A800XP1
800 2 electrodes 30x48.5 H38M-A800XP1
800 2 electrodes 30x48.5 H38-E800XP
800 2 electrodes 30x29.7 H30-A800XP
800 2 electrodes 5.4x4 ES800XSMD
800 2 electrodes 5.5x6 EM800XHC
800 2 electrodes 8x6 EF800XB3
800 2 electrodes 8x6 EF800X
800 2 electrodes 30x44 D3E14M-A800P1
800 2 electrodes 30x4.3 D3D-A800XP
800 2 electrodes 30x36.5 D30L3-A800PD
800 2 electrodes 30x8.1 D30A08-A800P1
800 2 electrodes 21x4.2 D20-A800XPD
800 2 electrodes 21x4.6 D2A-A800XPD
800 2 electrodes 21x4.5 D20-A800XP
800 2 electrodes 8x2.25 D08-A800P2SMD
800 2 electrodes 8x6.05 A81-H08X
800 2 electrodes 8x6.05 A81-A800XP
800 2 electrodes 8x6.05 A80-A800XP
800 2 electrodes 8x6.05 A80-A800X
800 2 electrodes 8x7.9 A71-H08XG
800 2 electrodes 8x7.9 A71-H08X
800 2 electrodes 8x7.9 A70-H08X
800 2 electrodes 6x6 A61-H08XHC
900 2 electrodes 5x5 M51-A900X
900 2 electrodes 5.5x6 EM900X
900 2 electrodes 8x6.05 A80-A900XPD
900 2 electrodes 8x6.05 A80-A1100XP2
1000 2 electrodes 8x6.05 N80-H10X
1000 2 electrodes 17x47.5 H28T32-A1000P1
1000 2 electrodes 4.7x4 ES1000XN
1000 2 electrodes 5.5x6 EM1000X
1000 2 electrodes 8x6 EF1000X
1000 2 electrodes 8x7.9 A71-H10XG
1000 2 electrodes 8x7.9 A71-H10X
1000 2 electrodes 8x7.9 A70-H10X
1100 3 electrodes 6x8.1 T30-H11XSMD
1100 2 electrodes 8x6 EF1100XS
1100 2 electrodes 8x6.05 A81-H11XPD
1200 2 electrodes 8.4x13.8x8.9 LN8A-A1200DC-4
1200 2 electrodes 8.4x13.8x8.9 LN8-A1200DC-4
1200 2 electrodes 5.4x4 ES1200XSMD
1200 2 electrodes 6.2x4.1 EN1200XSMD
1200 2 electrodes 5.5x6 EM1200X
1200 2 electrodes 8x7.9 A71-H12X
1400 2 electrodes 11.8x32.2 V14-H14XPD
1400 2 electrodes 11.8x17.1 V13-H14X
1400 2 electrodes 11.8x53 V12-H14X
1400 2 electrodes 11.8x32 V10-H14X
1400 2 electrodes 5.4x5 M50-H14XSMD
1400 2 electrodes 8.4x16.3x8.9 LN8A-A1400DC-5
1400 2 electrodes 8.4x16.3x8.9 LN8-A1400DC-5
1400 2 electrodes 8x7.9 A71-H14XG
1400 2 electrodes 8x7.9 A71-H14X
1500 2 electrodes 8x6 EF1500XN
1500 2 electrodes 8x6 EF1500X8S
1500 2 electrodes 8x6 EF1500X
1500 2 electrodes 8x7.9 A71-H15X
1600 2 electrodes 6.2x4.1 EN1600XSMD
1600 2 electrodes 8x7.9 A71-H16XG
1600 2 electrodes 8x7.9 A71-H16XB
1600 2 electrodes 8x7.9 A71-H16X
1800 2 electrodes 27.5x40.6x26 LNP20C-A1800AC-6C
1800 2 electrodes 38x50x18.3 LN30M1-A1800AC-3C
1800 2 electrodes 8x7.9 A71-H18X
2000 2 electrodes 5.5x6 EM2000X
2000 2 electrodes 8x7.9 A71-H20X
2200 2 electrodes 11.8x32.2 V14-H22XN
2200 2 electrodes 11.8x32 V10-H22X
2200 2 electrodes 11.8x32.2 V10-H22X
2500 2 electrodes 5.5x6 HSA-252-6T7
2500 2 electrodes 5.5x6 EM2500XS
2500 2 electrodes 5.5x6 EM2500X6SB2
2500 2 electrodes 5.5x6 EM2500X
2500 2 electrodes 6x7 EHV62-H25B1
2500 2 electrodes 6x7 EHV62-H25
2500 2 electrodes 8x6 EF2500XNTP
2500 2 electrodes 8x6 EF2500X8S
2500 2 electrodes 8x6 EF2500X
2500 2 electrodes 8x7.9 A71-H25X
2700 2 electrodes 8x6 EF2700X8S
3000 2 electrodes 11.8x17.1 V13-H30XPD
3000 2 electrodes 11.8x53 V12-H30X
3000 2 electrodes 11.8x32 V10-H30X
3000 2 electrodes 30x36.5 L18A-A3000XPD
3000 2 electrodes 5.5x6 EM3000XS
3000 2 electrodes 5.5x6 EM3000XS
3000 2 electrodes 5.5x6 EM3000X6ST7
3000 2 electrodes 5.5x6 EM3000X6SP1
3000 2 electrodes 5.5x6 EM3000X
3000 2 electrodes 6.4x7 EHV60-H30SMD
3200 2 electrodes 8x6 EF3200XS
3300 2 electrodes 8x6 EF3300X8S
3500 2 electrodes 8x7.9 A71-H35X
3600 2 electrodes 5.5x6 HSA-362-6T7
3600 2 electrodes 5x11.5 G41-H36C
3600 2 electrodes 5.5x6 EM3600XS
3600 2 electrodes 5.5x6 EM3600X6ST7
3600 2 electrodes 5.5x6 EM3600X6ST5
3600 2 electrodes 5.5x6 EM3600X6S
3600 2 electrodes 5.5x6 EM3600X
3600 2 electrodes 6x7 EHV62-H36B2
3600 2 electrodes 6x7 EHV62-H36
3600 2 electrodes 6x7 EHV62-H36B1
3600 2 electrodes 6.4x7 EHV60-H36SMD
4000 2 electrodes 12x17.4 V13M-H40XPD
4000 2 electrodes 5.5x6 EM4000XS
4000 2 electrodes 6x7 EHV62-H40B3
4000 2 electrodes 6x7 EHV62-H40B2
4000 2 electrodes 6x7 EHV62-H40
4000 2 electrodes 6.4x7 EHV60-H40SMD
4500 2 electrodes 6x7 EHV62-H45
4500 2 electrodes 8x7.9 A71-H45X
5500 2 electrodes 8x7.9 A71-H55X
6200 2 electrodes 9x9 A91-H62SE
6200 2 electrodes 8x7.9 A71-H62XS
6300 2 electrodes 8x7.9 A71-H63XS
7500 2 electrodes 9x9 A91-H75SE

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Introduction
  • Construction
  • Function and PSpice Model
  • General Information, Definitions, Measuring Conditions for Telecom
  • Overview of Types for Telecom
  • Designation System for Telecom Types
  • Overvoltage Protection of AC Power Lines
  • Overvoltage Protection of DC Power Lines
  • Notes for Applications with Follow Current
  • Cautions and Warnings
  • Quality
  • Taping and Packing
  • Mounting Information
  • Environmental Protection

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.