TDK Electronics · TDK Europe

U/I Cores

PDF Core shape AL value (nH) Material (Core)
I 93/28/16,  U 93/76/16 2900 - 5300 N27,  N87,  N95
I 93/28/20,  U 93/76/20 3600 - 5300 N27,  N87
I 93/28/30,  U 93/76/30 5400 - 7900 N27,  N87,  N97
I 126/28/20,  U 126/91/20 3000, 3900 N87
U 26/22/16 2500, 2800 N27,  N87
U 30/26/26 4400, 4800 N27,  N87
U 101/76/30 4600 - 5900 N27,  N87,  N97
U 141/78/30 7500 - 8900 N27,  N87,  N97
URR 59/36/17 2700 N87

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • U and UI cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.