TDK Electronics · TDK Europe

High-voltage contactors

January 28, 2025

TDK presents HVC43MC with an integrated mirror contact and HVC45 for short-circuit currents up to 12 kA

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) announces two new additions to its high-voltage contactor portfolio for harsh environments: the HVC43MC with integrated mirror contact and the HVC45 with enhanced short-circuit current handling capability. These new contactors for up to 1000 V (DC) enable reliable switching of lithium-ion batteries in traction applications, energy storage systems (ESS), and DC charging stations. These components underscore TDK’s dedication to enabling the transition to a greener, more electrified future.

With an integrated mirror contact according to IEC 60947-4-1, the HVC43MC enables safe detection of the main contact's position. This mechanically linked auxiliary contact provides reliable feedback about whether the main contact has opened or closed, enhancing system safety monitoring. The contactor can handle continuous currents up to 250 A and cut-off currents up to 450 A at 1000 V (DC) and 2000 A at 450 V (DC), respectively, all in a compact package measuring 74.5 x 78 x 40.5 mm.

With a short-circuit current handling capability of up to 12 kA for 5 ms, the HVC45 sets an industry benchmark, surpassing conventional solutions in its size class that typically achieve 8 to 10 kA. This enhanced capability addresses the requirements of modern high-energy-density batteries that can achieve higher short-circuit currents. The contactor can handle continuous currents up to 300 A and features a maximum cut-off rating of 900 A at 1000 V (DC) and 2200 A at 450 V (DC), respectively.

Both series incorporate TDK's proven gas-filled ceramic arc chamber technology and bidirectional switching capability, allowing current flow in both directions. The contactors are available with 12-V or 24-V coil voltages and are certified to CE, UKCA, and UL standards, supporting worldwide deployment.

 

Features & Applications

Main applications

  • EV traction battery systems
  • DC charging stations
  • Energy storage systems (ESS)
  • Uninterruptible power supplies (UPS)
  • Commercial vehicles

     

Main features and benefits

  • HVC43MC
    •    Integrated mirror contact for reliable status monitoring (IEC 60947-4-1)
    •    Maximum cut-off current 450 A at 1000 V (DC)
    •    Continuous current rating up to 250 A
  • HVC45
    •    Industry-leading short-circuit current capability (12 kA for 5 ms)
    •    Maximum cut-off current 900 A at 1000 V (DC)
    •    Continuous current rating up to 300 A
     

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/hvc_presentation.

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Ralf Higgelke TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media