TDK Electronics · TDK Europe

Motor Run Capacitors

Number of hits: 1
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V AC) Construction Terminals                Life expectancy to IEC 60252–1 (h) Safety class to IEC 60252–1 Approval Type
B32328A8256J019 25 ±5 480 plastic can Twin core cable 3000 S0 VDE B32328A

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list