TDK Electronics · TDK Europe

Motor Run and Motor Start Capacitors

Safety class S0, S2, S3 products 

Maximum 100 °C to IEC 60252-1

IEC 60335-1-compatible products

VDE, UL, TUV, CQC, ISI and JIS approvals

 Image Page

 

AC film capacitors play a critical role in AC industrial applications and asynchronous AC motors as motor start and motor run capacitors. Asynchronous motors power a wide range of applications including heat pumps, air conditioning, washing machines, refrigerators, dryers, fans, and pumps. Available in versions that meet UL810 and IEC 60252-1 or IEC60252-2 standards, TDK offers a comprehensive range of AC film capacitors with national and international third-party approvals, including UL, VDE, CQC, ISI, and CE. 


Features & benefits

Features

  • Complete range of safety class S0, S2 and S3 capacitors 
  • International and national approvals like IEC 60252-1
  • Up to +100 °C operating temperature
  • Service life up to class A (30.000 h)

Customer benefits

Savings

  • Smaller sizes thanks to thin film technology
  • Less space thanks to higher packing density series
  • Fewer replacements thanks to longer service life

Electrical

  • Long service life expectancy based on advanced polypropylene technology
  • Self-healing

Mechanical

  • Very compact designs
  • Various terminal options like fast-on, wire, cable 
  • Various fixation options like clip fix or M8

Environment

  • Pb-free, RoHS compatible
  • Environmentally responsible production site

Get data sheets and search

PDF Rated voltage (V AC) Safety class to IEC 60252–1 Approval Safety class to UL 810 with UL recognition Life expectancy to IEC 60252–1 (h) Type
250, 400 S0 UL,  VDE construction only 10000 B32329B/C
250 - 480 S0 VDE --- 3000, 10000 B32328A
250, 400 S0 UL,  VDE construction only 10000 B32321B/C,  B32323B/C
250 - 480 S0 VDE --- 3000, 10000 B32320B/C,  B32322B/C
400 / 450 S3 UL,  VDE component 30000 B32356B
400 / 450 S3 UL,  VDE component 30000 B32355A
400 / 450 S3 UL,  VDE component 30000 B32350A,  B32352A
400 S3 VDE component 10000 B32355C
450 S2 UL,  VDE component 30000 B33335B6
450 S2 UL,  VDE component 30000 B33331B6
450 S2 UL,  VDE component 10000 B33331I6
450 S2 TÜV,  UL component 10000 B32335I6
450 S2 CQC,  TÜV,  UL,  VDE component 30000 B32333I6
450 S2 CQC,  TÜV,  UL,  VDE component 30000 B32330I6

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and Maintenance Instructions
  • Safety Recommendations (ZVEI)
  • Application Note LCap

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

Traction
Drives

Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)