TDK Electronics · TDK Europe

Capacitors for RFI Filtering Smoothing, General Purpose

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Lead spacing (mm) AEC–Q200 THB compliance Temperature, max., (°C) Type
B32529C3472J189 MKT 0.0047 ±5 250 Polyester 5 Yes +40 °C / 93% RH / VR DC/ 1000 h +125 B3252*C/D/E/N/Q/R/T

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list