TDK Electronics · TDK Europe

Capacitors for Snubbering, Ressonant, Power Factor Correction (PFC)

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rate of voltage rise (V/µs) Rated voltage (V DC) RMS voltage (V AC) Design Dielectric/Style Height (max.) (mm) Length (max.) (mm) Technology Width (max.) (mm) Temperature, max. (°C) Application Type
B32686S2154J562 MFP 0.15 ±5 4500 2000 500 Radial, strap terminals Polypropylene 37 42 Wound 28 +110 Snubber B32686S

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list