TDK Electronics · TDK Europe

Capacitors for Snubbering, Ressonant, Power Factor Correction (PFC)

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rate of voltage rise (V/µs) Rated voltage (V DC) RMS voltage (V AC) Design Dielectric/Style Height (max.) (mm) Length (max.) (mm) Technology Width (max.) (mm) Temperature, max. (°C) Application Type
B32686S1124K563 MFP 0.12 ±10 3500 1600 450 Radial, strap terminals Polypropylene 32.5 42 Wound 18 +110 Snubber B32686S

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list