TDK Electronics · TDK Europe

Capacitors for Snubbering, Ressonant, Power Factor Correction (PFC)

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rate of voltage rise (V/µs) Peak current, max (kA) Rated voltage (V DC) RMS voltage (V AC) Design Dielectric/Style Height (max.) (mm) Length (max.) (mm) Technology Width (max.) (mm) THB compliance THB time (h) THB rel. humidity (%) THB temperature (°C) Temperature, max. (°C) Application Type
B32656S2334K562 MKP 0.33 ±10 700 231 2000 800 Radial, strap terminals Polypropylene 37 42 Wound 28 +40 °C / 93% RH / 0 V / 1344 h 1344 93 +40 +110 Snubber B3265*S

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list