TDK Electronics · TDK Europe

EMI Supression Capacitors

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Rated voltage (V AC) RMS voltage (V AC) Height (max.) (mm) Lead spacing (mm) Length (max.) (mm) Width (max.) (mm) Suppression class THB compliance Temperature, max. (°C) Packing type Type
B32923C3105M189 MKP 1 ±20 630 305 305 20.5 22.5 26.5 11 X2 +40 °C / 93% RH / 0 V / 1344 h +110 Reel straight B3292*C/D

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list