TDK Electronics · TDK Europe

Cores with distributed Air Gaps

Get data sheets and search

PDF Core shape Individual parts AL value (nH) Material (Core)
E 32/16/9DG Coil former,  Core,  Yoke 60, 120 N87
E 32/16/11DG Coil former,  Core,  Yoke 100, 150 N87,  N95
E 42/21/15DG Core 96 - 207 N87
E 42/21/20DG Coil former,  Core 123 - 267 N87
E 55/28/21DG Coil former,  Core 100 - 400 N87,  N95
E 55/28/25DG Coil former,  Core 100 - 400 N87,  N95
E 65/32/27DG Coil former,  Core 100 - 400 N87,  N95
E 70/33/32DG Coil former,  Core 100 - 400 N87,  N95
E 80/38/20DG Core 80 - 150 N87,  N88,  N95,  N97
new
E 100/60/28DG Coil former,  Core 80, 100 N87,  N88,  N95,  N97
ETD 39/20/13DG Coil former,  Core,  Yoke 100, 150 N87,  N95
ETD 49/25/16DG Coil former,  Core,  Yoke 100, 250 N87,  N95
ETD 59/31/22DG Coil former,  Core,  Yoke 100 - 400 N87,  N95
PQ 32/30DG Coil former,  Core 100, 150 N95,  N97
PQ 35/35DG Coil former,  Core 100, 150 N95,  N97
PQ 50/50DG Coil former,  Core 100 - 400 N95,  N97
PQ 65/60DG Coil former,  Core 100 - 400 N95,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • U and UI cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.