TDK Electronics · TDK Europe

NTC Sensor Assembly / Systems (EPCOS)

Get Data Sheets and Search

PDF Design Type Rated resistance (kOhm) Rated temperature (°C)
Probe assemblies M1703 100 25
new
Probe assemblies M1703 10 25
Probe assemblies K514 3.3 100
Probe assemblies K276 1.082 - 3.243 60,  63
Probe assemblies M2020 16.33 0
Probe assemblies K500, K501 6.8, 10 25
Probe assemblies M703 5 - 30 25
Probe assemblies T120 2.5, 3 60
Probe assemblies K301-A003 10 25
Probe assemblies K45 1 - 150 25
Probe assemblies M500 10 25
Probe assemblies K504 2.055 70
Probe assemblies Z81 1.465 85
Probe assemblies K227 1.8 100
Probe assemblies K560 3.3 100
Probe assemblies F120 2.5 60
Probe assemblies with O-ring sealing K301-A001 3 60

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Standardized R/T characteristics
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Symbols and terms
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.