TDK Electronics · TDK Europe

Netzdrosseln

Trefferanzahl: 326
PDF Inventory Bauform Funktion Induktivität (mH) Nenn­strom (A) Bemessungs­temperatur (°C) Länge (max.) (mm) Breite (max.) (mm) Höhe (max.) (mm) Anzahl der Leiter Wider­stand (mOhm) Nenn­spannung (V AC) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C) Bemerkung Typ Bestellnummer UL 1446 Isoliersystem Nenn­spannung (V DC)
Current-compensated ring core choke Common 3.2 13 70 52 52 39 Triple 6.5 550 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4143A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.3 53 70 73 73 55 Triple 0.83 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4453N002 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.8 12 70 45 25 47 Triple 6.8 500 -40 125 Open vertical design, UL 1445 Class 155(F) Insulation System B8274*S* B82746S4123N030 --- ---
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8103N040 --- 800
Current-compensated ring core choke Common 1.7 10 70 45 23 47 Triple 9.8 520 -40 125 Open vertical design B8274*S* B82746S4103A020 --- ---
Current-compensated ring core choke Common 1.5 36 70 72 72 51 Triple 2.6 440 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4423N020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.67 45 70 73 73 55 Triple 1.1 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4453N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.8 46 70 78 78 41 Triple 1.5 520 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82748S4503A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.15 20 70 55 55 32 Triple 2.7 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82746S4203A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2.2 6.7 70 31.3 18.5 33.2 Double 17 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8672N040 --- 800
Current-compensated ring core choke Common 1.5 6.1 70 31.3 18.5 33.2 Double 14 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8612N040 --- 800
Current-compensated ring core choke --- 0.4 2.8 70 18.2 13.2 20 Double 45 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2282U030 --- ---
Current-compensated ring core choke Common 4.7 4.8 70 31.3 18.5 33.2 Double 32 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8482N040 --- 800
Current-compensated ring core choke Common 4.7 0.9 40 15.3 7.4 17.6 Double 250 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals, TR = 60 °C B82791H B82791H2901N020 --- ---
Current-compensated ring core choke --- 47 0.4 70 18.2 13.2 20 Double 1560 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2401U030 --- ---
Current-compensated ring core choke Common 10 0.5 40 15.3 7.4 17.6 Double 1000 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2501N001 --- ---
Current-compensated ring core choke Common 0.85 30 70 64 64 35 Triple 1.9 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4253A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 6.8 0.6 40 15.3 7.4 17.6 Double 630 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2601N001 --- ---
Current-compensated ring core choke Common 0.68 17.5 70 41 41 37 Triple 3.9 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82745S4173N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 3 1 40 17 13.3 10.8 Double 220 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2102N040 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 17 13.3 10.8 Double 110 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2152N040 --- ---
Current-compensated ring core choke Common 1 7.4 70 31.3 18.5 33.2 Double 12 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8742N040 --- 800
Current-compensated ring core choke Common 1.7 18 70 61 61 35 Triple 4.7 440 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183A020 --- ---
Current-compensated ring core choke Common 4.7 0.7 40 15.3 7.4 17.6 Double 250 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), vertical version, UL+ENEC(VDE) approvals B82791K Upon request --- ---
Current-compensated ring core choke Common 4.7 0.7 40 17.5 17.5 8 Double 440 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2701N001 --- ---
Current-compensated ring core choke Common 4.8 1 70 15.3 7.4 17.6 Double 185 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2102A040 --- ---
Current-compensated ring core choke Common 10 3.2 70 31.3 18.5 33.2 Double 80 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8322N040 --- 800
Current-compensated ring core choke Common 22 0.35 40 15.3 7.4 17.6 Double 1900 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2351N001 --- ---
Current-compensated ring core choke Common 33 2 70 31.3 18.5 33.2 Double 200 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8202N040 --- 800
Current-compensated ring core choke Common 22 2.5 70 31.3 18.5 33.2 Double 135 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8252N040 --- 800
Current-compensated ring core choke Common 47 0.25 40 15.3 7.4 17.6 Double 2400 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2251N020 --- ---
Current-compensated ring core choke Common 0.26 32 70 40 38 20.7 Double 1.1 250 -40 125 Open horizontal design B82725S2*A B82725S2323A040 --- ---
Current-compensated ring core choke Common 0.18 33 70 40 38 20.7 Double 0.93 250 -40 125 Open horizontal design B82725S2*A B82725S2333A040 --- ---
Current-compensated ring core choke Common 47 2 70 15.3 7.4 17.6 Double 31 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2202N010 --- ---
Current-compensated ring core choke Common 4 18 70 67.5 67.5 35 Triple 5.2 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183B040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2 10 70 45 23 47 Triple 9.6 500 -40 125 Open vertical design B8274*S* B82746S4103A021 --- ---
Current-compensated ring core choke Common 0.12 36 70 40 38 20.7 Double 0.78 250 -40 125 Open horizontal design B82725S2*A B82725S2363A040 --- ---
Current-compensated ring core choke Common 1.3 18.5 70 59 28 60 Triple 5.2 520 -40 125 Open vertical design B8274*S* B82747S4203A020 --- ---
Current-compensated ring core choke Common 3.3 5.3 70 31.3 18.5 33.2 Double 26 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8532N040 --- 800
Current-compensated ring core choke --- 39 0.5 70 18.2 13.2 20 Double 1380 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2501U030 --- ---
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 40 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8432N040 --- 800
Current-compensated ring core choke Common 0.95 31 70 64 64 35 Triple 1.5 500 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S6313N061 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2.7 16 70 62 62 33 Triple 5.8 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747S4163N030 --- ---
Current-compensated ring core choke Common 1.1 2 40 17 13.3 10.8 Double 65 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2202N040 --- ---
Current-compensated ring core choke Common 12 0.3 40 17 13.3 10.8 Double 1100 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2301N040 --- ---
Current-compensated ring core choke --- 15 0.8 70 18.2 13.2 20 Double 470 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2801U030 --- ---
Current-compensated ring core choke Common 1.8 18 70 68 68 33 Triple 4.7 440 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4183N021 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.5 23 70 54 54 50 Triple 3.2 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4233A040 E320370: Class 155(F) ---
Current-compensated ring core choke --- 27 0.5 70 18.2 13.2 20 Double 1140 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2501U031 --- ---
Current-compensated ring core choke Common 10 0.7 70 15.3 7.4 17.6 Double 330 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2701A040 --- ---
Current-compensated ring core choke Common 4.7 0.9 60 17.5 17.5 8 Double 250 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, TR = 60 °C B82791G B82791G2901N020 --- ---
Current-compensated ring core choke Common 10 0.5 40 17.5 17.5 8 Double 1000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2501N001 --- ---
Current-compensated ring core choke Common 6.8 0.6 40 17.5 17.5 8 Double 630 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2601N001 --- ---
Current-compensated ring core choke --- 6.8 1.3 70 18.2 13.2 20 Double 200 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2132U030 --- ---
Current-compensated ring core choke Common 15 0.4 40 15.3 7.4 17.6 Double 1350 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2401N001 --- ---
Current-compensated ring core choke --- 10 1 70 18.2 13.2 20 Double 330 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2102U030 --- ---
Current-compensated ring core choke Common 47 1.6 70 31.3 18.5 33.2 Double 295 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8162N040 --- 800
Current-compensated ring core choke Common 0.36 30 70 40 38 20.7 Double 1.3 250 -40 125 Open horizontal design B82725S2*A B82725S2303A040 --- ---
Current-compensated ring core choke Common 0.47 28 70 40 38 20.7 Double 1.43 250 -40 125 Open horizontal design B82725S2*A B82725S2283A040 --- ---
Current-compensated ring core choke Common 14 4 70 15.3 7.4 17.6 Double 15 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2402N010 --- ---
Current-compensated ring core choke Common 0.82 24 70 40 38 22.3 Double 2.21 250 -40 125 Open horizontal design B82725S2*B B82725S2243B040 --- ---
Current-compensated ring core choke Common 30 3 70 15.3 7.4 17.6 Double 23 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2302N010 --- ---
Current-compensated ring core choke Common 47 0.25 40 17.5 17.5 8 Double 2400 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2251N020 --- ---
Current-compensated ring core choke Common 30 0.3 40 17.5 17.5 8 Double 2200 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2301N001 --- ---
Current-compensated ring core choke Common 0.35 14 70 43.8 23.5 43 Triple 3.7 500 -40 125 Open vertical design B8274*S* B82745S6123N002 --- ---
Current-compensated ring core choke Common 1.1 11 70 59 59 33 Triple 10 440 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82747H4113A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 33 1.8 40 33.6 32.6 25 Double 400 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2182N021 --- ---
Current-compensated ring core choke Common 47 1 60 33.6 32.6 25 Double 880 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2102N001 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 17 13.3 10.8 Double 400 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2601N040 --- ---
Current-compensated ring core choke Common 49 1.5 50 33.6 32.6 25 Double 530 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2152N020 --- ---
Current-compensated ring core choke Common 20 2.2 40 33.1 32.6 19.7 Double 250 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2222N021 --- ---
Current-compensated ring core choke Common 49 0.8 50 33.1 32.6 19.7 Double 1950 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2801N002 --- ---
Current-compensated ring core choke Common 0.57 50 70 65 35 61 Double 1 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6503A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 6.8 2 60 33.1 32.6 19.7 Double 170 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2202N001 --- ---
Current-compensated ring core choke Common 15 2.2 45 33.1 32.6 19.7 Double 210 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2222N020 --- ---
Current-compensated ring core choke Common 1 12 55 44 42.4 25 Double 11 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N001 --- ---
Current-compensated ring core choke Common 10 1.6 60 33.1 32.6 19.7 Double 350 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2162N001 --- ---
Current-compensated ring core choke Common 33 1.8 40 33.1 32.6 19.7 Double 400 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2182N021 --- ---
Current-compensated ring core choke Common 0.68 9 70 40 36.5 35 Triple 12 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82745S4902N001 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.82 35 70 64 64 35 Triple 1.4 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82747S4303A041 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.4 5.5 70 31 23 32.8 Triple 18 500 -40 125 Open vertical design, UL 1445 Class 155(F) Insulation System B8274*S* B82744S4552N030 --- ---
Current-compensated ring core choke Common 6 6.9 70 48 48 29 Triple 17 500 -40 125 UL 1446 Class 155(F) Insulation System B8274*S* B82746S4692A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 7 4 40 33.6 32.6 25 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N030 --- ---
Current-compensated ring core choke Common 100 0.5 60 33.6 32.6 25 Double 2800 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2501N001 --- ---
Current-compensated ring core choke Common 27 2 60 33.6 32.6 25 Double 260 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N020 --- ---
Current-compensated ring core choke Common 5.6 3.3 40 33.1 32.6 19.7 Double 95 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2332N001 --- ---
Current-compensated ring core choke Common 3.9 4 60 33.6 32.6 25 Double 58 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N001 --- ---
Current-compensated ring core choke Common 6.6 2.7 60 33.1 32.6 19.7 Double 110 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2272N020 --- ---
Current-compensated ring core choke Common 1.1 48 70 98.3 98.3 54 Triple 1.6 690 -40 125 Open horizontal design, UL 1446 Class 155(F) Insulation System B8274*S* B82748S6623N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 10 2 60 33.6 32.6 25 Double 220 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N001 --- ---
Current-compensated ring core choke Common 12 3 40 33.1 32.6 19.7 Double 125 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2302N021 --- ---
Current-compensated ring core choke Common 6.8 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N001 --- ---
Current-compensated ring core choke Common 5.6 2.5 60 33.1 32.6 19.7 Double 125 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2252N001 --- ---
Current-compensated ring core choke Common 10 2.5 40 33.1 32.6 19.7 Double 140 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2252N020 --- ---
Current-compensated ring core choke Common 0.75 20 70 55 55 32 Triple 2.7 500 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B8274*S* B82746S4203A020 E320370: Class 155(F) ---
Current-compensated ring core choke Common 4.7 0.7 60 15.3 7.4 17.6 Double 440 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2701N001 --- ---
Current-compensated ring core choke Common 1 6 70 28 18.6 30.5 Double 22 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2602N001 --- ---
Current-compensated ring core choke Common 1 6 60 31.3 18.5 33.2 Double 23 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N001 --- ---
Current-compensated ring core choke Common 0.45 8 60 28 18.6 30.5 Double 11 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2802N001 --- ---
Current-compensated ring core choke Common 1.8 6 40 31.3 18.5 33.2 Double 31 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N020 --- ---
Current-compensated ring core choke Common 47 0.6 70 28 18.6 30.5 Double 1650 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N001 --- ---
Current-compensated ring core choke --- 3.3 1.6 70 18.2 13.2 20 Double 130 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2162U030 --- ---
Current-compensated ring core choke Common 2.5 5 60 31.3 18.5 33.2 Double 38 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2502N001 --- ---
Current-compensated ring core choke Common 39 0.6 60 28 18.6 30.5 Double 1100 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N002 --- ---
Current-compensated ring core choke --- 1 2.2 70 18.2 13.2 20 Double 70 250 -40 125 Lead spacing 10 x 15 (mm), IEC 60335 compatible, UL+ENEC(VDE) approvals B82721K2*U* B82721K2222U030 --- ---
Current-compensated ring core choke Common 4.1 5.1 60 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2512N020 --- ---
Current-compensated ring core choke Common 56 0.5 60 28 18.6 30.5 Double 2100 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2501N001 --- ---
Current-compensated ring core choke Common 68 0.5 70 31.3 18.5 33.2 Double 2000 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N020 --- ---
Current-compensated ring core choke Common 22 0.3 40 17 13.3 10.8 Double 1500 250 -40 125 SMD, 16.6 x 13.3 x 10.8 (L x W x H) (mm), suitable for reflow soldering B82720S B82720S2301N042 --- ---
Current-compensated ring core choke Common 3.3 6 60 33.1 32.6 19.7 Double 25 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N041 --- ---
Current-compensated ring core choke Common 1 6 60 33.1 32.6 19.7 Double 23 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N001 --- ---
Current-compensated ring core choke Common 2.2 24 70 65 35 61 Double 3.9 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6243A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 1.8 6 40 33.1 32.6 19.7 Double 31 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2602N020 --- ---
Current-compensated ring core choke Common 1.8 10 60 44 42.4 25 Double 14 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2103N001 --- ---
Current-compensated ring core choke Common 2.5 5 60 33.1 32.6 19.7 Double 38 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2502N001 --- ---
Current-compensated ring core choke Common 0.44 29 70 48 26 45 Double 1.5 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System, max. 24 A at +85 °C ambient B8272xE6 B82726S6243A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 27 1.4 50 33.1 32.6 19.7 Double 460 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2142N001 --- ---
Current-compensated ring core choke Common 4.1 5.1 60 33.1 32.6 19.7 Double 46 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2512N020 --- ---
Current-compensated ring core choke Common 37 1.4 60 33.1 32.6 19.7 Double 420 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2142N021 --- ---
Current-compensated ring core choke Common 33 1 60 33.1 32.6 19.7 Double 750 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2102N001 --- ---
Current-compensated ring core choke Common 39 1 60 33.1 32.6 19.7 Double 750 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2102N021 --- ---
Current-compensated ring core choke Common 3.3 6 60 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N041 --- ---
Current-compensated ring core choke Common 49 0.8 50 31.3 18.5 33.2 Double 1950 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2801N002 --- ---
Current-compensated ring core choke Common 1 6 70 28 27 16.8 Double 22 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2602N001 --- ---
Current-compensated ring core choke Common 10 2.5 40 31.3 18.5 33.2 Double 140 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N020 --- ---
Current-compensated ring core choke Common 0.45 8 60 28 27 16.8 Double 11 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2802N001 --- ---
Current-compensated ring core choke Common 6.6 2.7 60 31.3 18.5 33.2 Double 110 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2272N020 --- ---
Current-compensated ring core choke Common 47 0.6 70 28 27 16.8 Double 1650 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N001 --- ---
Current-compensated ring core choke Common 3.3 10 60 40.4 20.5 37 Double 13.5 250 -40 125 Open vertical design B82725S2* B82725S2103N004 --- ---
Current-compensated ring core choke Common 15 0.4 40 17.5 17.5 8 Double 1350 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2401N001 --- ---
Current-compensated ring core choke Common 39 0.6 60 28 27 16.8 Double 1100 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N002 --- ---
Current-compensated ring core choke Common 5.6 2.5 60 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N001 --- ---
Current-compensated ring core choke Common 2.8 10 60 40.4 20.5 37 Double 12.5 250 -40 125 Open vertical design B82725S2* B82725S2103N003 --- ---
Current-compensated ring core choke Common 2.7 20 70 55 34 52 Double 4.4 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6203B041 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 15 3 70 31.3 18.5 33.2 Double 90 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8302N040 --- 800
Current-compensated ring core choke Common 2.7 4 60 28 18.6 30.5 Double 60 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2402N001 --- ---
Current-compensated ring core choke Common 3.3 4.8 70 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2482N020 --- ---
Current-compensated ring core choke Common 27 1.4 40 28 18.6 30.5 Double 440 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2142N020 --- ---
Current-compensated ring core choke Common 82 0.5 60 31.3 18.5 33.2 Double 2300 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N001 --- ---
Current-compensated ring core choke Common 30 0.3 40 15.3 7.4 17.6 Double 2200 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2301N001 --- ---
Current-compensated ring core choke Common 5.6 2 60 28 18.6 30.5 Double 160 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2202N001 --- ---
Current-compensated ring core choke Common 3.3 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N001 --- ---
Current-compensated ring core choke Common 27 1 60 28 18.6 30.5 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N001 --- ---
Current-compensated ring core choke Common 4.7 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N020 --- ---
Current-compensated ring core choke Common 39 1 40 28 18.6 30.5 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N002 --- ---
Current-compensated ring core choke Common 5.6 3.3 40 31.3 18.5 33.2 Double 95 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2332N001 --- ---
Current-compensated ring core choke Common 1 19 70 60 60 33 Quad 2.8 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4193N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 39 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N021 --- ---
Current-compensated ring core choke Common 27 1 60 28 27 16.8 Double 750 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N001 --- ---
Current-compensated ring core choke Common 27 1.4 50 31.3 18.5 33.2 Double 460 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N001 --- ---
Current-compensated ring core choke Common 0.65 25 70 40 38 22.3 Double 1.95 250 -40 125 Open horizontal design B82725S2*B B82725S2253B040 --- ---
Current-compensated ring core choke Common 1.8 10 60 40.4 21.5 40 Double 13 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N022 --- ---
Current-compensated ring core choke Common 33 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N001 --- ---
Current-compensated ring core choke Common 82 0.5 60 33.1 32.6 19.7 Double 2300 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2501N001 --- ---
Current-compensated ring core choke Common 68 0.5 70 33.1 32.6 19.7 Double 2000 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2501N020 --- ---
Current-compensated ring core choke Common 1.8 6 60 33.6 32.6 25 Double 23 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2602N001 --- ---
Current-compensated ring core choke Common 4.7 4 60 33.1 32.6 19.7 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2402N020 --- ---
Current-compensated ring core choke Common 3.3 4.8 70 33.1 32.6 19.7 Double 46 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2482N020 --- ---
Current-compensated ring core choke Common 22 0.35 40 17.5 17.5 8 Double 1900 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2351N001 --- ---
Current-compensated ring core choke Common 15 2.2 45 31.3 18.5 33.2 Double 210 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N020 --- ---
Current-compensated ring core choke Common 2.7 4 60 28 27 16.8 Double 60 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2402N001 --- ---
Current-compensated ring core choke Common 100 1.5 70 15.3 7.4 17.6 Double 65 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2152N010 --- ---
Current-compensated ring core choke Common 56 0.5 60 28 27 16.8 Double 2100 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2501N001 --- ---
Current-compensated ring core choke Common 33 1.8 40 31.3 18.5 33.2 Double 400 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2182N021 --- ---
Current-compensated ring core choke Common 27 1.4 40 28 27 16.8 Double 440 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2142N020 --- ---
Current-compensated ring core choke Common 0.43 26 70 60 60 33 Quad 1.5 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4263N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 6.8 2 60 31.3 18.5 33.2 Double 170 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2202N001 --- ---
Current-compensated ring core choke Common 5.6 2 60 28 27 16.8 Double 160 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2202N001 --- ---
Current-compensated ring core choke Common 37 1.4 60 31.3 18.5 33.2 Double 420 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N021 --- ---
Current-compensated ring core choke Common 6.8 4 60 40.4 21.5 40 Double 75 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2402N020 --- ---
Current-compensated ring core choke Common 10 1.6 60 31.3 18.5 33.2 Double 350 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2162N001 --- ---
Current-compensated ring core choke Common 39 1 40 28 27 16.8 Double 750 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N002 --- ---
Current-compensated ring core choke Common 0.56 16 40 44 42.4 25 Double 7 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2163N020 --- ---
Current-compensated ring core choke Common 12 3 40 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2302N021 --- ---
Current-compensated ring core choke Common 18 2 60 44 42.4 25 Double 330 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2202N001 --- ---
Current-compensated ring core choke Common 3.9 6 60 40.4 20.5 37 Double 24 250 -40 125 Open vertical design B82725S2* B82725S2602N002 --- ---
Current-compensated ring core choke Common 3.3 12 60 44 42.4 25 Double 12 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N040 --- ---
Current-compensated ring core choke Common 7.8 6 60 40.4 20.5 37 Double 24 250 -40 125 Open vertical design B82725S2* B82725S2602N041 --- ---
Current-compensated ring core choke Common 1.2 14 45 44 42.4 25 Double 10 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2143N020 --- ---
Current-compensated ring core choke Common 20 2.2 40 31.3 18.5 33.2 Double 250 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N021 --- ---
Current-compensated ring core choke Common 1.4 13 70 40.4 20.5 37 Double 5.3 250 -40 125 Open vertical design B82725S2* B82725S2133N040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1 44 70 65 35 61 Double 1.35 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6443A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 3.3 4 60 33.1 32.6 19.7 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724A B82724A2402N001 --- ---
Current-compensated ring core choke Common 2.7 8 60 44 42.4 25 Double 22 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N001 --- ---
Current-compensated ring core choke Common 3.9 8 40 44 42.4 25 Double 31 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N020 --- ---
Current-compensated ring core choke Common 14 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N020 --- ---
Current-compensated ring core choke Common 3.9 6 60 44 42.4 25 Double 40 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2602N001 --- ---
Current-compensated ring core choke Common 0.42 33 70 56 34 52 Double 1.4 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6333B040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 18 2 60 40.4 21.5 40 Double 270 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2202N020 --- ---
Current-compensated ring core choke Common 1.45 12 70 60 60 33 Quad 7.1 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4123N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.6 26 70 48 26 45 Double 1.7 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6263A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 1.45 16 70 60 60 33 Quad 5 500/300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System B82767S4 B82767S4163N030 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1 28 70 56 34 52 Double 2.1 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6283B040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 2.5 10 60 40.4 21.5 40 Double 15 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N021 --- ---
Current-compensated ring core choke Common 1.4 16 60 50 23.2 49 Double 7.1 250 -40 125 Open vertical design B82726S2163 B82726S2163N002 --- ---
Current-compensated ring core choke Common 1.5 21 70 48 26 45 Double 2.8 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6213A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 1 24 70 48 26 45 Double 2.3 600 -40 125 Size A, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82726E6243A041 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 68 1 60 40.4 21.5 40 Double 1050 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2102N020 --- ---
Current-compensated ring core choke Common 82 1.2 60 44 42.4 25 Double 950 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2122N020 --- ---
Current-compensated ring core choke Common 68 1 60 44 42.4 25 Double 1300 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2102N001 --- ---
Current-compensated ring core choke Common 1.5 40 70 65 35 61 Double 1.7 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6403A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 7.5 6 60 40.4 21.5 40 Double 40 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N040 --- ---
Current-compensated ring core choke Common 2.2 16 60 50 23.2 49 Double 7.1 250 -40 125 Open vertical design B82726S2163 B82726S2163N030 --- ---
Current-compensated ring core choke Common 3.3 22 70 65 35 61 Double 4.6 600 -40 125 Size C, Recyclable, UL 1446 Class 155(F) Insulation System B8272xE6 B82727E6223A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 2.7 8 60 40.4 21.5 40 Double 20 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2802N020 --- ---
Current-compensated ring core choke Common 1.5 24 70 55 34 52 Double 3.2 600 -40 125 Size B, Recyclable, UL 1446 Class 155(F) Insulation System, max. 20 A at +85 °C ambient B8272xE6 B82726S6203A040 E320370: Class 155(F) 1000
Current-compensated ring core choke Common 3.9 6 60 40.4 21.5 40 Double 30 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N020 --- ---
Current-compensated ring core choke Common 3.3 1.5 40 17.9 17.3 12.6 Double 180 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2152N001 --- ---
Current-compensated ring core choke Common 15 0.5 40 17.9 17.3 12.6 Double 800 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N021 --- ---
Current-compensated ring core choke Common 1 2 40 17.9 17.3 12.6 Double 80 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2202N001 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 18.2 13.2 20.3 Double 60 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2252N020 --- ---
Current-compensated ring core choke Common 0.7 4 40 17.9 17.3 12.6 Double 30 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2402N020 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 18.2 13.2 20.3 Double 55 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2262N001 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 17.9 17.3 12.6 Double 280 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2122N020 --- ---
Current-compensated ring core choke Common 18 0.5 40 17.9 17.3 12.6 Double 1400 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N001 --- ---
Current-compensated ring core choke Common 27 0.4 40 17.9 17.3 12.6 Double 1700 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N021 --- ---
Current-compensated ring core choke Common 15 0.6 40 18.2 13.2 20.3 Double 700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2601N020 --- ---
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2152N001 --- ---
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N022 --- ---
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2202N001 --- ---
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2701N020 --- ---
Current-compensated ring core choke Common 39 0.4 70 17.9 17.3 12.6 Double 2000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N023 --- ---
Current-compensated ring core choke Common 15 0.6 40 18.2 13.2 20.3 Double 700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2601N020 --- ---
Current-compensated ring core choke Common 15 0.5 40 18.2 13.2 20.3 Double 800 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N021 --- ---
Current-compensated ring core choke Common 18 0.5 40 18.2 13.2 20.3 Double 1400 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N001 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2122N020 --- ---
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N022 --- ---
Current-compensated ring core choke Common 15 0.5 40 18.2 13.2 20.3 Double 800 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N021 --- ---
Current-compensated ring core choke Common 0.7 4 40 18.2 13.2 20.3 Double 30 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2402N020 --- ---
Current-compensated ring core choke Common 0.4 3.6 40 17.9 17.3 12.6 Double 35 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2362N001 --- ---
Current-compensated ring core choke Common 39 0.4 40 17.9 17.3 12.6 Double 2000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N020 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 17.9 17.3 12.6 Double 55 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2262N001 --- ---
Current-compensated ring core choke Common 0.2 6 40 17.9 17.3 12.6 Double 15 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2602N020 --- ---
Current-compensated ring core choke Common 0.4 2.6 40 18.2 13.2 20.3 Double 55 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2262N001 --- ---
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N023 --- ---
Current-compensated ring core choke Common 47 0.3 50 17.9 17.3 12.6 Double 2200 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2301N020 --- ---
Current-compensated ring core choke Common 10 0.7 60 17.9 17.3 12.6 Double 550 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2701N020 --- ---
Current-compensated ring core choke Common 18 0.5 40 18.2 13.2 20.3 Double 1400 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2501N001 --- ---
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N021 --- ---
Current-compensated ring core choke Common 27 0.5 60 17.9 17.3 12.6 Double 1100 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N022 --- ---
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N020 --- ---
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2202N001 --- ---
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N023 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 17.9 17.3 12.6 Double 60 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2252N020 --- ---
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2401N021 --- ---
Current-compensated ring core choke Common 0.6 2.5 40 18.2 13.2 20.3 Double 60 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2252N020 --- ---
Current-compensated ring core choke Common 15 0.6 40 17.9 17.3 12.6 Double 700 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2601N020 --- ---
Current-compensated ring core choke Common 0.4 3.6 40 18.2 13.2 20.3 Double 35 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2362N001 --- ---
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2122N020 --- ---
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N020 --- ---
Current-compensated ring core choke Common 47 0.3 50 18.2 13.2 20.3 Double 2200 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721J B82721J2301N020 --- ---
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2152N001 --- ---
Current-compensated ring core choke Common 0.2 6 40 18.2 13.2 20.3 Double 15 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2602N020 --- ---
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2701N020 --- ---
Current-compensated ring core choke Common 47 0.3 50 18.2 13.2 20.3 Double 2200 250 -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2301N020 --- ---
Current-compensated ring core choke Common 47 0.5 60 23.3 16.1 25.4 Double 1500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N022 --- ---
Current-compensated ring core choke Common 27 0.8 60 22.7 22.3 13.3 Double 600 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2801N020 --- ---
Current-compensated ring core choke Common 2.2 2 60 22.7 22.3 13.3 Double 130 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N001 --- ---
Current-compensated ring core choke Common 27 0.8 60 23.3 16.1 25.4 Double 600 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2801N020 --- ---
Current-compensated ring core choke Common 3.3 2 60 22.7 22.3 13.3 Double 133 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N002 --- ---
Current-compensated ring core choke Common 10 1.5 60 22.7 22.3 13.3 Double 240 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2152N020 --- ---
Current-compensated ring core choke Common 39 0.5 60 22.7 22.3 13.3 Double 1120 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N021 --- ---
Current-compensated ring core choke Common 4.2 2 40 23.3 16.1 25.4 Double 130 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N020 --- ---
Current-compensated ring core choke Common 39 0.5 60 23.3 16.1 25.4 Double 1120 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N021 --- ---
Current-compensated ring core choke Common 1.7 2.5 60 23.3 16.1 25.4 Double 80 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2252N001 --- ---
Current-compensated ring core choke Common 47 0.5 60 22.7 22.3 13.3 Double 1500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N022 --- ---
Current-compensated ring core choke Common 4 1.7 60 22.7 22.3 13.3 Double 175 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2172N001 --- ---
Current-compensated ring core choke Common 27 0.5 60 22.7 22.3 13.3 Double 1200 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N001 --- ---
Current-compensated ring core choke Common 2.2 2 60 23.3 16.1 25.4 Double 130 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N001 --- ---
Current-compensated ring core choke Common 6.8 1.3 60 22.7 22.3 13.3 Double 230 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2132N001 --- ---
Current-compensated ring core choke Common 3.3 2 60 23.3 16.1 25.4 Double 133 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N002 --- ---
Current-compensated ring core choke Common 56 0.5 40 22.7 22.3 13.3 Double 2000 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N020 --- ---
Current-compensated ring core choke Common 4 1.7 60 23.3 16.1 25.4 Double 175 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2172N001 --- ---
Current-compensated ring core choke Common 56 0.5 40 23.3 16.1 25.4 Double 2000 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N020 --- ---
Current-compensated ring core choke Common 1.2 3 60 23.3 16.1 25.4 Double 56 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2302N001 --- ---
Current-compensated ring core choke Common 27 0.5 60 23.3 16.1 25.4 Double 1200 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N001 --- ---
Current-compensated ring core choke Common 1.2 3 60 22.7 22.3 13.3 Double 56 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2302N001 --- ---
Current-compensated ring core choke Common 10 1 60 22.7 22.3 13.3 Double 480 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N001 --- ---
Current-compensated ring core choke Common 47 0.3 60 23.3 16.1 25.4 Double 2500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2301N001 --- ---
Current-compensated ring core choke Common 15 1 60 22.7 22.3 13.3 Double 540 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N020 --- ---
Current-compensated ring core choke Common 68 0.3 60 23.3 16.1 25.4 Double 2500 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2301N002 --- ---
Current-compensated ring core choke Common 6.8 1.3 60 23.3 16.1 25.4 Double 230 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2132N001 --- ---
Current-compensated ring core choke Common 47 0.3 60 22.7 22.3 13.3 Double 2500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2301N001 --- ---
Current-compensated ring core choke Common 10 1.5 60 23.3 16.1 25.4 Double 240 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2152N020 --- ---
Current-compensated ring core choke Common 68 0.3 60 22.7 22.3 13.3 Double 2500 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2301N002 --- ---
Current-compensated ring core choke Common 4.2 2 40 22.7 22.3 13.3 Double 130 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N020 --- ---
Current-compensated ring core choke Common 10 1 60 23.3 16.1 25.4 Double 480 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N001 --- ---
Current-compensated ring core choke Common 15 1 60 23.3 16.1 25.4 Double 540 250 -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N020 --- ---
Current-compensated ring core choke Common 1.7 2.5 60 22.7 22.3 13.3 Double 80 250 -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2252N001 --- ---
Current-compensated ring core choke Common 3 1 40 13.3 9.5 14.3 Double 220 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2102N040 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 14.2 14.2 9.6 Double 110 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2152N040 --- ---
Current-compensated ring core choke Common 1.6 1.5 40 13.3 9.5 14.3 Double 110 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2152N040 --- ---
Current-compensated ring core choke Common 1.1 2 40 14.2 14.2 9.6 Double 65 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2202N040 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 14.2 14.2 9.6 Double 400 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2601N040 --- ---
Current-compensated ring core choke Common 3 1 40 14.2 14.2 9.6 Double 220 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2102N040 --- ---
Current-compensated ring core choke Common 22 0.3 40 13.3 9.5 14.3 Double 1500 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2301N042 --- ---
Current-compensated ring core choke Common 4.4 0.6 40 13.3 9.5 14.3 Double 400 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2601N040 --- ---
Current-compensated ring core choke Common 22 0.3 40 14.2 14.2 9.6 Double 1500 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2301N042 --- ---
Current-compensated ring core choke Common 1.1 2 40 13.3 9.5 14.3 Double 65 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2202N040 --- ---
Current-compensated ring core choke Common 12 0.3 40 14.2 14.2 9.6 Double 1100 250 -40 125 Lead spacing 10 x 10 (mm), horizontal version, UL+ENEC(VDE) approvals B82720A B82720A2301N040 --- ---
Current-compensated ring core choke Common 12 0.3 40 13.3 9.5 14.3 Double 1100 250 -40 125 Lead spacing 10 x 7.5 (mm), vertical version, UL+ENEC(VDE) approvals B82720K B82720K2301N040 --- ---
Current-compensated ring core choke Common 3.3 12 85 52 28 55 Double 8.4 250 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S61*3 B82726S6123N020 E320370: Class 155(F) 750
Current-compensated ring core choke Common 2.2 10 85 50 27.5 50 Double 12 250 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S61*3 B82726S6103N001 E320370: Class 155(F) 750
Current-compensated ring core choke Common 0.75 24 60 45 25.5 41 Double 3.2 250 -40 125 Open vertical design B82726S22*3 B82726S2243A020 --- ---
Current-compensated ring core choke Common 1.6 20 60 45 25.5 41 Double 4.5 250 -40 125 Open vertical design B82726S22*3 B82726S2203A020 --- ---
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 50 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2432U040 --- ---
Current-compensated ring core choke Common 4 6 70 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2602U040 --- ---
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2103U040 --- ---
Current-compensated ring core choke Common 2.7 4.5 80 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2452U020 --- ---
Current-compensated ring core choke Common 5.3 5 70 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2502U040 --- ---
Current-compensated ring core choke Common 1 25 70 65 37 66 Triple 2.8 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6253A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 0.57 35 70 65 37 66 Triple 1.4 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6353A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 2.2 16 70 65 37 66 Triple 6 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6163A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.5 20 70 65 37 66 Triple 4.2 600/350 -40 125 Recyclable, UL 1446 Class 155(F) Insulation System B82747E6 B82747E6203A040 E320370: Class 155(F) ---
Current-compensated ring core choke Common 1.7 25 70 55 55 34 Double 2.75 300 -40 125 No adhesives, UL 1446 Class 155(F) Insulation System, max. 22.5 A at +80 °C / 21 A at +85 °C ambient B82726S3223A340 B82726S3223A340 E320370: Class 155(F) 550
Current-compensated ring core choke Common 0.19 54 75 55 34 50 Double 1.1 300 -40 125 Open vertical design, UL 1446 Class 155(F) Insulation System B82726S3543 B82726S3543N040 E320370: Class 155(F) 700
Current-compensated ring core choke Common 1.5 18 40 75 75 40 Triple 6.1 480/275 -40 125 Plastic case, potted B82748F4183 B82748F4183N020 --- ---
Current-compensated ring core choke Common 1.3 18 50 51 51 22 Double 5 250 -40 125 Open horizontal design B82726S2183 B82726S2183N020 --- ---
Current-compensated ring core choke Common 1.5 23 40 91 91 44.1 Triple 4 690/400 -40 125 Plastic case, potted B82748F6233 B82748F6233N020 --- ---
Current-compensated ring core choke Common 6.25 10 70 39 23 37 Double 11 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 253 B8272*V2*U* B82725V2103U041 --- ---
Current-compensated ring core choke Common 3.6 12 70 39 23 37 Double 7.8 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 255 B8272*V2*U* B82725V2123U040 --- ---
Current-compensated ring core choke Common 1 17 70 33 23 30 Double 3.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 252 B8272*V2*U* B82724V2203U040 --- ---
Current-compensated ring core choke Common 5 11.5 70 39 23 37 Double 8.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 254 B8272*V2*U* B82725V2103U040 --- ---
Current-compensated ring core choke Common 2 16 70 39 25 37 Double 4.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 256 B8272*V2*U* B82725V2163U040 --- ---
Current-compensated ring core choke Common 3.3 10 70 33 23 30 Double 9.2 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 250 B8272*V2*U* B82724V2103U040 --- ---
Current-compensated ring core choke Common 1.5 12 70 33 23 30 Double 6.3 250 -40 125 Lead spacing 10.0 x 20.0 (mm), open vertical design, IEC 60335 compatible, CTI/PTI > 251 B8272*V2*U* B82724V2123U040 --- ---

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren