TDK Electronics

セラミック過度電圧サプレッサ 汎用利用向けCTVS積層バリスタとCeraDiode

 CTVS Image

重要な特徴

  • 一般的な保護目的用の最もしばしば使われる大量生産タイプを含む
  • 新しいコーティング技術に基づき、この製品ポートフォリオは、静電気放電やまた高エネルギー過度状態に対する高レベルの保護を保証。
  • 最大25 kVの静電気放電保護 (ISO 10605)
  • 最低8 kVの接触及び15 kVの空中静電気放電保護 (IEC 61000-4-2)

発注番号: B72499S9999K199

詳細情報のためにサンプルキットをPDFとしてダウンロードするか、当社の代理店にこれを注文してください。

Digi-Keyから発注 Mouserから発注 ダウンロード

検索結果件数: 38
PDF 在庫      シリーズ 設計 アプリケーション ケースサイズ 最大使用電圧 (V DC) 絶縁破壊電圧 (V) タイプ 最大リーク電流 (µA) 制限電圧 1 A (V) 静電容量, 代表値 (pF) 発注コード
LED series Single chip LED applications
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 - B72590D0150H060
High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0612 16 80 CDA5C16GTH 1 @ 5.6 V 350 3 B72724D0160H062
High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0508 16 22 CDA4C16GTH 1 @ 5.6 V 66 10 B72714D0160H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 10 B72590D0150H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 5.6 90 CDS2C05HDMI2 1 @ 5.6 V - 0.6 B72590D0050H260
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 16 65 CDS3C16GTH 1 @ 5.6 V 290 3 B72500D0160H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 30 50 CDS3C30GTH 1 @ 5.6 V 120 10 B72500D0300H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 5.6 150 CDS3C05HDMI1 1 @ 5.6 V - 0.6 B72500D0050H160
Surge protection series Single chip Industrial - - - CT2220K30G - 77 4000 B72540T0300K062
Standard series Single chip Industrial & Consumer - - - CT1812K130G2 - 340 200 B72580T0131K072
Standard series Single chip Industrial & Consumer - - - CT1210K35G - 90 600 B72530T0350K062
Surge protection series Single chip Industrial - - - CT1206K35G - 90 250 B72520T0350K062
Standard series Single chip Industrial & Consumer - - - CT1206K35G - 90 300 B72520T0350K062
Surge protection series Single chip Industrial - - - CT1812S95AG2 - 270 250 B72580T0950S172
Standard series Single chip Industrial & Consumer - - - CT1812K60G - 165 400 B72580T0600K062
Surge protection series Single chip Industrial - - - CT2220K60G - 165 800 B72540T0600K062
Standard series Single chip Industrial & Consumer - - - CT1812K35G - 90 1200 B72580T0350K062
Standard series Single chip Industrial & Consumer - - - CT2220K50G - 135 1000 B72540T0500K062
Surge protection series Single chip Industrial - - - CT2220K50E2G - 135 3000 B72540T6500K062
Standard series Single chip Industrial & Consumer - - - CT0402V150RFG - 290 2 B72590T7151V060
Surge protection series Single chip Industrial - - - CT1812K130G2 - 340 200 B72580T0131K072
Surge protection series Single chip Industrial - - - CT1210K35G - 90 600 B72530T0350K062
Standard series Single chip Industrial & Consumer - - - CT0805K14G - 40 350 B72510T0140K062
Surge protection series Single chip Industrial - - - CT1812K60G - 165 400 B72580T0600K062
Standard series Single chip Industrial & Consumer - - - CT0603V150RFG - 290 3 B72500T7151V060
High-speed series Single chip High-speed data lines - - - CT0603V150RFG - - 3 B72500T7151V060
Standard series Single chip Industrial & Consumer - - - CT2220K60G - 165 800 B72540T0600K062
Surge protection series Single chip Industrial - - - CT2220K50G - 135 1000 B72540T0500K062
High-speed series Single chip High-speed data lines - - - CT0402V150RFG - - 2 B72590T7151V060
Standard series Single chip Industrial & Consumer - - - CT2220K40G - 110 2000 B72540T0400K062
Standard series Single chip Industrial & Consumer - - - CT2220K30G - 77 4000 B72540T0300K062
Surge protection series Single chip Industrial - - - CT1210K60G - 165 200 B72530T0600K062
Standard series Single chip Industrial & Consumer - - - CT1210K60G - 165 200 B72530T0600K062
Surge protection series Single chip Industrial - - - CT2220K30E2G - 77 10000 B72540T6300K062
Surge protection series Single chip Industrial - - - CT1206K60G - 165 100 B72520T0600K062
Standard series Single chip Industrial & Consumer - - - CT1206K60G - 165 100 B72520T0600K062
Surge protection series Single chip Industrial - - - CT1812K35G - 90 1200 B72580T0350K062
Surge protection series Single chip Industrial - - - CT2220K40G - 110 2000 B72540T0400K062
マークされたすべてのデータシートをzipファイルとしてダウンロードするか、検索結果をMS Excel形式でエクスポートする。