TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors CTVS-Vielschichtvaristoren und CeraDioden für allgemeine Anwendungen

 CTVS Image

Wesentliche Merkmale

  • Vorzugstypen für allgemeine Schutzanwendungen
  • Neue Beschichtungstechnologie ermöglicht hohes Schutzniveau bei elektrostatischen Entladungen und energiereichen Stoßstrombelastungen
  • ESD-Schutz bis 25 kV (ISO 10605)
  • ESD-Schutz min. 8 kV bei Kontakt, 15 kV indirekter Kontakt (IEC 61000-4-2)

Bestellnummer: B72499S9999K199

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 38
PDF Inventory Serie Bauform Anwendung Baugröße Max. Betriebs­spannung (V DC) Durchbruch­spannung (V) Typ Max. Leckstrom (µA) Klemmen­spannung @ 1 A (V) Kapazität, typ. (pF) Bestellnummer
LED series Single chip LED applications
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 - B72590D0150H060
High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0612 16 80 CDA5C16GTH 1 @ 5.6 V 350 3 B72724D0160H062
High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0508 16 22 CDA4C16GTH 1 @ 5.6 V 66 10 B72714D0160H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 10 B72590D0150H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 5.6 90 CDS2C05HDMI2 1 @ 5.6 V - 0.6 B72590D0050H260
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 16 65 CDS3C16GTH 1 @ 5.6 V 290 3 B72500D0160H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 30 50 CDS3C30GTH 1 @ 5.6 V 120 10 B72500D0300H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 5.6 150 CDS3C05HDMI1 1 @ 5.6 V - 0.6 B72500D0050H160
Surge protection series Single chip Industrial - - - CT2220K30G - 77 4000 B72540T0300K062
Standard series Single chip Industrial & Consumer - - - CT1812K130G2 - 340 200 B72580T0131K072
Standard series Single chip Industrial & Consumer - - - CT1210K35G - 90 600 B72530T0350K062
Surge protection series Single chip Industrial - - - CT1206K35G - 90 250 B72520T0350K062
Standard series Single chip Industrial & Consumer - - - CT1206K35G - 90 300 B72520T0350K062
Surge protection series Single chip Industrial - - - CT1812S95AG2 - 270 250 B72580T0950S172
Standard series Single chip Industrial & Consumer - - - CT1812K60G - 165 400 B72580T0600K062
Surge protection series Single chip Industrial - - - CT2220K60G - 165 800 B72540T0600K062
Standard series Single chip Industrial & Consumer - - - CT1812K35G - 90 1200 B72580T0350K062
Standard series Single chip Industrial & Consumer - - - CT2220K50G - 135 1000 B72540T0500K062
Surge protection series Single chip Industrial - - - CT2220K50E2G - 135 3000 B72540T6500K062
Standard series Single chip Industrial & Consumer - - - CT0402V150RFG - 290 2 B72590T7151V060
Surge protection series Single chip Industrial - - - CT1812K130G2 - 340 200 B72580T0131K072
Surge protection series Single chip Industrial - - - CT1210K35G - 90 600 B72530T0350K062
Standard series Single chip Industrial & Consumer - - - CT0805K14G - 40 350 B72510T0140K062
Surge protection series Single chip Industrial - - - CT1812K60G - 165 400 B72580T0600K062
Standard series Single chip Industrial & Consumer - - - CT0603V150RFG - 290 3 B72500T7151V060
High-speed series Single chip High-speed data lines - - - CT0603V150RFG - - 3 B72500T7151V060
Standard series Single chip Industrial & Consumer - - - CT2220K60G - 165 800 B72540T0600K062
Surge protection series Single chip Industrial - - - CT2220K50G - 135 1000 B72540T0500K062
High-speed series Single chip High-speed data lines - - - CT0402V150RFG - - 2 B72590T7151V060
Standard series Single chip Industrial & Consumer - - - CT2220K40G - 110 2000 B72540T0400K062
Standard series Single chip Industrial & Consumer - - - CT2220K30G - 77 4000 B72540T0300K062
Surge protection series Single chip Industrial - - - CT1210K60G - 165 200 B72530T0600K062
Standard series Single chip Industrial & Consumer - - - CT1210K60G - 165 200 B72530T0600K062
Surge protection series Single chip Industrial - - - CT2220K30E2G - 77 10000 B72540T6300K062
Surge protection series Single chip Industrial - - - CT1206K60G - 165 100 B72520T0600K062
Standard series Single chip Industrial & Consumer - - - CT1206K60G - 165 100 B72520T0600K062
Surge protection series Single chip Industrial - - - CT1812K35G - 90 1200 B72580T0350K062
Surge protection series Single chip Industrial - - - CT2220K40G - 110 2000 B72540T0400K062
Download all marked data sheets as zip file or export the search results in MS Excel format