TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors CTVS Multilayer Varistors and CeraDiode for General Use

 CTVS General Use Image

Key Features

  • Most frequently used high runner types for general protection purposes
  • Based on a new coating technology this product portfolio ensures a high level of protection both against ESD as well as against high energy transients
  • ESD protection up to 25 kV (ISO 10605)
  • ESD protection min. 8 kV contact, 15 kV air (IEC 61000-4-2)

Ordering No.: B72499S9999K199

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 38
PDF Inventory Main Application Design Case size Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (8/20µs) (A) Energy absorption (mJ) Features/Series Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Capacitance, max. (pF) Type Ordering code Max. operating temperature (°C) Min. operating temperature (°C)
Industrial & Consumer Single chip 2220 38 30 1200 12000 Standard series 77 4000 - CT2220K30G B72540T0300K062 - 125 -55
Industrial & Consumer Single chip 1210 85 60 200 2000 Standard series 165 200 - CT1210K60G B72530T0600K062 - 125 -55
Industrial & Consumer Single chip 1812 170 130 250 3500 Standard series 340 200 - CT1812K130G2 B72580T0131K072 - 125 -55
Industrial & Consumer Single chip 1206 85 60 100 700 Standard series 165 100 - CT1206K60G B72520T0600K062 - 125 -55
Industrial & Consumer Single chip 1210 45 35 250 2000 Standard series 90 600 - CT1210K35G B72530T0350K062 - 125 -55
Industrial & Consumer Single chip 0805 18 14 120 300 Standard series 40 350 - CT0805K14G B72510T0140K062 - 125 -55
Industrial & Consumer Single chip 1206 45 35 100 400 Standard series 90 300 - CT1206K35G B72520T0350K062 - 125 -55
Industrial & Consumer Single chip 1812 85 60 400 5800 Standard series 165 400 - CT1812K60G B72580T0600K062 - 125 -55
Industrial & Consumer Single chip 0603 16 14 - - Standard series 290 3 - CT0603V150RFG B72500T7151V060 - 125 -55
High-speed data lines Single chip 0603 16 14 - - High-speed series - 3 - CT0603V150RFG B72500T7151V060 - 125 -55
Industrial & Consumer Single chip 2220 85 60 800 6800 Standard series 165 800 - CT2220K60G B72540T0600K062 - 125 -55
Industrial & Consumer Single chip 1812 45 35 500 4000 Standard series 90 1200 - CT1812K35G B72580T0350K062 - 125 -55
Industrial & Consumer Single chip 2220 65 50 800 5600 Standard series 135 1000 - CT2220K50G B72540T0500K062 - 125 -55
High-speed data lines Single chip 0402 16 14 - - High-speed series - 2 - CT0402V150RFG B72590T7151V060 - 125 -40
Industrial & Consumer Single chip 2220 56 40 1000 9000 Standard series 110 2000 - CT2220K40G B72540T0400K062 - 125 -55
Industrial & Consumer Single chip 0402 16 14 - - Standard series 290 2 - CT0402V150RFG B72590T7151V060 - 125 -40
High-speed data lines
Consumer & Industrial
Single chip - - - - - High-speed series 290 3 - CDS3C16GTH B72500D0160H060 - 85 -40
High-speed data lines
Consumer & Industrial
Single chip - - - - - High-speed series 66 10 - CDS2C15GTH B72590D0150H060 - 85 -40
High-speed data lines
Consumer & Industrial
Single chip - - - - - High-speed series 120 10 - CDS3C30GTH B72500D0300H060 - 85 -40
High-speed data lines
Consumer & Industrial
4-fold array - - - - - High-speed series 350 3 - CDA5C16GTH B72724D0160H062 - 85 -40
High-speed data lines
Consumer & Industrial
Single chip - - - - - High-speed series - 0.6 - CDS3C05HDMI1 B72500D0050H160 - 85 -40
LED applications
Consumer & Industrial
Single chip - - - - - LED series 66 - - CDS2C15GTH B72590D0150H060 - 85 -40
High-speed data lines
Consumer & Industrial
Single chip - - - - - High-speed series - 0.6 - CDS2C05HDMI2 B72590D0050H260 - 85 -40
High-speed data lines
Consumer & Industrial
4-fold array - - - - - High-speed series 66 10 - CDA4C16GTH B72714D0160H060 - 85 -40
Industrial Single chip 2220 38 30 1200 12000 Surge protection series 77 4000 - CT2220K30G B72540T0300K062 - 125 -55
Industrial Single chip 1812 125 95 250 2800 Surge protection series 270 250 - CT1812S95AG2 B72580T0950S172 - 125 -55
Industrial Single chip 2220 65 50 4500 15000 Surge protection series 135 3000 - CT2220K50E2G B72540T6500K062 - 125 -55
Industrial Single chip 1210 85 60 200 2000 Surge protection series 165 200 - CT1210K60G B72530T0600K062 - 125 -55
Industrial Single chip 2220 56 40 1000 9000 Surge protection series 110 2000 - CT2220K40G B72540T0400K062 - 125 -55
Industrial Single chip 1812 170 130 250 3500 Surge protection series 340 200 - CT1812K130G2 B72580T0131K072 - 125 -55
Industrial Single chip 2220 38 30 5000 15000 Surge protection series 77 10000 - CT2220K30E2G B72540T6300K062 - 125 -55
Industrial Single chip 1210 45 35 250 2000 Surge protection series 90 600 - CT1210K35G B72530T0350K062 - 125 -55
Industrial Single chip 2220 85 60 800 6800 Surge protection series 165 800 - CT2220K60G B72540T0600K062 - 125 -55
Industrial Single chip 1206 85 60 100 700 Surge protection series 165 100 - CT1206K60G B72520T0600K062 - 125 -55
Industrial Single chip 1812 45 35 500 4000 Surge protection series 90 1200 - CT1812K35G B72580T0350K062 - 125 -55
Industrial Single chip 2220 65 50 800 5600 Surge protection series 135 1000 - CT2220K50G B72540T0500K062 - 125 -55
Industrial Single chip 1206 45 35 100 400 Surge protection series 90 250 - CT1206K35G B72520T0350K062 - 125 -55
Industrial Single chip 1812 85 60 400 5800 Surge protection series 165 400 - CT1812K60G B72580T0600K062 - 125 -55
Download all marked data sheets as zip file or export the search results in MS Excel format