TDK Electronics · TDK Europe

Pressure Sensor Transmitters

Number of hits: 58
PDF Inventory Sensor Series Rated pressure (mbar) Measuring method Measurement media Construction Pressure interface Output signal Type Ordering code Application Date of Withdrawal
Pressure transmitter, voltage output CAU-T 6000 Gauge Non-aggressive fluids and gases Without casing Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K0510A011 General-use
Pressure transmitter, digital I2C output AVD 100 Differential Non-aggressive gases Tube fitting Tube fitting Digital I2C output, calibrated and temperature-compensated B58621V B58621V2712B766 General-use
Pressure transmitter, voltage output AK2 25 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A001 General-use
Pressure transmitter, digital SPI output AVR 7000 Differential Non-aggressive gases Flat design Manifold Connection Digital SPI output, calibrated and temperature-compensated B58621V B58621V2894B536 General-use
Pressure transmitter, voltage output AK2 400 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A005 General-use
Pressure transmitter, voltage output CAU-T 400 Gauge Non-aggressive fluids and gases Without casing Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K0510A008 General-use
Pressure transmitter, digital I2C output AVD 16 Differential Non-aggressive gases Tube fitting Tube fitting Digital I2C output, calibrated and temperature-compensated B58621V B58621V4121B765 General-use
Pressure transmitter, voltage output AK2 1000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A006 General-use
Pressure transmitter, voltage output CAU-T 1000 Gauge Non-aggressive fluids and gases Without casing Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K0510A009 General-use
Pressure transmitter, voltage output AK2 100 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A003 General-use
Pressure transmitter, digital I2C output AVD 7000 Differential Non-aggressive gases Tube fitting Tube fitting Digital I2C output, calibrated and temperature-compensated B58621V B58621V2894B767 General-use
Pressure transmitter, voltage output AK2 250 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A004 General-use
Pressure transmitter, digital SPI output AVR 16 Differential Non-aggressive gases Flat design Manifold Connection Digital SPI output, calibrated and temperature-compensated B58621V B58621V4121B538 General-use
Pressure transmitter, voltage output CAU-T 100 Gauge Non-aggressive fluids and gases Without casing Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K0510A006 General-use
Pressure transmitter, voltage output AK2 25000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A016 General-use
Pressure transmitter, SENT output ALD 700 Differential High media resistance Plastic casing Tube fitting SENT output, calibrated and temperature-compensated B58622X B58622X3273B743 General-use
Pressure transmitter, voltage output AC-T 2500 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1510A066 General-use
Pressure transmitter, voltage output AT2 1600 Absolute Non-aggressive gases TO39 package for PCB Thread connection Not compensated B58610T B58610T4600A001 General-use
Pressure transmitter, voltage output AMD 5000 Differential High media resistance Stainless steel casing Thread G1/8" 0.5 … 4.5 V, calibrated and temperature-compensated B58622M B58622M3274B748 General-use
Pressure transmitter, voltage output AK2 10000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A015 General-use
Pressure transmitter, voltage output AT2 25000 Absolute Non-aggressive gases TO39 package for PCB Thread connection Not compensated B58610T B58610T4600A007 General-use
Pressure transmitter, digital SPI output AVR 100 Differential Non-aggressive gases Flat design Manifold Connection Digital SPI output, calibrated and temperature-compensated B58621V B58621V2712B537 General-use
Pressure transmitter, voltage output AC-T 6000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1510A067 General-use
Pressure transmitter with analog output AFA 11000 Absolute High media resistance Plastic casing O-ring Analog output, calibrated and temperature-compensated B58620F B58620F3800B830 General-use
Pressure transmitter, voltage output AT2 4000 Absolute Non-aggressive gases TO39 package for PCB Thread connection Not compensated B58610T B58610T4600A003 General-use
Pressure transmitter, voltage output AC-T 25000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1510A069 General-use
Pressure transmitter, voltage output AT2 10000 Absolute Non-aggressive gases TO39 package for PCB Thread connection Not compensated B58610T B58610T4600A005 General-use
Pressure transmitter, voltage output AK2 250 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A010 General-use
Pressure transmitter, voltage output AMD 2500 Differential High media resistance Stainless steel casing Thread G1/8" 0.5 … 4.5 V, calibrated and temperature-compensated B58622M B58622M3244B747 General-use
Pressure transmitter, voltage output AK2 400 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A011 General-use
Pressure transmitter, voltage output AC-T 250 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1110A055 General-use
Pressure transmitter, voltage output MiniCell 500 Differential For media not reacting with high alloyed steel Without casing Stainless steel interfaces 0.5 … 4.5 V, proportional to pressure, supply voltage B58622M B58622M3273B359 General-use
Pressure transmitter, voltage output MiniCell 2500 Differential For media not reacting with high alloyed steel Without casing Stainless steel interfaces 0.5 … 4.5 V, proportional to pressure, supply voltage B58622M B58622M3244B507 General-use
Pressure transmitter, voltage output AK2 6000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A014 General-use
Pressure transmitter, voltage output AC-T 100 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1510A062 General-use
Pressure transmitter with analog output AFA 11000 Absolute High media resistance Stainless steel casing Thread M10 Analog output, calibrated and temperature-compensated B58620F B58620F3800B768 General-use
Pressure transmitter, voltage output AC-T 1000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1510A065 General-use
Pressure transmitter, voltage output AK2 1000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A012 General-use
Pressure transmitter, voltage output AMD 500 Differential High media resistance Stainless steel casing Thread G1/8" 0.5 … 4.5 V, calibrated and temperature-compensated B58622M B58622M3273B745 General-use
Pressure transmitter, voltage output AC-T 400 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1110A056 General-use
Pressure transmitter, voltage output AK2 2500 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A013 General-use
Pressure transmitter, voltage output MiniCell 5000 Differential For media not reacting with high alloyed steel Without casing Stainless steel interfaces 0.5 … 4.5 V, proportional to pressure, supply voltage B58622M B58622M3274B508 General-use
Pressure transmitter, voltage output AC-T 1000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1110A057 General-use
Pressure transmitter, voltage output AC-T 100 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K1110A054 General-use
Pressure transmitter, voltage output AK2 2500 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A007 General-use
Pressure transmitter, voltage output MiniCell 1000 Differential For media not reacting with high alloyed steel Without casing Stainless steel interfaces 0.5 … 4.5 V, proportional to pressure, supply voltage B58622M B58622M3214B506 General-use
Pressure transmitter, voltage output AK2 6000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A008 General-use
Pressure transmitter with analog output ALA 1500 Absolute High media resistance Plastic casing O-ring Analog output, calibrated and temperature-compensated B58620L B58620L3200B801 General-use
Pressure transmitter, current output CAU-T 6000 Gauge Non-aggressive fluids and gases Without casing Thread connection 4 … 20 mA, calibrated and temperature-compensated B58621K B58621K0520A006 General-use
Pressure transmitter, voltage output AMD 10000 Differential High media resistance Stainless steel casing Thread G1/8" 0.5 … 4.5 V, calibrated and temperature-compensated B58622M B58622M3215B749 General-use
Pressure transmitter, voltage output AK2 100 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A009 General-use
Pressure transmitter, current output CAU-T 10000 Gauge Non-aggressive fluids and gases Without casing Thread connection 4 … 20 mA, calibrated and temperature-compensated B58621K B58621K0520A007 General-use
Pressure transmitter, voltage output AMD 1000 Differential High media resistance Stainless steel casing Thread G1/8" 0.5 … 4.5 V, calibrated and temperature-compensated B58622M B58622M3214B746 General-use
Pressure transmitter, voltage output CAU-T 10000 Gauge Non-aggressive fluids and gases Without casing Thread connection 0.5 … 4.5 V, calibrated and temperature-compensated B58621K B58621K0510A012 General-use
Pressure transmitter, voltage output AK2 10000 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Tube fitting Not compensated B58611K B58611K1100A009 General-use
Pressure transmitter, voltage output MiniCell 10000 Differential For media not reacting with high alloyed steel Without casing Stainless steel interfaces 0.5 … 4.5 V, proportional to pressure, supply voltage B58622M B58622M3215B509 General-use
Pressure transmitter, current output CAU-T 25000 Gauge Non-aggressive fluids and gases Without casing Thread connection 4 … 20 mA, calibrated and temperature-compensated B58621K B58621K0520A005 General-use
Pressure transmitter, voltage output AK2 25 Gauge Non-aggressive fluids and gases Dual-in-line package for PCB Thread connection Not compensated B58611K B58611K1500A007 General-use

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list