TDK Electronics · TDK Europe

Blocks, Plates, Disks

Number of hits: 14
PDF Inventory Individual parts Material (Core) Dimensions (lxwxh) (mm) Ordering code
Block N95 155 x 110 x 23 B67410A0107X095
Block N95 100 x 100 x 6 B67410A0289X195
Block N97 155 x 110 x 23 B67410A0107X097
Block N27 130 x 36 x 25 B67410A0159X127
Block N27 30 x 28 x 46.5 B67345B0007X027
Block N95 150 x 100 x 5 B67410A0201X195
Block N87 130 x 36 x 25 B67410A0159X187
Block N95 100 x 100 x 5 B67410A0218X195
Block N87 100 x 20 x 40 B67410A0105X087
Block N97 130 x 36 x 25 B67410A0159X197
Block N95 150 x 100 x 8 B67410A0259X195
Block N88 130 x 36 x 25 B67410A0159X188
Block N49 155 x 110 x 23 B67410A0107X049
Block N87 155 x 110 x 23 B67410A0107X087

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list