TDK Electronics · TDK Europe

PTC Thermistors for Overcurrent Protection

Get data sheets and search

PDF Design
new
Inrush current limiter, leaded disks, coated, 280 V AC
Leaded disks, 260 V up to 1000 V
Leaded disks, coated, 12 V
Leaded disks, coated, 12 V, 24 V
Leaded disks, coated, 110 V
Leaded disks, coated, 230 V
Leaded disks, coated, 230 V, lead-free series
Leaded disks, coated, 63 V
Leaded disks, coated, 380 V up to 500 V
new
Over current protection, leaded disks, coated, 265 V AC
new
Over current protection, leaded disks, coated, 265 V AC
Rods, uncoated, 500 V
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
SMDs, EIA sizes 3225 and 4032, 24 V
SMDs, EIA sizes 3225 and 4032, 63 V
Sample kit - Overcurrent protection

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.