TDK Electronics · TDK Europe

PhaseCap® HD Capacitors

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
file_pdf_box
525 PhaseCap HD 3-phase 3 154 MKK525-D-40.0-21
file_pdf_box
440 PhaseCap HD 3-phase 3 219 MKK440-D-40.0-21
file_pdf_box
440 PhaseCap HD 3-phase 3 274 MKK440-D-50.0-21
file_pdf_box
400 PhaseCap HD 3-phase 3 265 MKK400-D-40.0-21
file_pdf_box
440 PhaseCap HD 3-phase 3 307 MKK440-D-56.0-21
file_pdf_box
400 PhaseCap HD 3-phase 3 332 MKK400-D-50.0-21

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety recommendations for power capacitors (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.