TDK Electronics · TDK Europe

EFD/EV Cores and Accessories (EPCOS)

PDF Core shape Individual parts AL value (nH) Material (Core)
EFD 10/5/3 Core 370 - 470 N49,  N87,  N97
EFD 15/8/5 Coil former,  Core,  Cover,  Yoke 50 - 820 N49,  N87,  N97
EFD 20/10/7 Coil former,  Core,  Yoke 100 - 1250 N49,  N87,  N97
EFD 25/13/9 Coil former,  Core,  Yoke 160 - 2100 N87,  N97
EFD 30/15/9 Coil former,  Core,  Yoke 160 - 2150 N87,  N97
EV 15/9/7 Core 1150 - 1300 N27,  N87,  N97
EV 25/13/13 Core 2400 - 2600 N27,  N87,  N97
EV 30/16/13 Core 2600 - 3500 N27,  N87,  N95,  N97
EV 36/19/16 Core 3500, 3600 N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • E cores - general information
  • EFD cores general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.