TDK Electronics · TDK Europe

PM/P/P Cores Halves/EP Cores and Accessories

Get data sheets and search

PDF Core shape Individual parts AL value (nH) Material (Core)
EP 5 Core 16 - 2000 N45 - T57
EP 6 Core 16 - 1900 N45,  N87,  N92,  T38,  T57
EP 7 Coil former,  Core 63 - 5200 N30 - T65
new
EP 9 Core 63 - 1200 N95
EP 10 Coil former,  Core,  Mounting assembly 63 - 4800 N30 - T65
EP 13 Coil former,  Core,  Mounting assembly 63 - 7000 N30 - T65
EP 17 Coil former,  Core,  Mounting assembly 2400 - 10800 N30,  N87,  T38,  T65
EP 20 Core,  Mounting assembly 200 - 18700 N30,  N87,  T38,  T65
EPO 13 Coil former,  Core 63 - 6600 N45,  T38,  T57
EPX 7/9 Core 63 - 9000 N45,  T38,  T57
EPX 9/9 Core 63 - 8000 N45,  T38,  T57
EPX 10 Core 63 - 6100 N45,  T38,  T57
P 3.3 x 2.6 Core 25 - 500 K1,  M33,  N30
P 4.6 x 4.1 Core 200, 800 M33,  N30
P 5.8 x 3.3 Core 60 - 800 K1,  M33,  N48
P 7 x 4 Coil former,  Core,  Mounting assembly 25 - 2000 K1,  M33,  N30,  N48
P 9 x 5 Coil former,  Core 25 - 5500 K1 - T38
P 11 x 7 Adjusting screw,  Coil former,  Core,  Mounting assembly 25 - 7000 K1 - T38
P 14 x 8 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 9800 K1 - T38
P 18 x 11 Adjusting screw,  Coil former,  Core,  Mounting assembly 40 - 12600 K1 - T38
P 22 x 13 Adjusting screw,  Coil former,  Core,  Mounting assembly 160 - 16000 K1 - T38
P 26 x 16 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 22000 K1 - T38
P 30 x 19 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 28000 M33 - T38
P 36 x 22 Adjusting screw,  Coil former,  Core 250 - 15200 N22,  N30,  N48,  N87
P 41 x 25 Core,  Mounting assembly 250 - 8400 N48
P 47 x 28 Core 100 - 9500 N48
P 59 x 36 Core 100 - 12500 N48
P Core Half 14 x 7.5 Coil former,  Core --- N22
P Core Half 70 x 14.5 Coil former,  Core --- N22
P Core Half 150 x 30 Core --- N27
PM 50/39 Coil former,  Large Core,  Mounting assembly 250 - 8500 N27,  N87,  N97
PM 62/49 Coil former,  Large Core,  Mounting assembly 315 - 11000 N27,  N87,  N97
PM 74/59 Coil former,  Large Core,  Mounting assembly 315 - 13000 N27,  N87
PM 87/70 Coil former,  Large core 400 - 14000 N27,  N87,  N92
PM 114/93 Coil former,  Large core 630 - 19500 N27,  N87,  N95
PS 7.35 x 3.6 Coil former,  Core --- M33,  N22
PS 9 x 3.5 Coil former,  Core --- M33,  N22
PS 25 x 8.9 Coil former,  Core --- N22
PS 30.5 x 10.2 Coil former,  Core --- N22
PS 35 x 10.8 Core --- N22
PS 47 x 14.9 Core --- N22
PS 68 x 14.5 Coil former,  Core --- N22

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • PM cores - general information
  • P cores - general information
  • P core halves for proximity switches (PS cores) - general information
  • EP/EPX/EPO cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.