TDK TDK Electronics · TDK Europe

PTC Thermistors for Overcurrent Protection

PDF Design
file_pdf_box
Leaded disks, coated, 12 V
file_pdf_box
Leaded disks, coated, 12 V, 24 V
file_pdf_box
Leaded disks, coated, 63 V
file_pdf_box
Leaded disks, coated, 110 V
file_pdf_box
Leaded disks, coated, 230 V
file_pdf_box
Rods, uncoated, 500 V
file_pdf_box new
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
file_pdf_box
SMDs, EIA sizes 3225 and 4032, 24 V
file_pdf_box
SMDs, EIA sizes 3225 and 4032, 63 V
file_pdf_box
Leaded disks, coated, 230 V, lead-free series
file_pdf_box
Leaded disks, 260 V up to 1000 V
file_pdf_box
Leaded disks, coated, 380 V up to 500 V
file_pdf_box
Sample kit - Overcurrent protection

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.