TDK Electronics · TDK Europe

NTC Inrush Current Limiters (EPCOS)

Get data sheets and search

PDF Resistance (at 25 °C) (Ohm) Ctest (230/240 V AC) (µF) Diameter (mm) Type
0.5 - 10 3500 31 P27
1 - 60 400 - 900 15 S237
1 - 10 1000 21 S364
1 - 10 2500 26 S464
1 - 120 330 13 P11
1 - 120 470 14.5 P13
new
2 - 15 3500 - 5210 33 S30
new
2 - 20 8700 - 13050 39 S36
2.2 - 120 200 - 400 9.5, 11.5 S236
2.5 - 25 700 16 S238
2.5 - 10 200 9.5 S235
4.7 - 33 100 8.5 S153
--- --- --- Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Symbols and terms
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.