TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 14
PDF Inventory Product status Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Soldering Packing Packing unit (pcs)
Production SMD 12.7x12.7 5.46 0.88 1.8 Double Choke 90 (typ.) 80 48 40 hot-tip dinned B82720S0 B82720S0182A020 100 Reflow Tape (24mm) & reel (330mm diam.) 500
Production SMD 30.99x25.4 12.7 0.16 19 Double Choke 2.5 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A041 100 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 30.99x25.4 12.7 5.6 3.25 Double Choke 69 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0322A040 10 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 30.99x25.4 12.7 0.47 13 Double Choke 6.7 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0133A020 100 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 30.99x25.4 12.7 0.38 19 Double Choke 3 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A040 100 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 30.99x25.4 12.7 0.81 8.6 Double Choke 12 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0862A020 100 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 19.3x17.02 10.1 1.18 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A040 10 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 0.768 5.6 Double Choke 18 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0562A030 100 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 0.59 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A020 100 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 30.99x25.4 12.7 0.63 10.4 Double Choke 8.8 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0103A020 100 Reflow Tape (44mm) & reel (330mm diam.) 100
Production SMD 19.3x17.02 10.1 3 2.7 Double Choke 65 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0272T040 10 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 1.47 2.8 Double Choke 59 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0282A030 10 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 0.22 3.2 Double Choke 49 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A010 100 Reflow Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 1.32 3.2 Double Choke 50 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A020 10 Reflow Tape (32mm) & reel (330mm diam.) 200

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list