TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 1
PDF Inventory Product status Design Size (lxw) (mm) Height (Max.) (mm) Number of lines Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Soldering
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned Kit B82722S0 B82722X2 Reflow

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list