TDK Electronics · TDK Europe

CeraDiodes (EPCOS)

PDF Series Case size Capacitance, typ. (pF) Max. working voltage (V DC)
ESD Protection Kit --- ---
High-speed series 0201 - 1012 0.6 - 10 5.5 - 30
LED series 0201,  0402 --- 5.5 - 200
Standard series 0201 - 1003 15 - 470 5.5 - 22

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Taping and packing
  • Soldering directions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.