TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors E Series of Multilayer Varistors for ESD and High-Energy Transient Protection in Automotive Applications

 CTVS Image

Key Features

  • New E series of EPCOS multilayer varistors sets a new standard in ESD and transient voltage protection for automotive applications
  • ESD protection and high-energy transients in battery lines, ESD protection of bus systems and data lines, integrated ESD/EMI filter array
  • Based on its optimized set of materials and new coating technology the E series provide a high level of protection and enhanced performance

Ordering No.: B72499A9999K199

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 28
PDF Inventory Main Application Design Case size Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (8/20µs) (A) Energy absorption (mJ) Features/Series Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Capacitance, max. (pF) Type Ordering code Max. operating temperature (°C) Min. operating temperature (°C)
High-speed data lines Single chip 0603 16 14 5 30 High-speed series 66 15 - CT0603S14AHSG_E B72500E8140S160 - 150 -55
High-speed data lines 2-fold array 0508 12 10 5 - High-speed series 60 10 - CA05M2S10T100HG B72812Q1120S160 - 125 -55
High-speed data lines Single chip 0603 32 25 5 50 High-speed series 120 10 - CT0603L25HSG_E B72500E8250L060 - 150 -55
Automotive Single chip 0805 31 25 80 300 Automotive E series 67 250 - CT0805K25G B72510E0250K062 - 150 -55
Automotive Single chip 0805 16 14 120 300 Automotive E series 42 400 - CT0805S14BAUTOG B72510E1140S262 - 150 -55
Automotive Single chip 0603 32 25 5 50 Automotive E series 120 10 - CT0603L25HSG B72500E8250L060 - 150 -55
Automotive Single chip 0603 18 14 30 200 Automotive E series 40 100 - CT0603K14G B72500E0140K060 - 150 -55
Automotive Single chip 0603 16 14 5 30 Automotive E series 66 15 - CT0603S14AHSG B72500E8140S160 - 150 -55
Automotive Single chip 1206 26 20 200 700 Automotive E series 54 600 - CT1206K20AUTOG B72520E1200K062 - 150 -55
Automotive Single chip 1812 16 14 800 2400 Automotive E series 40 5600 - CT1812S14BAUTOG B72580E1140S262 - 150 -55
Automotive Single chip 1210 22 17 400 1700 Automotive E series 44 2000 - CT1210K17AUTOG B72530E1170K062 - 150 -55
Automotive Single chip 0805 31 25 80 300 Automotive E series 67 250 - CT0805K25AUTOG B72510E1250K062 - 150 -55
Automotive 2-fold array 0508 12 10 5 10 Automotive E series 60 10 - CA05M2S10T100HG B72812Q1120S160 - 125 -55
Automotive Single chip 0402 19 17 6 10 Automotive E series 59 15 - CT0402S17AG B72590E0170S160 - 150 -55
Automotive Single chip 2220 34 30 1200 12000 Automotive E series 77 4000 - CT2220K30AUTOG B72540E1300K062 - 150 -55
Automotive Single chip 1210 31 25 300 1700 Automotive E series 65 1500 - CT1210K25AUTOG B72530E1250K062 - 150 -55
Automotive Single chip 2220 34 30 1200 12000 Automotive E series 77 10000 - CT2220K30AUTOE2G2 B72540E3300K072 - 150 -55
Automotive Single chip 1812 16 14 800 2400 Automotive E series 40 7000 - CT1812S14BAUTOE2G2 B72580E3140S272 - 150 -55
Automotive Single chip 1210 16 14 400 1600 Automotive E series 40 2000 - CT1210S14BAUTOG B72530E1140S262 - 150 -55
Automotive Single chip 0603 22 17 30 75 Automotive E series 50 53 - CT0603S17BCCG B72500E5170S260 - 150 -55
Automotive Single chip 0805 22 17 120 300 Automotive E series 46 400 - CT0805K17G B72510E0170K062 - 150 -55
Automotive Single chip 0603 22 17 10 100 Automotive E series 50 30 - CT0603K17LCG B72500E2170K060 - 150 -55
Automotive Single chip 0603 22 17 30 75 Automotive E series 50 50 - CT0603S17ALCG B72500E2170S160 - 150 -55
Automotive Single chip 1210 26 20 400 1900 Automotive E series 54 1500 - CT1210K20AUTOG B72530E1200K062 - 150 -55
Automotive Single chip 2220 16 14 1200 5800 Automotive E series 40 9500 - CT2220S14BAUTOG B72540E1140S262 - 150 -55
Automotive Single chip 2220 16 14 1200 5800 Automotive E series 40 15000 - CT2220S14BAUTOE2G2 B72540E3140S272 - 150 -55
Automotive Single chip 1206 16 14 200 600 Automotive E series 40 800 - CT1206S14BAUTOG B72520E1140S262 - 150 -55
Automotive Single chip 1206 31 25 200 1000 Automotive E series 65 550 - CT1206K25AUTOG B72520E1250K062 - 150 -55
Download all marked data sheets as zip file or export the search results in MS Excel format