TDK Electronics · TDK Europe

Leaded Disk Varistors

 Intro Pic

Get Data Sheets and Search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
AdvanceD - S20 series 130 - 680 170 - 895
new
AdvanceD,  S14 compact series,  straight version 175 - 625 225 - 825
AdvanceD - SNF series 130 - 625 170 - 825
AdvanceD-MP,  S10,  S10 series 175 - 680 225 - 895
AdvanceD-MP,  S14,  S14 series 130 - 680 170 - 895
AdvanceD-MP,  S14,  SNF series 130 - 550 170 - 745
AdvanceD-MP,  S10,  SNF series 175 - 550 225 - 745
AdvanceD-MP Compact,  S14,  S14 series 130 - 460 170 - 615
Automotive 42V series 48 50
Automotive series 14 - 30 16 - 34
Q14,  Q20 130 - 460 170 - 615
S05 - StandarD 11 - 1100 14 - 1465
S07,  S07 series,  StandarD Compact 115 - 460 150 - 615
S10,  S10 series,  StandarD Compact 130 - 680 170 - 895
new
S14 compact series,  StandarD,  straight version 175 - 625 225 - 825
S20,  S20 series,  SuperioR-MP 130 - 680 170 - 895
S25,  S25 series,  SuperioR 130 - 750 170 - 1060
SNF automotive series,  SNF series 275 - 550 350 - 745
SNF series,  SuperioR-MP 130 - 550 170 - 745

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product Resources


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter