TDK Electronics · TDK Europe

SMT Power Inductors

Number of hits: 453
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Type Ordering Code Product status Saturation current (Typ.) (A) Remarks
Commercial Shielded 1 ±20 9 9 12.3x12.3x6 B82477G2 B82477G2102M000 Production --- ---
Automotive Shielded 3.3 ±20 2.85 25 7.3x7.3x4.5 B82472P6 B82472P6332M000 Production 5.4 Injection molded base
Automotive Shielded 220 ±20 0.43 0.88 7.3x7.3x4.5 B82472P6 B82472P6224M000 Production 0.62 Injection molded base
Automotive Shielded 15 ±10 33 --- ERU 27 B82559B*A027 B82559B7153A027 --- 22.9 flat wire
Automotive Unshielded 470 ±10 0.17 5.6 6x6x3 B82462A4 B82462A4474K000 Production --- Rugged design
Commercial Shielded 1.5 ±20 3.35 0.02 7.3x7.3x3.5 B82472G4 B82472G4152M000 Production --- ---
Automotive Shielded 33 ±20 1.15 0.15 7.3x7.3x4.5 B82472P6 B82472P6333M000 Production 1.55 Injection molded base
Commercial ERU 25 Sample Kit --- --- --- --- ERU 25, Series B82559*A025 B82559X0002 B82559X0002 Production --- ---
Automotive Shielded 15 ±20 1.53 80 7.3x7.3x4.5 B82472P6 B82472P6153M000 Production 1.95 Injection molded base
Automotive Shielded 6.8 ±20 7.3 15 12.5x12.5x8.5 B82477P4 B82477P4682M000 Production 9.85 Injection molded base
Automotive Shielded 5.6 ±20 8 0.0125 12.5x12.5x8.5 B82477P4 B82477P4562M000 Production 11 Injection molded base
Automotive Unshielded 3.3 ±20 2 0.06 6x6x3 B82462A4 B82462A4332M000 Production 3.25 Rugged design
Automotive Shielded, coupled 4.7 ±20 5.08 31 10.4x10.4x6.3 B82464D6 B82464D6472M000 Production --- ---
Automotive Shielded, metal 0.11 ±20 14.5 --- 2.5x2.0x2.3 CLT25 CLT25-R11 Preliminary 15 ---
Automotive Shielded 150 ±20 1.35 0.21 12.5x12.5x6.5 B82477P2 B82477P2154M000 Production --- Injection molded base
Automotive Shielded, coupled 47 ±20 2.44 145 12.5x12.5x8.5 B82477D4*M900 B82477D4473M900 Production 3.3 Rugged design
Automotive Shielded, coupled 4.7 ±20 5.24 26 12.5x12.5x8.5 B82477D4*M900 B82477D4472M900 Production 10 Rugged design
Automotive Shielded 3.9 ±20 8.9 0.01 12.5x12.5x8.5 B82477P4 B82477P4392M000 Production 13.1 Injection molded base
Automotive Shielded 100 ±20 1.65 0.14 12.5x12.5x6.5 B82477P2 B82477P2104M000 Production --- Injection molded base
Automotive Shielded 47 ±20 1.55 95 10.4x10.4x4.8 B82464P4 B82464P4473M000 Production 1.9 Injection molded base
Automotive Shielded, metal 0.012 ±20 44 --- 2.5x2.0x2.3 CLT25 CLT25-12N Preliminary 48 ---
Automotive Shielded, coupled 3 ±20 5.84 22 12.5x12.5x8.5 B82477D4*M900 B82477D4302M900 Production 12 Rugged design
Automotive Shielded, coupled 15 ±20 3.7 0.06 12.5x12.5x8.5 B82477D4*M900 B82477D4153M900 Production 5.5 Rugged design
Commercial Shielded 330 ±20 0.43 1.95 7.3x7.3x4.5 B82472N6 B82472N6334M000 Production 0.45 ---
Commercial Shielded 3 ±10 9.3 0.0051 ERU 13 B82559*A013 B82559A0302A013 --- 13 flat wire
Automotive Shielded 1.5 ±10 30.2 --- ERU 19 B82559B*A019 B82559B3152A019 --- 48.1 flat wire
Automotive --- 1.8 ±10 81 --- ERUC23 ERUC23 ERUC23-1R8K --- 73 ---
Automotive --- 1.4 ±10 97 --- ERUC23 ERUC23 ERUC23-1R4K --- 88 ---
Commercial Shielded 1.1 ±10 14.2 0.0022 ERU 13 B82559*A013 B82559A0112A013 --- 20 flat wire
Automotive Shielded 2.2 ±10 27.2 --- ERU 19 B82559B*A019 B82559B4222A019 --- 43.6 flat wire
Automotive Shielded, coupled 68 ±20 1.55 215 12.5x12.5x8.5 B82477D4 B82477D4683M000 Production 2.5 Rugged design
Commercial Shielded 820 ±20 0.24 3.3 7.3x7.3x4.5 B82472G6 B82472G6824M000 Production --- ---
Commercial Shielded 680 ±20 0.48 1.2 12.3x12.3x6 B82477G2 B82477G2684M000 Production --- ---
Automotive Shielded 4.7 ±10 25 --- ERU 16 B82559B*A016 B82559B5472A016 --- 21.3 flat wire
Automotive Shielded 1000 ±20 0.34 2.2 10.4x10.4x4.8 B82464P4 B82464P4105M000 Production 0.38 Injection molded base
Automotive Shielded 3.3 ±10 25 --- ERU 16 B82559B*A016 B82559B5332A016 --- 30.9 flat wire
Automotive Shielded 680 ±20 0.88 860 12.5x12.5x8.5 B82477R4 B82477R4684M100 Production 1.25 Injection molded base
Automotive Shielded 2.2 ±10 26.8 --- ERU 16 B82559B*A016 B82559B4222A016 --- 37.3 flat wire
Automotive Shielded 150 ±20 0.85 0.32 10.4x10.4x4.8 B82464P4 B82464P4154M000 Production 1.04 Injection molded base
Automotive Shielded 680 ±20 0.2 4.05 6.3x6.3x3 B82462G4 B82462G4684M000 Production --- Rugged design
Automotive Shielded 15 ±20 2.75 0.04 10.4x10.4x4.8 B82464P4 B82464P4153M000 Production 3.5 Injection molded base
Automotive Shielded 0.82 ±20 12.25 0.0055 12.5x12.5x8.5 B82477R4 B82477R4821M100 Production 38 Injection molded base
Automotive Shielded, metal 0.22 ±20 12 --- 2.5x2.0x2.3 CLT25 CLT25-R22 Preliminary 12.1 ---
Automotive Shielded, coupled 10 ±20 4.54 42 12.5x12.5x8.5 B82477D4*M900 B82477D4103M900 Production 6.5 Rugged design
Commercial Shielded 4.7 ±20 6.8 14 12.8x12.8x8 B82477G4 B82477G4472M000 Production --- ---
Automotive Shielded 0.82 ±20 7.5 7 10.4x10.4x4.8 B82464P4 B82464P4821M000 Production 11.9 Injection molded base
Automotive Shielded, coupled 3 ±20 5.5 22 12.5x12.5x8.5 B82477D4 B82477D4302M000 Production 12 Rugged design
Automotive Shielded, coupled 22 ±20 2.8 78 12.5x12.5x8.5 B82477D4 B82477D4223M000 Production 4.5 Rugged design
Commercial Shielded 4.7 ±20 5 20 12.3x12.3x6 B82477G2 B82477G2472M000 Production 6.1 ---
Automotive Shielded 6.8 ±20 4.3 0.02 10.4x10.4x4.8 B82464P4 B82464P4682M000 Production 5.35 Injection molded base
Automotive Shielded 30 ±10 22.9 --- ERU 24 B82559A*A024 B82559A0303A024 --- 15.7 flat wire
Automotive Shielded 15 ±10 11.7 --- ERU 16 B82559B*A016 B82559B0153A016 --- 14 flat wire
Automotive Shielded 3.9 ±15 46 --- ERU 27M ERU27M ERU27M-3R9L --- 68 flat wire
Automotive Shielded 3.3 ±10 40.3 --- ERU 24 B82559A*A024 B82559A5332A024 --- 58.7 flat wire
Commercial Shielded 3.3 ±20 2.85 23 7.3x7.3x4.5 B82472G6 B82472G6332M000 Production 5.26 ---
Commercial Shielded 22 ±20 2.8 36 12.3x12.3x6 B82477G2 B82477G2223M000 Production --- ---
Commercial Shielded 2.2 ±20 3 0.02 7.3x7.3x4.5 B82472G6 B82472G6222M000 Production 5.5 ---
Automotive Shielded, metal 0.31 ±20 12.1 --- 3.2x2.5x2.5 CLT32 CLT32-R31 Production 17.5 ---
Commercial Shielded 15 ±7 15 0.00255 ERU 25 B82559*A025 B82559A7153A025 --- 15 flat wire
Automotive Shielded 2.2 ±30 4.1 0.02 6.3x6x4.5 CLF6045NI-D CLF6045NIT-2R2N-D Production 5 Rugged design
Commercial Shielded 15 ±20 3.3 30 12.3x12.3x6 B82477G2 B82477G2153M000 Production --- ---
Automotive Shielded, metal 0.2 ±20 15.4 --- 3.2x2.5x2.5 CLT32 CLT32-R20 Production 20.5 ---
Automotive Shielded 220 ±20 0.57 864 6.3x6x4.5 CLF6045NI-D CLF6045NIT-221M-D Production 0.52 Rugged design
Automotive Shielded 22 ±20 4.45 32 12.5x12.5x8.5 B82477R4 B82477R4223M100 Production 7.25 Injection molded base
Automotive ERU 27M Sample Kit --- --- --- --- ERU 27M, Series B82579A*A027 B82579X0027 B82579X0027 Production --- flat wire
Automotive Shielded, metal 0.15 ±20 15.4 --- 3.2x2.5x2.5 CLT32 CLT32-R15 Production 25.4 ---
Commercial Shielded 1000 ±20 0.2 3.85 7.3x7.3x4.5 B82472G6 B82472G6105M000 Production --- ---
Commercial Shielded 1000 ±20 0.4 1.53 12.3x12.3x6 B82477G2 B82477G2105M000 Production --- ---
Commercial Shielded 10 ±20 1.9 53 7.3x7.3x4.5 B82472G6 B82472G6103M000 Production 2.98 ---
Automotive Shielded 470 ±20 0.29 2 7.3x7.3x4.5 B82472P6 B82472P6474M000 Production 0.42 Injection molded base
Automotive Shielded 1.5 ±20 10.25 0.0065 12.5x12.5x8.5 B82477R4 B82477R4152M100 Production 27 Injection molded base
Commercial Shielded 150 ±20 0.49 0.8 7.3x7.3x3.5 B82472G4 B82472G4154M000 Production --- ---
Automotive Shielded 150 ±20 0.72 576 6.3x6x4.5 CLF6045NI-D CLF6045NIT-151M-D Production 0.65 Rugged design
Commercial Shielded 2.3 ±7 41 0.00070 ERU 25 B82559*A025 B82559A3232A025 --- 41 flat wire
Automotive Shielded 68 ±20 1.85 0.11 12.5x12.5x6.5 B82477P2 B82477P2683M000 Production --- Injection molded base
Automotive Unshielded 1000 ±10 0.11 13 6x6x3 B82462A4 B82462A4105K000 Production 0.19 Rugged design
Commercial Shielded 7.9 ±7 26 0.0022 ERU 25 B82559*A025 B82559A6792A025 --- 26 flat wire
Automotive Shielded 2 ±20 9.5 8 12.5x12.5x8.5 B82477R4 B82477R4202M100 Production 24 Injection molded base
Automotive Shielded 1.5 ±30 4.5 17 6.3x6x4.5 CLF6045NI-D CLF6045NIT-1R5N-D Production 6.6 Rugged design
Automotive ERUC23 Sample Kit --- --- --- --- ERUC23, Series B82559S*M023 B82559X0023 B82559X0023 Production --- ---
Commercial Shielded 5.6 ±20 6.7 0.0142 12.8x12.8x8 B82477G4 B82477G4562M000 Production --- ---
Automotive Unshielded 680 ±10 0.14 8 6x6x3 B82462A4 B82462A4684K000 Production 0.24 Rugged design
Automotive Shielded 10 ±20 5.65 27 12.5x12.5x10.5 B82477C6 B82477C6103M603 Production 9.6 Rugged design
10BASE-T1L, PoDL Eval. Board --- --- 0.82 --- 710x60x48mm EVB-DLA-004 B82010X1100A005 Production --- ---
Commercial Shielded 68 ±20 0.82 0.26 7.3x7.3x4.5 B82472G6 B82472G6683M000 Production 1.05 ---
Automotive Shielded, metal 0.09 ±20 32.4 --- 4.2x4.2x4.2 CLT42 CLT42-90N Preliminary 96.3 ---
Commercial Shielded 6.8 ±20 4.4 22 12.3x12.3x6 B82477G2 B82477G2682M000 Production --- ---
Automotive Shielded, metal 0.032 ±20 70 --- 4.2x4.2x4.2 CLT42 CLT42-32N Preliminary 124 ---
Automotive Shielded 70 ±20 4.6 115 15.5x15.5x14.5 B82480E8 B82480E8703M620 Production 6 ---
Automotive Shielded 6.8 ±10 34.5 --- ERU 27 B82559B*A027 B82559B6682A027 --- 44 flat wire
Automotive Shielded 680 ±20 0.87 1.05 12.5x12.5x8.5 B82477P4 B82477P4684M000 Production 1.02 Injection molded base
Automotive Shielded 100 ±20 0.86 384 6.3x6x4.5 CLF6045NI-D CLF6045NIT-101M-D Production 0.8 Rugged design
Automotive Shielded 6.8 ±10 35 --- ERU 24 B82559A*A024 B82559A7682A024 --- 37.9 flat wire
Commercial Shielded 3.9 ±20 7.5 0.0125 12.8x12.8x8 B82477G4 B82477G4392M000 Production 9.5 ---
Automotive Shielded 3.3 ±20 6.7 14 12.5x12.5x6.5 B82477P2 B82477P2332M000 Production --- Injection molded base
Commercial Shielded 330 ±20 0.95 0.6 12.8x12.8x8 B82477G4 B82477G4334M000 Production --- ---
--- Shielded, coupled 6.8 ±20 2.75 75 7.3x7.3x4.8 B82472D6 B82472D6682M000 Production 4.6 ---
Automotive Shielded, coupled 15 ±20 4.92 35 12.5x12.5x10.5 B82477D6 B82477D6153M603 Production 8.7 Rugged design
Automotive Unshielded 33 ±10 0.63 0.42 6x6x3 B82462A4 B82462A4333K000 Production 1.12 Rugged design
Automotive Shielded 2.2 ±10 43 0.0012 ERU 20 B82559*A020 B82559A4222A020 --- 43 flat wire
Commercial Shielded 330 ±20 0.33 1.7 7.3x7.3x4.5 B82472G6 B82472G6334M000 Production 0.43 ---
--- Shielded, coupled 4.7 ±20 3.3 53 7.3x7.3x4.8 B82472D6 B82472D6472M000 Production 5.45 ---
Commercial Shielded 6.8 ±20 2.05 55 7.3x7.3x3.5 B82472G4 B82472G4682M000 Production --- ---
Automotive Shielded, coupled 47 ±20 1.71 274 10.4x10.4x6.3 B82464D6 B82464D6473M000 Production --- ---
Automotive Shielded 1.5 ±10 52.5 --- ERU 27 B82559B*A027 B82559B2152A027 --- 67 flat wire
Automotive Shielded 100 ±20 0.67 0.39 7.3x7.3x4.5 B82472P6 B82472P6104M000 Production 0.95 Injection molded base
10BASE-T1L, PoDL Shielded, coupled 65 ±20 1.28 --- 12.5x12.5x8.5 PID*-650M PID120L-650M Production 1.8 ---
Automotive Shielded 1 ±10 52 --- ERU 27 B82559B*A027 B82559B2102A027 --- 101.5 flat wire
Automotive Shielded 6.8 ±20 6.95 15 12.5x12.5x8.5 B82477R4 B82477R4682M100 Production 12 Injection molded base
Commercial Shielded 680 ±20 0.23 3.65 7.3x7.3x3.5 B82472G4 B82472G4684M000 Production --- ---
Automotive Shielded 5.6 ±20 7.6 0.0115 12.5x12.5x8.5 B82477R4 B82477R4562M100 Production 12.75 Injection molded base
10BASE-T1L, PoDL Eval. Board --- --- 0.27 --- 710x60x48mm EVB-DLA-001 B82010X1100A002 Production --- ---
Commercial Shielded 15 ±20 4.5 27 12.8x12.8x8 B82477G4 B82477G4153M000 Production --- ---
Automotive Shielded 2.2 ±20 2.55 25 6.3x6.3x3 B82462G4 B82462G4222M000 Production 3.05 Rugged design
Automotive Shielded 6.8 ±12 47.5 --- ERU 33 B82559A*A033 B82559A5682A033 --- 56 flat wire
Automotive Shielded 10 ±12 46 --- ERU 33 B82559A*A033 B82559A5103A033 --- 36 flat wire
Commercial Shielded 3.3 ±20 2.6 35 7.3x7.3x3.5 B82472G4 B82472G4332M000 Production --- ---
Automotive Shielded 1.5 ±20 3.1 0.02 6.3x6.3x3 B82462G4 B82462G4152M000 Production 3.7 Rugged design
Automotive Unshielded 22 ±10 0.8 0.26 6x6x3 B82462A4 B82462A4223K000 Production 1.32 Rugged design
Automotive Shielded 29 ±10 11 0.0071 ERU 20 B82559*A020 B82559A0293A020 --- 11 flat wire
Automotive Shielded 33 ±20 3.55 50 12.5x12.5x8.5 B82477R4 B82477R4333M100 Production 6 Injection molded base
Commercial Shielded 20 ±7 15 0.00325 ERU 25 B82559*A025 B82559A9203A025 --- 15 flat wire
Automotive Shielded 57 ±20 70 35 5.8x5.0x3.8 B82420T BCM605040-57N Production 115 ---
Automotive B82477D4*M900 Sample Kit --- --- --- --- 12.5x12.5x8.5 B82477X0004 B82477X0004 Production --- ---
Automotive ERU 33M Sample Kit --- --- --- --- ERU 33M, Series B82579A*A033 B82579X0033 B82579X0033 Production --- flat wire
Automotive Shielded 1 ±20 9.25 8 12.5x12.5x6.5 B82477P2 B82477P2102M000 Production --- Injection molded base
Automotive Shielded, coupled 12 ±20 3.31 73 10.4x10.4x6.3 B82464D6 B82464D6123M000 Production --- ---
Automotive Shielded 47 ±20 3.02 85 12.5x12.5x10.5 B82477C6 B82477C6473M603 Production 4.8 Rugged design
Automotive Shielded, metal 0.08 ±20 20 --- 3.2x2.5x2.5 CLT32 CLT32-80N Production 36 ---
Automotive Shielded 15 ±20 5 25 12.5x12.5x8.5 B82477R4 B82477R4153M100 Production 8.75 Injection molded base
10BASE-T1L, PoDL Shielded, coupled 2x250 ±20 0.65 --- 12.5x12.5x8.5 PID*-251M PID120L-251M Production 0.91 ---
Automotive Unshielded 100 ±10 0.35 1.28 6x6x3 B82462A4 B82462A4104K000 Production 0.67 Rugged design
Automotive Shielded 330 ±20 0.59 0.65 10.4x10.4x4.8 B82464P4 B82464P4334M000 Production 0.72 Injection molded base
Automotive Shielded 6.8 ±20 2.15 42 7.3x7.3x4.5 B82472P6 B82472P6682M000 Production 3.7 Injection molded base
Automotive Unshielded 1.5 ±20 2.6 0.03 6x6x3 B82462A4 B82462A4152M000 Production 5.5 Rugged design
Commercial Shielded 1000 ±20 0.55 1.68 12.8x12.8x8 B82477G4 B82477G4105M000 Production --- ---
Commercial ERU 13 Sample Kit --- --- --- --- ERU 13, Series B82559*A013 B82559X0001 B82559X0001 Production --- ---
10BASE-T1L, PoDL Shielded, coupled 2x250 ±20 0.82 --- 12.5x12.5x10.5 PID*-251M PID120H-251M Production 1.16 ---
10BASE-T1L, PoDL Shielded, coupled 2x250 ±20 0.46 --- 10.4x10.4x6.3 PID*-251M PID100-251M Production 0.645 ---
Automotive Shielded 47 ±20 2.4 0.07 12.5x12.5x6.5 B82477P2 B82477P2473M000 Production --- Injection molded base
Automotive Shielded 4.7 ±20 5.4 16 12.5x12.5x6.5 B82477P2 B82477P2472M000 Production --- Injection molded base
Automotive Shielded 15 ±10 15.3 0.00495 ERU 20 B82559*A020 B82559A9153A020 --- 15.3 flat wire
Automotive Unshielded 47 ±10 0.54 0.64 6x6x3 B82462A4 B82462A4473K000 Production 0.93 Rugged design
Automotive Shielded 6.8 ±10 19 0.0029 ERU 20 B82559*A020 B82559A5682A020 --- 19 flat wire
Automotive Shielded 2.2 ±20 3 22 7.3x7.3x4.5 B82472P6 B82472P6222M000 Production 5.7 Injection molded base
10BASE-T1L, PoDL Eval. Board --- --- 0.65 --- 710x60x48mm EVB-DLA-003 B82010X1100A004 Production --- ---
Automotive Shielded 10 ±20 2.6 42 6.3x6x4.5 CLF6045NI-D CLF6045NIT-100M-D Production 2.4 Rugged design
Automotive Shielded 10 ±20 6.2 0.0185 12.5x12.5x8.5 B82477R4 B82477R4103M100 Production 10.25 Injection molded base
Automotive Shielded, coupled 33 ±20 3.22 75 12.5x12.5x10.5 B82477D6 B82477D6333M603 Production 5.6 Rugged design
Automotive Shielded, coupled 22 ±20 3.85 53 12.5x12.5x10.5 B82477D6 B82477D6223M603 Production 7.2 Rugged design
--- Shielded, coupled 47 ±20 1.1 438 7.3x7.3x4.8 B82472D6 B82472D6473M000 Production 1.8 ---
Automotive Shielded 22 ±20 3.4 36 12.5x12.5x6.5 B82477P2 B82477P2223M000 Production --- Injection molded base
Automotive Shielded 1.5 ±10 50 0.00090 ERU 20 B82559*A020 B82559A3152A020 --- 50 flat wire
Automotive Shielded 1000 ±20 0.2 3.85 7.3x7.3x4.5 B82472P6 B82472P6105M000 Production 0.3 Injection molded base
Automotive Shielded 470 ±20 1.12 0.64 12.5x12.5x8.5 B82477P4 B82477P4474M000 Production 1.21 Injection molded base
--- Shielded, coupled 3.3 ±20 3.7 43 7.3x7.3x4.8 B82472D6 B82472D6332M000 Production 6.4 ---
Automotive Shielded 35 ±10 9.3 0.0071 ERU 20 B82559*A020 B82559A0353A020 --- 9.3 flat wire
Automotive Shielded 10 ±20 1.9 55 7.3x7.3x4.5 B82472P6 B82472P6103M000 Production 2.95 Injection molded base
Automotive Shielded 150 ±20 0.53 0.58 7.3x7.3x4.5 B82472P6 B82472P6154M000 Production 0.75 Injection molded base
Automotive Shielded 4.7 ±10 22 0.0024 ERU 20 B82559*A020 B82559A4472A020 --- 22 flat wire
Automotive ERU 27 Sample Kit --- --- --- --- ERU 27, Series B82559B*A027 B82559X0027 B82559X0027 Production --- ---
Automotive Shielded, metal 0.06 ±20 20.2 --- 2.5x2.0x2.3 CLT25 CLT25-60N Preliminary 23 ---
Automotive Shielded, coupled 6.8 ±20 4.75 35 12.5x12.5x8.5 B82477D4*M900 B82477D4682M900 Production 8.25 Rugged design
Automotive Shielded, metal 0.04 ±20 30 --- 2.5x2.0x2.3 CLT25 CLT25-40N Preliminary 31 ---
--- Shielded, coupled 2.2 ±20 4.3 35 7.3x7.3x4.8 B82472D6 B82472D6222M000 Production 7.95 ---
Automotive Shielded 330 ±20 1.32 0.46 12.5x12.5x8.5 B82477P4 B82477P4334M000 Production 1.32 Injection molded base
--- Shielded, coupled 15 ±20 1.85 158 7.3x7.3x4.8 B82472D6 B82472D6153M000 Production 3 ---
Automotive Shielded, coupled 2.2 ±20 6.17 21 10.4x10.4x6.3 B82464D6 B82464D6222M000 Production --- ---
--- Shielded, coupled 10 ±20 2.3 105 7.3x7.3x4.8 B82472D6 B82472D6103M000 Production 3.75 ---
Commercial Shielded 0.95 ±10 17.8 0.0014 ERU 13 B82559*A013 B82559A0951A013 --- 25 flat wire
Automotive Shielded 3.3 ±10 25.1 --- ERU 19 B82559B*A019 B82559B5332A019 --- 35.1 flat wire
Automotive Shielded 220 ±20 1.62 305 12.5x12.5x8.5 B82477P4 B82477P4224M000 Production 1.73 Injection molded base
Automotive Shielded, coupled 22 ±20 3.11 78 12.5x12.5x8.5 B82477D4*M900 B82477D4223M900 Production 4.5 Rugged design
Automotive Shielded, coupled 10 ±20 3.71 58 10.4x10.4x6.3 B82464D6 B82464D6103M000 Production --- ---
Commercial Shielded 82 ±20 1.9 145 12.8x12.8x8 B82477G4 B82477G4823M000 Production --- ---
Commercial Shielded 220 ±20 0.5 1.38 7.3x7.3x4.5 B82472N6 B82472N6224M000 Production 0.55 ---
Automotive Shielded 4.7 ±20 7.05 18 12.5x12.5x10.5 B82477C6 B82477C6472M603 Production 15.3 Rugged design
Commercial Shielded 680 ±20 0.68 1.24 12.8x12.8x8 B82477G4 B82477G4684M000 Production --- ---
Automotive Shielded 1 ±10 36.3 --- ERU 19 B82559B*A019 B82559B2102A019 --- 46.6 flat wire
Commercial Shielded 150 ±20 0.64 0.86 7.3x7.3x4.5 B82472N6 B82472N6154M000 Production 0.72 ---
Automotive Shielded 33 ±20 3.3 69 12.5x12.5x10.5 B82477C6 B82477C6333M603 Production 5.2 Rugged design
Automotive Shielded, metal 0.17 ±20 21.7 --- 4.2x4.2x4.2 CLT42 CLT42-R17 Preliminary 67.1 ---
Automotive Shielded 22 ±20 3.85 48 12.5x12.5x10.5 B82477C6 B82477C6223M603 Production 6.4 Rugged design
Commercial Shielded 1000 ±20 0.25 5.5 7.3x7.3x4.5 B82472N6 B82472N6105M000 Production 0.27 ---
Automotive Shielded 20 ±10 9.5 --- ERU 19 B82559B*A019 B82559B0203A019 --- 13.5 flat wire
Automotive Shielded 15 ±20 4.92 35 12.5x12.5x10.5 B82477C6 B82477C6153M603 Production 8.3 Rugged design
Automotive Shielded 33 ±20 1.85 75 10.4x10.4x4.8 B82464P4 B82464P4333M000 Production 2.3 Injection molded base
Automotive --- 2.8 ±10 61 --- ERUC23 ERUC23 ERUC23-2R8K --- 55 ---
Automotive Shielded, coupled 47 ±20 1.85 145 12.5x12.5x8.5 B82477D4 B82477D4473M000 Production 3.3 Rugged design
Commercial Shielded 68 ±20 1.5 0.12 12.3x12.3x6 B82477G2 B82477G2683M000 Production --- ---
Automotive Shielded 6.8 ±20 1.65 0.05 6.3x6.3x3 B82462G4 B82462G4682M000 Production 1.7 Rugged design
Commercial Shielded 820 ±20 0.2 3.9 7.3x7.3x3.5 B82472G4 B82472G4824M000 Production --- ---
Automotive Shielded, metal 0.17 ±20 12 --- 2.5x2.0x2.3 CLT25 CLT25-R17 Preliminary 14 ---
Commercial Shielded 470 ±20 0.29 2 7.3x7.3x4.5 B82472G6 B82472G6474M000 Production 0.42 ---
10BASE-T1L SPE Sample Kit --- --- --- --- CMC, ICI, DM Inductors B82010X0001 B82010X0001 Production --- ---
Commercial Shielded 47 ±20 1 0.2 7.3x7.3x4.5 B82472G6 B82472G6473M000 Production 0.9 ---
Commercial Shielded 47 ±20 1.8 75 12.3x12.3x6 B82477G2 B82477G2473M000 Production --- ---
Commercial Shielded 4.7 ±20 2.5 0.03 7.3x7.3x4.5 B82472G6 B82472G6472M000 Production 3.5 ---
Automotive Shielded 330 ±20 0.27 2.3 6.3x6.3x3 B82462G4 B82462G4334M000 Production 0.27 Rugged design
10BASE-T1L, PoDL Shielded 470 ±20 1.81 --- 15.5x15.5x14.5 PIS150H PIS150H-471M Production 2.3 ---
Commercial Shielded 33 ±20 2.1 57 12.3x12.3x6 B82477G2 B82477G2333M000 Production --- ---
Automotive Shielded 4.7 ±20 7.85 11 12.5x12.5x8.5 B82477R4 B82477R4472M100 Production 14.25 Injection molded base
Commercial Shielded 470 ±20 0.26 2.7 7.3x7.3x3.5 B82472G4 B82472G4474M000 Production --- ---
Commercial Shielded 3.3 ±20 6 17 12.3x12.3x6 B82477G2 B82477G2332M000 Production --- ---
Commercial Shielded 68 ±20 0.69 0.46 7.3x7.3x3.5 B82472G4 B82472G4683M000 Production --- ---
Automotive Shielded 1.5 ±10 47.1 --- ERU 24 B82559A*A024 B82559A3152A024 --- 79.3 flat wire
Automotive Shielded 470 ±20 1.07 605 12.5x12.5x8.5 B82477R4 B82477R4474M100 Production 1.5 Injection molded base
Automotive Shielded 1 ±10 54.4 --- ERU 24 B82559A*A024 B82559A2102A024 --- 78.5 flat wire
Automotive Shielded, coupled 4.7 ±20 5 26 12.5x12.5x8.5 B82477D4 B82477D4472M000 Production 10 Rugged design
Commercial Shielded 22 ±20 3.6 38 12.8x12.8x8 B82477G4 B82477G4223M000 Production --- ---
Automotive Shielded 22 ±20 4.8 35 12.5x12.5x8.5 B82477P4 B82477P4223M000 Production 5.65 Injection molded base
Commercial Shielded 22 ±20 1.45 91 7.3x7.3x4.5 B82472G6 B82472G6223M000 Production 1.43 ---
Automotive Shielded 2.3 ±15 48 --- ERU 27M ERU27M ERU27M-2R3L --- 85 flat wire
10BASE-T1L, PoDL Shielded, coupled 65 ±20 0.88 --- 10.4x10.4x6.3 PID*-650M PID100-650M Production 1.2 ---
Automotive Shielded 2 ±20 10 8 12.5x12.5x8.5 B82477P4 B82477P4202M000 Production 20.5 Injection molded base
Commercial Shielded 2.2 ±20 7 14 12.3x12.3x6 B82477G2 B82477G2222M000 Production --- ---
Automotive Shielded 6 ±12 50 --- ERU 33 B82559A*A033 B82559A5602A033 --- 62 flat wire
Automotive Shielded, metal 0.44 ±20 10.1 --- 3.2x2.5x2.5 CLT32 CLT32-R44 Production 13.5 ---
Commercial Shielded 150 ±20 0.53 0.58 7.3x7.3x4.5 B82472G6 B82472G6154M000 Production 0.67 ---
Commercial Shielded 33 ±20 0.94 0.25 7.3x7.3x3.5 B82472G4 B82472G4333M000 Production --- ---
Commercial Shielded 150 ±20 1 0.23 12.3x12.3x6 B82477G2 B82477G2154M000 Production --- ---
10BASE-T1L, PoDL Shielded, coupled 56 ±20 0.58 --- 7.5x7.5x4.8 PID*-560M PID75-560M Production 0.8 ---
Automotive Shielded 15 ±20 5.3 0.0285 12.5x12.5x8.5 B82477P4 B82477P4153M000 Production 6.55 Injection molded base
Automotive Shielded 680 ±20 0.25 2.75 7.3x7.3x4.5 B82472P6 B82472P6684M000 Production 0.38 Injection molded base
Automotive Shielded 47 ±20 1.4 156 6.3x6x4.5 CLF6045NI-D CLF6045NIT-470M-D Production 1.2 Rugged design
10BASE-T1L, PoDL Shielded, coupled 65 ±20 1.39 --- 12.5x12.5x10.5 PID*-650M PID120HS-650M Production 2.1 ---
Automotive Shielded 330 ±20 1.18 425 12.5x12.5x8.5 B82477R4 B82477R4334M100 Production 1.8 Injection molded base
Automotive Shielded 330 ±20 0.49 1104 6.3x6x4.5 CLF6045NI-D CLF6045NIT-331M-D Production 0.43 Rugged design
Automotive Shielded 33 ±20 1.6 0.12 6.3x6x4.5 CLF6045NI-D CLF6045NIT-330M-D Production 1.4 Rugged design
Automotive ERU 20 Sample Kit --- --- --- --- ERU 20, Series B82559*A020 B82559X0003 B82559X0003 Production --- ---
Commercial Shielded 1.3 ±20 8.7 10 12.3x12.3x6 B82477G2 B82477G2132M000 Production --- ---
Commercial Shielded 100 ±20 0.67 0.39 7.3x7.3x4.5 B82472G6 B82472G6104M000 Production 0.84 ---
10BASE-T1L, PoDL Eval. Board --- --- 1.81 --- 710x60x48mm EVB-DLA-006 B82010X1100A007 Production --- ---
Automotive Shielded 10 ±20 6.5 19 12.5x12.5x8.5 B82477P4 B82477P4103M000 Production 8.4 Injection molded base
Commercial Shielded 2.2 ±20 2.9 25 7.3x7.3x3.5 B82472G4 B82472G4222M000 Production --- ---
10BASE-T1L, PoDL Shielded, coupled 2x250 ±20 0.27 --- 7.5x7.5x4.8 PID*-251M PID75-251M Production 0.36 ---
Automotive Shielded 4.7 ±20 2.5 33 7.3x7.3x4.5 B82472P6 B82472P6472M000 Production 4.45 Injection molded base
Commercial Shielded 15 ±20 1.4 0.12 7.3x7.3x3.5 B82472G4 B82472G4153M000 Production --- ---
Automotive Shielded 1000 ±20 0.72 1350 12.5x12.5x8.5 B82477R4 B82477R4105M100 Production 1.05 Injection molded base
Automotive Shielded 330 ±20 0.33 1.7 7.3x7.3x4.5 B82472P6 B82472P6334M000 Production 0.47 Injection molded base
Automotive Unshielded 2.2 ±20 2.3 42 6x6x3 B82462A4 B82462A4222M000 Production 4.4 Rugged design
Automotive Shielded 1 ±30 4.8 14 6.3x6x4.5 CLF6045NI-D CLF6045NIT-1R0N-D Production 8 Rugged design
Commercial Shielded 100 ±20 1.7 165 12.8x12.8x8 B82477G4 B82477G4104M000 Production --- ---
Automotive Shielded 6.8 ±20 4.8 0.02 12.5x12.5x6.5 B82477P2 B82477P2682M000 Production --- Injection molded base
Automotive Shielded 470 ±20 0.8 0.55 12.5x12.5x6.5 B82477P2 B82477P2474M000 Production --- Injection molded base
Automotive Shielded, coupled 6.8 ±20 6.4 21 12.5x12.5x10.5 B82477D6 B82477D6682M603 Production 11.8 Rugged design
Automotive Unshielded 68 ±10 0.43 0.86 6x6x3 B82462A4 B82462A4683K000 Production 0.84 Rugged design
Automotive Unshielded 6.8 ±20 1.4 0.1 6x6x3 B82462A4 B82462A4682M000 Production 2.65 Rugged design
Automotive Shielded, coupled 47 ±20 2.83 94 12.5x12.5x10.5 B82477D6 B82477D6473M603 Production 4.7 Rugged design
Automotive Shielded 68 ±20 1.1 0.24 6.3x6x4.5 CLF6045NI-D CLF6045NIT-680M-D Production 0.9 Rugged design
Automotive Shielded 82 ±20 2.6 0.12 12.5x12.5x8.5 B82477P4 B82477P4823M000 Production 2.72 Injection molded base
Automotive Shielded 330 ±20 0.95 0.46 12.5x12.5x6.5 B82477P2 B82477P2334M000 Production --- Injection molded base
Automotive Shielded 4.7 ±30 3.3 0.03 6.3x6x4.5 CLF6045NI-D CLF6045NIT-4R7N-D Production 3.6 Rugged design
Automotive Shielded 10 ±10 18.3 0.0039 ERU 20 B82559*A020 B82559A7103A020 --- 18.3 flat wire
Commercial Shielded 1 ±20 3.45 18 7.3x7.3x3.5 B82472G4 B82472G4102M000 Production --- ---
Automotive Shielded 100 ±20 2.35 120 12.5x12.5x8.5 B82477R4 B82477R4104M100 Production 3.25 Injection molded base
Commercial Shielded 0.44 ±7 71 0.00025 ERU 25 B82559*A025 B82559A1042A025 --- 71 flat wire
Automotive ERU 16 Sample Kit --- --- --- --- ERU 16, Series B82559B*A016 B82559X0016 B82559X0016 Production --- ---
Automotive Shielded 33 ±20 2.7 55 12.5x12.5x6.5 B82477P2 B82477P2333M000 Production --- Injection molded base
Automotive Unshielded 330 ±10 0.2 3.9 6x6x3 B82462A4 B82462A4334K000 Production 0.36 Rugged design
Automotive Shielded, coupled 10 ±20 5.65 27 12.5x12.5x10.5 B82477D6 B82477D6103M603 Production 9.9 Rugged design
Automotive Shielded, coupled 6.8 ±20 4.47 0.04 10.4x10.4x6.3 B82464D6 B82464D6682M000 Production --- ---
Automotive Shielded 2.2 ±20 7.2 12 12.5x12.5x6.5 B82477P2 B82477P2222M000 Production --- Injection molded base
Automotive Unshielded 220 ±10 0.24 2.72 6x6x3 B82462A4 B82462A4224K000 Production 0.46 Rugged design
--- Shielded, coupled 33 ±20 1.35 0.29 7.3x7.3x4.8 B82472D6 B82472D6333M000 Production 2 ---
Automotive Shielded 3.3 ±10 34 0.0015 ERU 20 B82559*A020 B82559A5332A020 --- 34 flat wire
Automotive Shielded 68 ±20 2.85 98 12.5x12.5x8.5 B82477P4 B82477P4683M000 Production 3.5 Injection molded base
Automotive Shielded 4.7 ±10 37 --- ERU 27 B82559B*A027 B82559B5472A027 --- 53.5 flat wire
Automotive Shielded 3.3 ±10 42.5 --- ERU 27 B82559B*A027 B82559B4332A027 --- 60.3 flat wire
Automotive ERU 24 Sample Kit --- --- --- --- ERU 24, Series B82559A*A024 B82559X0024 B82559X0024 Production --- ---
Automotive B82464D6*M* Sample Kit --- --- --- --- 10.4x10.4x6.3 B82464X0006 B82464X0006 Production --- ---
Automotive Shielded, coupled 33 ±20 2.15 173 10.4x10.4x6.3 B82464D6 B82464D6333M000 Production --- ---
Automotive Shielded 15 ±20 3.7 0.03 12.5x12.5x6.5 B82477P2 B82477P2153M000 Production --- Injection molded base
Automotive B82472D6*M* Sample Kit --- --- --- --- 7.3x7.3x4.8 B82472X0006 B82472X0006 Production --- ---
--- Shielded, coupled 22 ±20 1.65 193 7.3x7.3x4.8 B82472D6 B82472D6223M000 Production 2.55 ---
Automotive Shielded 1.5 ±20 8.7 0.01 12.5x12.5x6.5 B82477P2 B82477P2152M000 Production --- Injection molded base
Automotive Shielded 1 ±20 3.6 17 7.3x7.3x4.5 B82472P6 B82472P6102M000 Production 9.4 Injection molded base
Automotive Shielded 1000 ±20 0.53 1.3 12.5x12.5x6.5 B82477P2 B82477P2105M000 Production --- Injection molded base
Automotive Shielded, coupled 15 ±20 3.25 60 12.5x12.5x8.5 B82477D4 B82477D4153M000 Production 5.5 Rugged design
Automotive Shielded, coupled 100 ±20 1.35 280 12.5x12.5x8.5 B82477D4 B82477D4104M000 Production 2.2 Rugged design
Automotive Shielded 33 ±20 3.9 52 12.5x12.5x8.5 B82477P4 B82477P4333M000 Production 4.65 Injection molded base
Automotive Shielded 3.3 ±20 8.9 0.01 12.5x12.5x8.5 B82477P4 B82477P4332M000 Production 13.5 Injection molded base
Commercial Shielded 0.5 ±10 20.1 0.0011 ERU 13 B82559*A013 B82559A0501A013 --- 30 flat wire
Automotive Shielded 4.7 ±20 8.15 12 12.5x12.5x8.5 B82477P4 B82477P4472M000 Production 12 Injection molded base
Automotive Shielded 15 ±10 10.7 --- ERU 19 B82559B*A019 B82559B9153A019 --- 14.7 flat wire
Automotive B82477D6 Sample Kit --- --- --- --- 12.5x12.5x10.5 B82477X0006 B82477X0006 Production --- ---
Automotive Shielded, coupled 100 ±20 1.61 0.28 12.5x12.5x8.5 B82477D4*M900 B82477D4104M900 Production 2.2 Rugged design
Commercial Shielded 2.4 ±10 11.8 0.0032 ERU 13 B82559*A013 B82559A0242A013 --- 16.5 flat wire
Automotive --- 2.2 ±10 77 --- ERUC23 ERUC23 ERUC23-2R2K --- 71 ---
Automotive Shielded, metal 0.225 ±20 21.7 --- 4.2x4.2x4.2 CLT42 CLT42-R22 Preliminary 48.1 ---
Automotive Shielded 220 ±20 0.7 0.44 10.4x10.4x4.8 B82464P4 B82464P4224M000 Production 0.89 Injection molded base
Automotive Shielded 22 ±20 2.25 52 10.4x10.4x4.8 B82464P4 B82464P4223M000 Production 2.75 Injection molded base
Commercial Shielded 1.4 ±10 15.7 0.0018 ERU 13 B82559*A013 B82559A0142A013 --- 22 flat wire
Automotive Shielded, metal 0.024 ±20 70 --- 4.2x4.2x4.2 CLT42 CLT42-24N Preliminary 125 ---
Automotive Shielded 3.5 ±12 57.5 --- ERU 33 B82559A*A033 B82559A4352A033 --- 87 flat wire
Automotive Shielded 2.2 ±20 6.5 0.01 10.4x10.4x4.8 B82464P4 B82464P4222M000 Production 8.65 Injection molded base
Automotive Shielded 6.8 ±20 6.4 21 12.5x12.5x10.5 B82477C6 B82477C6682M603 Production 11.2 Rugged design
Automotive --- 3.2 ±10 63.5 --- ERUC23 ERUC23 ERUC23-3R2K --- 57.5 ---
Commercial Shielded 3.9 ±10 8.6 6 ERU 13 B82559*A013 B82559A0392A013 --- 12 flat wire
Automotive ERU 33 Sample Kit --- --- --- --- ERU 33, Series B82559*A33 B82559X0033 B82559X0033 Production --- ---
Automotive Shielded, metal 0.12 ±20 32.4 --- 4.2x4.2x4.2 CLT42 CLT42-R12 Preliminary 68.6 ---
Commercial Shielded 6.8 ±20 6.5 0.0185 12.8x12.8x8 B82477G4 B82477G4682M000 Production --- ---
Automotive Shielded 57 ±20 70 35 5.8x5.0x3.8 BCM605040 BCM605040-57N Production --- ---
Commercial Shielded 470 ±20 0.8 0.79 12.8x12.8x8 B82477G4 B82477G4474M000 Production --- ---
Automotive Shielded 10 ±10 13 --- ERU 16 B82559B*A016 B82559B7103A016 --- 14.6 flat wire
Commercial Shielded 7.5 ±20 4.2 23 12.3x12.3x6 B82477G2 B82477G2752M000 Production --- ---
Automotive Shielded 68 ±20 0.65 0.41 6.3x6.3x3 B82462G4 B82462G4683M000 Production 0.54 Rugged design
Automotive Shielded 1.5 ±20 7 9 10.4x10.4x4.8 B82464P4 B82464P4152M000 Production 9.05 Injection molded base
Commercial Shielded 1 ±20 3.6 15 7.3x7.3x4.5 B82472G6 B82472G6102M000 Production 7.35 ---
Commercial Shielded 6.8 ±20 2.15 0.04 7.3x7.3x4.5 B82472G6 B82472G6682M000 Production 2.58 ---
Automotive Shielded 470 ±20 0.24 2.7 6.3x6.3x3 B82462G4 B82462G4474M000 Production 0.23 Rugged design
Automotive Shielded 100 ±20 1.05 0.22 10.4x10.4x4.8 B82464P4 B82464P4104M000 Production 1.27 Injection molded base
Automotive Shielded, coupled 33 ±20 2.3 110 12.5x12.5x8.5 B82477D4 B82477D4333M000 Production 3.8 Rugged design
Automotive Shielded 68 ±20 1.3 0.13 10.4x10.4x4.8 B82464P4 B82464P4683M000 Production 1.52 Injection molded base
Automotive Shielded 33 ±20 0.85 0.23 6.3x6.3x3 B82462G4 B82462G4333M000 Production 0.82 Rugged design
Automotive Shielded 470 ±20 0.5 0.93 10.4x10.4x4.8 B82464P4 B82464P4474M000 Production 0.62 Injection molded base
Automotive Shielded 20 ±10 10 --- ERU 16 B82559B*A016 B82559B0203A016 --- 12.4 flat wire
Automotive Shielded 47 ±20 3.35 60 12.5x12.5x8.5 B82477R4 B82477R4473M100 Production 4.9 Injection molded base
Automotive Shielded 3.3 ±20 2.3 31 6.3x6.3x3 B82462G4 B82462G4332M000 Production 2.7 Rugged design
Automotive Shielded 6.2 ±15 37 --- ERU 27M ERU27M ERU27M-6R2L --- 55 flat wire
Automotive Shielded 20 ±10 24 --- ERU 24 B82559A*A024 B82559A0203A024 --- 21.5 flat wire
Automotive Shielded 10 ±20 3.4 0.03 10.4x10.4x4.8 B82464P4 B82464P4103M000 Production 3.85 Injection molded base
Automotive Shielded 4.7 ±20 2 0.04 6.3x6.3x3 B82462G4 B82462G4472M000 Production 2.2 Rugged design
Automotive CLT32 Sample Kit --- --- --- --- 3.2x2.5x2.5 B82403X0001 B82403X0001 Production --- ---
Commercial Shielded 47 ±20 2.5 82 12.8x12.8x8 B82477G4 B82477G4473M000 Production --- ---
Commercial Shielded 220 ±20 0.43 0.88 7.3x7.3x4.5 B82472G6 B82472G6224M000 Production 0.56 ---
Commercial Shielded 150 ±20 1.42 225 12.8x12.8x8 B82477G4 B82477G4154M000 Production --- ---
Automotive Shielded 150 ±20 0.38 1.05 6.3x6.3x3 B82462G4 B82462G4154M000 Production 0.37 Rugged design
Automotive Shielded 150 ±20 2.1 185 12.5x12.5x8.5 B82477P4 B82477P4154M000 Production 2.14 Injection molded base
Automotive Shielded 15 ±20 1.25 97 6.3x6.3x3 B82462G4 B82462G4153M000 Production 1.2 Rugged design
Automotive Shielded 3 ±20 8.7 9 12.5x12.5x8.5 B82477R4 B82477R4302M100 Production 18 Injection molded base
Automotive Shielded 220 ±20 1.45 290 12.5x12.5x8.5 B82477R4 B82477R4224M100 Production 2.2 Injection molded base
Automotive Shielded 1000 ±20 0.76 1.38 12.5x12.5x8.5 B82477P4 B82477P4105M000 Production 0.85 Injection molded base
10BASE-T1L, PoDL Shielded, coupled 56 ±20 1.9 --- 12.5x12.5x10.5 PID*-560M PID120HS-560M Production 2.2 ---
Automotive Shielded 1.2 ±20 3.25 17 6.3x6.3x3 B82462G4 B82462G4122M000 Production 4.2 Rugged design
Automotive Shielded 3.6 ±20 8.5 10 12.5x12.5x8.5 B82477R4 B82477R4362M100 Production 16 Injection molded base
Commercial Shielded 4.7 ±20 2.3 43 7.3x7.3x3.5 B82472G4 B82472G4472M000 Production --- ---
Automotive Shielded 1000 ±20 0.16 6 6.3x6.3x3 B82462G4 B82462G4105M000 Production 0.15 Rugged design
Automotive Shielded 100 ±20 0.53 0.58 6.3x6.3x3 B82462G4 B82462G4104M000 Production 0.57 Rugged design
Commercial Shielded 100 ±20 1.3 0.16 12.3x12.3x6 B82477G2 B82477G2104M000 Production --- ---
Commercial Shielded 180 ±20 0.47 0.95 7.3x7.3x3.5 B82472G4 B82472G4184M000 Production --- ---
Automotive Shielded 10 ±20 1.5 62 6.3x6.3x3 B82462G4 B82462G4103M000 Production 1.45 Rugged design
Automotive Shielded, metal 0.055 ±20 28 --- 3.2x2.5x2.5 CLT32 CLT32-55N Production 39.5 ---
Automotive Shielded 680 ±20 0.62 1.05 12.5x12.5x6.5 B82477P2 B82477P2684M000 Production --- Injection molded base
Commercial Shielded 2.9 ±7 33 0.00115 ERU 25 B82559*A025 B82559A3292A025 --- 33 flat wire
Automotive Shielded, metal 0.042 ±20 28 --- 3.2x2.5x2.5 CLT32 CLT32-42N Production 54 ---
Automotive Shielded 15 ±20 2 72 6.3x6x4.5 CLF6045NI-D CLF6045NIT-150M-D Production 2 Rugged design
Commercial Shielded 1.25 ±7 50 0.00045 ERU 25 B82559*A025 B82559A2122A025 --- 50 flat wire
Commercial Shielded 6.1 ±7 28 0.00185 ERU 25 B82559*A025 B82559A5612A025 --- 28 flat wire
Automotive Shielded, metal 0.017 ±20 45 --- 3.2x2.5x2.5 CLT32 CLT32-17N Production 60 ---
Commercial Shielded 1000 ±20 0.18 4.78 7.3x7.3x3.5 B82472G4 B82472G4105M000 Production --- ---
Automotive Shielded 6.8 ±30 3.1 35 6.3x6x4.5 CLF6045NI-D CLF6045NIT-6R8N-D Production 3.1 Rugged design
Commercial Shielded 100 ±20 0.56 0.7 7.3x7.3x3.5 B82472G4 B82472G4104M000 Production --- ---
Commercial Shielded 10 ±20 1.7 0.08 7.3x7.3x3.5 B82472G4 B82472G4103M000 Production --- ---
Automotive Shielded, coupled 3.9 ±20 7.05 18 12.5x12.5x10.5 B82477D6 B82477D6392M603 Production 16.1 Rugged design
Automotive Shielded 22 ±20 1.45 91 7.3x7.3x4.5 B82472P6 B82472P6223M000 Production 1.7 Injection molded base
Automotive Shielded 10 ±10 33 --- ERU 27 B82559B*A027 B82559B7103A027 --- 34.8 flat wire
Automotive Shielded 0.82 ±20 12.1 0.0055 12.5x12.5x8.5 B82477P4 B82477P4821M000 Production 28 Injection molded base
Automotive Unshielded 10 ±20 1.15 0.14 6x6x3 B82462A4 B82462A4103M000 Production 2.08 Rugged design
Automotive Unshielded 1 ±20 3 24 6x6x3 B82462A4 B82462A4102M000 Production 6.8 Rugged design
Automotive ERU 19 Sample Kit --- --- --- --- ERU 19, Series B82559B*A019 B82559X0019 B82559X0019 Production --- ---
Automotive Unshielded 4.7 ±20 1.65 0.08 6x6x3 B82462A4 B82462A4472M000 Production 3.2 Rugged design
Automotive Shielded 220 ±20 1.15 0.3 12.5x12.5x6.5 B82477P2 B82477P2224M000 Production --- Injection molded base
Automotive Shielded 1.5 ±20 3.4 19 7.3x7.3x4.5 B82472P6 B82472P6152M000 Production 7.5 Injection molded base
10BASE-T1L, PoDL Eval. Board --- --- 0.46 --- 710x60x48mm EVB-DLA-002 B82010X1100A003 Production --- ---
Automotive Shielded 2.2 ±10 46.5 --- ERU 27 B82559B*A027 B82559B3222A027 --- 68 flat wire
Automotive Shielded 1 ±10 50 0.00065 ERU 20 B82559*A020 B82559A2102A020 --- 50 flat wire
Automotive Shielded 47 ±20 3.45 67 12.5x12.5x8.5 B82477P4 B82477P4473M000 Production 3.7 Injection molded base
Automotive Shielded, metal 0.15 ±20 14.5 --- 2.5x2.0x2.3 CLT25 CLT25-R15 Preliminary 13.7 ---
Automotive Shielded, coupled 68 ±20 1.89 215 12.5x12.5x8.5 B82477D4*M900 B82477D4683M900 Production 2.5 Rugged design
Automotive Shielded, metal 0.085 ±20 20.2 --- 2.5x2.0x2.3 CLT25 CLT25-85N Preliminary 19 ---
Automotive Shielded, coupled 3 ±20 5.77 24 10.4x10.4x6.3 B82464D6 B82464D6302M000 Production --- ---
Automotive Shielded 20 ±10 14.3 0.0064 ERU 20 B82559*A020 B82559A0203A020 --- 14.3 flat wire
Automotive Shielded, coupled 22 ±20 2.66 113 10.4x10.4x6.3 B82464D6 B82464D6223M000 Production --- ---
Automotive Shielded, coupled 33 ±20 2.68 0.11 12.5x12.5x8.5 B82477D4*M900 B82477D4333M900 Production 3.8 Rugged design
Automotive Shielded 10 ±10 11.7 --- ERU 19 B82559B*A019 B82559B7103A019 --- 15.8 flat wire
Commercial Shielded 820 ±20 0.26 5 7.3x7.3x4.5 B82472N6 B82472N6824M000 Production 0.3 ---
Automotive Shielded 6.8 ±10 12.7 --- ERU 19 B82559B*A019 B82559B6682A019 --- 21.3 flat wire
Automotive Shielded, coupled 10 ±20 3.75 42 12.5x12.5x8.5 B82477D4 B82477D4103M000 Production 6.5 Rugged design
Commercial Shielded 680 ±20 0.28 4.5 7.3x7.3x4.5 B82472N6 B82472N6684M000 Production 0.32 ---
Automotive Shielded, coupled 15 ±20 3.09 84 10.4x10.4x6.3 B82464D6 B82464D6153M000 Production --- ---
Automotive Shielded 4.7 ±10 25.1 --- ERU 19 B82559B*A019 B82559B5472A019 --- 25.5 flat wire
Commercial Shielded 560 ±20 0.32 3.35 7.3x7.3x4.5 B82472N6 B82472N6564M000 Production 0.36 ---
Automotive --- 4.1 ±10 50 --- ERUC23 ERUC23 ERUC23-4R1K --- 45 ---
Automotive Shielded 4.7 ±20 4.9 15 10.4x10.4x4.8 B82464P4 B82464P4472M000 Production 5.6 Injection molded base
Automotive Shielded 10 ±20 4.3 25 12.5x12.5x6.5 B82477P2 B82477P2103M000 Production --- Injection molded base
Automotive Shielded, coupled 2 ±20 6.22 0.02 12.5x12.5x8.5 B82477D4*M900 B82477D4202M900 Production 15 Rugged design
Commercial Shielded 470 ±20 0.37 2.6 7.3x7.3x4.5 B82472N6 B82472N6474M000 Production 0.39 ---
Commercial Shielded 2.15 ±10 10.3 0.0042 ERU 13 B82559*A013 B82559A0222A013 --- 15 flat wire
Automotive Shielded 30 ±10 8.6 --- ERU 19 B82559B*A019 B82559B0303A019 --- 11.5 flat wire
Automotive Shielded 3.3 ±20 5.5 12 10.4x10.4x4.8 B82464P4 B82464P4332M000 Production 6.85 Injection molded base
Commercial Shielded 68 ±20 2.1 0.12 12.8x12.8x8 B82477G4 B82477G4683M000 Production --- ---
Automotive Shielded, coupled 6.8 ±20 4.15 35 12.5x12.5x8.5 B82477D4 B82477D4682M000 Production 8.25 Rugged design
Commercial Shielded 47 ±20 3 55 12.8x12.8x8 B82477G4 B82477G4473M003 Production --- ---
Commercial Shielded 680 ±20 0.25 2.75 7.3x7.3x4.5 B82472G6 B82472G6684M000 Production 0.34 ---
Automotive Shielded 6.8 ±10 14.4 --- ERU 16 B82559B*A016 B82559B6682A016 --- 18.7 flat wire
Automotive Shielded 7.2 ±15% 50 --- ERU 33M ERU33M ERU33M-7R2L --- 55 flat wire
Automotive Shielded 4.6 ±15% 58 --- ERU 33M ERU33M ERU33M-4R6L --- 75 flat wire
Automotive Shielded 1.4 ±15% 80 --- ERU 33M ERU33M ERU33M-1R4L --- 120 flat wire
Automotive Shielded 4.7 ±10 37.3 --- ERU 24 B82559A*A024 B82559A6472A024 --- 46.4 flat wire
Commercial Shielded 470 ±20 0.58 0.77 12.3x12.3x6 B82477G2 B82477G2474M000 Production --- ---
Automotive Shielded 47 ±20 0.75 0.31 6.3x6.3x3 B82462G4 B82462G4473M000 Production 0.68 Rugged design
Automotive Shielded 68 ±20 2.8 85 12.5x12.5x8.5 B82477R4 B82477R4683M100 Production 3.9 Injection molded base
Automotive Shielded 0.82 ±20 3.45 15 6.3x6.3x3 B82462G4 B82462G4821M000 Production 5.1 Rugged design
Automotive Shielded 3.2 ±12 58 --- ERU 33 B82559A*A033 B82559A4322A033 --- 95 flat wire
Automotive Shielded 10 ±10 32.1 --- ERU 24 B82559A*A024 B82559A9103A024 --- 31.1 flat wire
Automotive Shielded 680 ±20 0.42 1.3 10.4x10.4x4.8 B82464P4 B82464P4684M000 Production 0.51 Injection molded base
Automotive Shielded 1.5 ±10 30 --- ERU 16 B82559B*A016 B82559B3152A016 --- 40.5 flat wire
Automotive Shielded, coupled 2 ±20 5.75 20 12.5x12.5x8.5 B82477D4 B82477D4202M000 Production 15 Rugged design
Commercial Shielded 33 ±20 3 53 12.8x12.8x8 B82477G4 B82477G4333M000 Production --- ---
Automotive Shielded 1 ±10 36 --- ERU 16 B82559B*A016 B82559B2102A016 --- 40.4 flat wire
Automotive Shielded 30 ±10 8.5 --- ERU 16 B82559B*A016 B82559B0303A016 --- 10.3 flat wire
Commercial Shielded 330 ±20 0.68 0.51 12.3x12.3x6 B82477G2 B82477G2334M000 Production --- ---
Automotive Shielded 8.5 ±15 36 --- ERU 27M ERU27M ERU27M-8R5L --- 46 flat wire
Commercial Shielded 33 ±20 1.15 0.15 7.3x7.3x4.5 B82472G6 B82472G6333M000 Production 1.34 ---
10BASE-T1L, PoDL Shielded, coupled 65 ±20 0.56 --- 7.5x7.5x4.8 PID*-650M PID75-650M Production 0.75 ---
Commercial Shielded 56 ±20 0.84 0.31 7.3x7.3x3.5 B82472G4 B82472G4563M000 Production --- ---
Automotive Shielded 220 ±20 0.35 1.35 6.3x6.3x3 B82462G4 B82462G4224M000 Production 0.28 Rugged design
Automotive Shielded 470 ±20 0.41 1.56 6.3x6x4.5 CLF6045NI-D CLF6045NIT-471M-D Production 0.36 Rugged design
Automotive Shielded 2.2 ±10 44.9 --- ERU 24 B82559A*A024 B82559A4222A024 --- 67.9 flat wire
Automotive Shielded 1 ±20 7.5 7 10.4x10.4x4.8 B82464P4 B82464P4102M000 Production 11.5 Injection molded base
Commercial Shielded 2.2 ±20 8 0.01 12.8x12.8x8 B82477G4 B82477G4222M000 Production --- ---
Commercial Shielded 220 ±20 0.8 0.4 12.3x12.3x6 B82477G2 B82477G2224M000 Production --- ---
Commercial Shielded 330 ±20 0.29 1.98 7.3x7.3x3.5 B82472G4 B82472G4334M000 Production --- ---
Automotive Shielded 4.7 ±12 45.5 --- ERU 33 B82559A*A033 B82559A5472A033 --- 81 flat wire
10BASE-T1L, PoDL Shielded, coupled 56 ±20 1.35 --- 12.5x12.5x8.5 PID*-560M PID120L-560M Production 1.95 ---
Commercial Shielded 10 ±7 24 0.00255 ERU 25 B82559*A025 B82559A7103A025 --- 24 flat wire
Commercial Shielded 220 ±20 0.4 1.1 7.3x7.3x3.5 B82472G4 B82472G4224M000 Production --- ---
Automotive Shielded 22 ±20 1.05 0.15 6.3x6.3x3 B82462G4 B82462G4223M000 Production 0.93 Rugged design
Commercial Shielded 47 ±20 0.86 0.3 7.3x7.3x3.5 B82472G4 B82472G4473M000 Production --- ---
Automotive Shielded 15 ±10 25.5 --- ERU 24 B82559A*A024 B82559A0153A024 --- 24.6 flat wire
Automotive Shielded 3.3 ±30 3.7 25 6.3x6x4.5 CLF6045NI-D CLF6045NIT-3R3N-D Production 4.3 Rugged design
Commercial Shielded 220 ±20 1.16 0.38 12.8x12.8x8 B82477G4 B82477G4224M000 Production --- ---
Commercial Shielded 10 ±20 5.4 22 12.8x12.8x8 B82477G4 B82477G4103M000 Production --- ---
Commercial Shielded 15 ±20 1.53 0.08 7.3x7.3x4.5 B82472G6 B82472G6153M000 Production 1.95 ---
Commercial Shielded 1.5 ±20 3.4 17 7.3x7.3x4.5 B82472G6 B82472G6152M000 Production 6.24 ---
Commercial Shielded 1 ±20 9.8 7 12.8x12.8x8 B82477G4 B82477G4102M000 Production --- ---
Automotive Shielded 100 ±20 2.4 138 12.5x12.5x8.5 B82477P4 B82477P4104M000 Production 2.55 Injection molded base
Commercial Shielded 12 ±20 3.5 27 12.3x12.3x6 B82477G2 B82477G2123M000 Production --- ---
10BASE-T1L, PoDL Shielded, coupled 56 ±20 0.95 --- 10.4x10.4x6.3 PID*-560M PID100-560M Production 1.35 ---
Automotive Shielded, metal 0.11 ±20 20 --- 3.2x2.5x2.5 CLT32 CLT32-R11 Production 29 ---
Automotive Shielded 47 ±20 1 0.2 7.3x7.3x4.5 B82472P6 B82472P6473M000 Production 1.35 Injection molded base
Commercial Shielded 10 ±20 4 25 12.3x12.3x6 B82477G2 B82477G2103M000 Production --- ---
10BASE-T1L, PoDL Shielded, coupled 2x250 ±20 1.2 --- 12.5x12.5x14.5 PID*-251M PID150H-251M Production 1.2 ---
Automotive Shielded 1 ±20 3.4 16 6.3x6.3x3 B82462G4 B82462G4102M000 Production 4.7 Rugged design
10BASE-T1L, PoDL Eval. Board --- --- 1.2 --- 710x60x48mm EVB-DLA-005 B82010X1100A006 Production --- ---
Automotive Shielded 68 ±20 0.82 0.26 7.3x7.3x4.5 B82472P6 B82472P6683M000 Production 1.25 Injection molded base
Automotive Shielded 22 ±20 1.8 0.09 6.3x6x4.5 CLF6045NI-D CLF6045NIT-220M-D Production 1.7 Rugged design
Commercial Shielded 22 ±20 1.1 0.2 7.3x7.3x3.5 B82472G4 B82472G4223M000 Production --- ---
Automotive Unshielded 150 ±10 0.29 1.76 6x6x3 B82462A4 B82462A4154K000 Production 0.57 Rugged design
Automotive Shielded 150 ±20 1.9 175 12.5x12.5x8.5 B82477R4 B82477R4154M100 Production 2.8 Injection molded base
Commercial Shielded 4.35 ±7 30 0.0015 ERU 25 B82559*A025 B82559A4432A025 --- 30 flat wire
Automotive Unshielded 15 ±10 0.9 0.21 6x6x3 B82462A4 B82462A4153K000 Production 1.72 Rugged design

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list