TDK Electronics · TDK Europe

PM/P/P Cores Halves/EP Cores and Accessories

Get data sheets & search

PDF Core shape Individual parts AL value (nH) Material (Core)
EP 5 Core 16 - 2200 N45 - T66
EP 6 Core 16 - 1900 N45 - T66
EP 7 Coil former,  Core 63 - 5800 N30 - T66
EP 10 Coil former,  Core,  Mounting assembly 63 - 6000 N30 - T66
EP 13 Coil former,  Core,  Mounting assembly 63 - 8500 N30 - T66
EP 17 Coil former,  Core,  Mounting assembly 2400 - 13000 N30,  N87,  T38,  T65,  T66
EP 20 Coil former,  Core,  Mounting assembly 200 - 18700 N30,  N87,  T38,  T65
EPO 13 Coil former,  Core 63 - 6600 N45,  T38,  T57
EPX 7/9 Core 63 - 10500 N45,  T38,  T57,  T66
EPX 9/9 Core 63 - 8100 N45,  T38,  T57,  T66
EPX 10 Core 63 - 6100 N45,  T38,  T57
P 3.3 x 2.6 Core 25 - 500 K1,  M33,  N30
P 4.6 x 4.1 Core 200, 800 M33,  N30
P 5.8 x 3.3 Core 60 - 800 K1,  M33,  N48
P 7 x 4 Coil former,  Core,  Mounting assembly 25 - 2000 K1,  M33,  N30,  N48
P 9 x 5 Coil former,  Core,  Mounting assembly 25 - 5500 K1,  M33,  N30,  N48,  T38
P 11 x 7 Adjusting screw,  Coil former,  Core,  Mounting assembly 25 - 7000 K1 - T38
P 14 x 8 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 9800 K1 - T38
P 18 x 11 Adjusting screw,  Coil former,  Core,  Mounting assembly 40 - 12600 K1 - T38
P 22 x 13 Adjusting screw,  Coil former,  Core,  Mounting assembly 160 - 16000 K1 - T38
P 26 x 16 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 22000 K1 - T38
P 30 x 19 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 28000 M33 - T38
P 36 x 22 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 15200 N22,  N30,  N48,  N87
P 41 x 25 Core,  Mounting assembly 250 - 8400 N48
P 47 x 28 Core 100 - 9500 N48
P 59 x 36 Core 100 - 12500 N48
P Core Half 14 x 7.5 Coil former,  Core --- N22
P Core Half 70 x 14.5 Coil former,  Core --- N22
P Core Half 150 x 30 Core --- N27
PM 50/39 Coil former,  Core,  Mounting assembly 250 - 7400 N27,  N87,  N97
PM 62/49 Coil former,  Core,  Mounting assembly 315 - 9200 N27,  N87
PM 74/59 Coil former,  Core,  Mounting assembly 315 - 10000 N27,  N87
PM 87/70 Coil former,  Core 400 - 12000 N27,  N87
PM 114/93 Coil former,  Core 630 - 16000 N27,  N87
PS 7.35 x 3.6 Coil former,  Core --- M33,  N22
PS 9 x 3.5 Coil former,  Core --- M33,  N22
PS 25 x 8.9 Coil former,  Core --- N22
PS 30.5 x 10.2 Coil former,  Core --- N22
PS 35 x 10.8 Core --- N22
PS 47 x 14.9 Core --- N22
PS 68 x 14.5 Coil former,  Core --- N22

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • PM cores - general information
  • P cores - general information
  • P core halves for proximity switches (PS cores) - general information
  • EP/EPX/EPO cores - general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.