TDK Electronics · TDK Europe

E/ELP Cores and Accessories

Get Data Sheets and Search

PDF Core shape Individual parts AL value (nH) Material (Core)
E 5 Core 270, 1400 N87,  T38
E 6.3 Coil former,  Core,  Plastic cover cap 380 - 1700 N30,  N87,  T38
E 8.8 Coil former,  Core,  Plastic cover cap 400 - 2100 N30,  N49,  N87,  T38
E 10/5.5/5 Core 750, 800 N27,  N87
E 12.7/6/6 Core 1400, 2400 N87,  T65
E 13/6.5/3.7 Core 850 N87
E 13/6/6.15 Core 900 - 1350 N87,  N97,  T65
E 13/7/4 Coil former,  Core,  Cover plate,  Yoke 45 - 3600 N27,  N30,  N87,  T46,  T65
E 14/8/4 Core 860 - 1250 N27,  N30,  N41
E 16/6/5 Core 1100 - 1250 N27,  N87,  N97
E 16/7/5 Core 950, 1000 N27,  N87
E 16/8/5 Coil former,  Core,  Yoke 69 - 5100 N27,  N30,  N87,  T46,  T65
E 16/8/8 Core 1800, 1900 N27,  N87
E 19/8/5 Core 1050 - 5800 N27,  N30,  N87,  T46
E 20/9/6 Core 1300 - 2200 N27,  N30,  N87,  N97
E 20/10/6 Coil former,  Core,  Yoke 60 - 7500 N27,  N30,  N87,  N97,  T46
E 20/10/11 Core 2300 - 3000 N27,  N87,  N95,  N97
E 21/9/5 Core 900, 1500 N27,  N30
E 22/15/6 Core 1200 N87
E 25.4/10/7 Core 122 - 8500 N27,  N30,  N87,  T38,  T46
E 25/13/7 Coil former,  Core,  Yoke 91 - 2900 N27,  N30,  N87,  N97
E 28/10/11 Core 3200 N87
E 30/15/7 Coil former,  Core,  Yoke 90 - 3100 N27,  N30,  N87
E 32/16/9 Coil former,  Core,  Yoke 145 - 3800 N27,  N30,  N87,  N97
E 32/16/11 Core 2900, 3000 N87,  N97
E 34/14/9 Core 2300 - 2700 N27,  N72,  N87
E 36/18/11 Coil former,  Core 183 - 3100 N27,  N87
E 40/16/12 Core 411 - 4600 N27,  N72,  N87
E 42/21/15 Core 201 - 7500 N27,  N30,  N87,  N95,  N97
E 42/21/20 Coil former,  Core 259 - 6700 N27,  N87,  N95,  N97
E 47/20/16 Core 5100, 5600 N27,  N87
E 55/28/21 Core 292 - 6700 N27,  N87,  N97
E 55/28/25 Core 295 - 7700 N27,  N87,  N97
E 56/24/19 Core 6300, 6900 N27,  N87
E 65/32/27 Coil former,  Core 230 - 11000 N27,  N87,  N92,  N95,  N97
E 70/33/32 Coil former,  Core 200 - 13000 N27,  N87,  N95,  N97
E 80/38/20 Core 882 - 4700 N27,  N87,  N97
E 100/60/28 Core 6500 - 8500 N87,  N95,  N97
ELP 14/3.5/5,  I 14/1.5/5 Core 800 - 1450 N49,  N87,  N92,  N95,  N97
ELP 18/4/10,  I 18/2/10 Clamp,  Core 1900 - 3000 N49,  N87,  N92,  N97
ELP 22/6/16,  I 22/2.5/16 Clamp,  Core 125 - 6100 N49,  N87,  N92,  N95,  N97
ELP 32/6/20,  I 32/3/20 Clamp,  Core 440 - 7550 N49,  N87,  N92,  N95,  N97
ELP 38/8/25,  I 38/4/25 Core 400 - 8400 N49,  N87,  N92,  N97
ELP 43/10/28,  I 43/4/28 Core 355 - 9000 N49,  N87,  N92,  N95,  N97
ELP 58/11/38,  I 58/4/38 Core 7400, 8400 N87
ELP 64/10/50,  I 64/5/50 Core 8000 - 15500 N49,  N87,  N95,  N97
ELP 102/20/38,  I 102/20/38 Core 8200 - 9600 N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selector guide
  • Index of part numbers
  • Plastic materials for accessories
  • General - definitions
  • Application notes
  • Processing notes
  • Packing
  • Quality and environment
  • Standards and specifications
  • Ferrite polymer composites
  • Symbols and terms
  • E cores - general information
  • ELP cores general information
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.