TDK Electronics · TDK Europe

Single-ended (Radial) Capacitors

Number of hits: 1
PDF Inventory Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Max. ESR, 10 kHz, 20 °C (Ohm) Max. impedance, 100 kHz, 20 °C (Ohm) Rated ripple current, 100 kHz, 105 °C (mA) Rated useful life (h) Terminal and packing configuration Type Ordering code Features
-55 105 35 470 ±20 10 20 73 62 1202 >5000 Standard leads, bulk B41858 B41858C7477M000 Low impedance

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list