TDK Electronics · TDK Europe

Screw Terminals

Number of hits: 1
PDF Inventory Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Diameter (mm) Length (mm) Rated ripple current, 100 Hz, 105 °C (A) Terminal and mounting style Design Type Ordering code Features
105 >3000 63 15000 51.6 80.7 9.1 Screw terminals, with threaded stud Insulated base B41580 B41580A8159M608 Very compact

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list