Thermistors
February 5, 2025
TDK offers Pb-free NTC thermistors for a wide range of automotive and industrial applications
TDK Corporation (TSE:6762) announces the L862 (B57862L) NTC thermistors with bendable wires and the L871 (B57871L) lead spacing NTC thermistors that can be used in a wide range of automotive and industrial applications. Both series are Pb-free and can measure temperatures between -40 °C and +155 °C with a tolerance of ±1% and ±3% respectively. At room temperature, their maximum power dissipation is 60 mW. Both series are available with different rated resistances between 1 kΩ and 100 kΩ and different R/T characteristics (see tables below and on the next page). After 10,000 h at +70 °C, the deviation of the resistance at room temperature R25 is less than 3%.
The sensor element of the L862 that is encapsulated with a black epoxy coating is just 2.6 x 6.5 mm (D x H) in size and has insulated leads of silver-plated nickel wire (AWG 30, Ø 0.25 mm). The total length of the sensor including the wires is 50 mm, with 6 mm stripped. While the dissipation factor δth of the sensor is 1.4 mW/K, its thermal cooling time constant τc is 14 s.
Also, the sensor element of the L871 is encapsulated with a black epoxy coating. It is just 2.8 x 6.0 mm (D x H) in size and has Cu-clad steel wires (Ø 0.4 mm) with a spacing of 2.5 mm. While the dissipation factor δth of the sensor is 3 mW/K, its thermal cooling time constant τc is 9 s.
Features & Applications
Main applications
- Temperature measurement in a wide variety of automotive and industrial applications (e.g., battery packs, power banks, energy storage, drones)
Main features and benefits
- Short response time
- High measuring accuracy
- Different tolerances available
Key Data
Ordering code | R25 [Ω] | No. of R/T characteristic | B25/100 [K] |
---|---|---|---|
B57862L0102+000 | 1 k | 1023 | 3930 ±1% |
B57862L0202+000 | 2 k | 1038 | 3560 ±1% |
B57862L0502+000 | 5 k | 8016 | 3988 ±1% |
B57862L0103+000 | 10 k | 8016 | 3988 ±1% |
B57862L0104+000 | 100 k | 2014 | 4540 ±1% |
L862 series (B57862L*) (+ = Resistance tolerance, F = ±1%, H = ±3%) |
Ordering code | R25 [Ω] | No. of R/T characteristic | B25/100 [K] |
---|---|---|---|
B57871L0202+000 | 2 k | 1038 | 3560 ±1% |
B57871L0502+000 | 5 k | 8016 | 3988 ±1% |
B57871L0103+001 | 10 k | 8016 | 3988 ±1% |
B57871L0303+000 | 30 k | 8018 | 3964 ±1% |
B57871L0104+000 | 100 k | 2014 | 4540 ±1% |
L871 series (B57871L*) (+ = Resistance tolerance, F = ±1%, H = ±3%) |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily