Inductors
January 23, 2025
TDK launches SurfIND, SMD common-mode chokes for rated currents of up to 36 A at high temperatures
TDK Corporation (TSE:6762) launches the EPCOS SurfIND series, a new range of current-compensated ring core double chokes for high currents and surface mounting (ordering code: B82725S2*A/B). With SurfIND, customers who prefer reflow soldering (e.g. sandwich packages in telecom equipment, industrial drives, etc.) but need high-current common-mode chokes (usually large and heavy) can now get an SMD solution. These components can filter common-mode noise for rated currents from 24 A to 36 A at a temperature of +70 °C. With additional cooling, even higher currents can be achieved. This is easy to implement as the top side can serve as a direct interface for a heat sink.
For applications with a voltage of up to 250 V (AC), the nominal inductance ranges from 120 µH to 820 µH across seven variants. With stray inductance of up to 1% of the nominal inductance, these chokes also dampen differential-mode noise. All components meet IEC/EN 60938-2 standards and share a compact footprint of 40 x 38 mm (L x W), with heights of 20.7 mm for A types and 22.3 mm for B types. Their typical resistance ranges from 0.78 mΩ to 2.21 mΩ. Rated inductance drops by less than 10% at rated current with DC magnetic bias at +20 °C.
SurfIND chokes are mounted on a plastic baseplate, with a ferrite core coated in epoxy to insulate it from the windings; both materials are UL 94 V0 approved. The special design of the connection wiring eliminates the need for adhesives while self-leading SMD leads ensure easy reflow soldering to PCBs.
Features & Applications
Main applications
- Suppression of common-mode interferences
- Switch mode power conversion applications
- Frequency-variable drives
Main features and benefits
- High rated currents at high temperature
- Low profile with defined height dimension
- Self-leaded SMD terminals suitable for reflow soldering
- Ferrite core with epoxy coating and plastic base plate (UL 94 V-0)
- Approx. 0.6 to 1% stray inductance for differential-mode noise suppression
Key Data
Ordering code | Length x Width | Height | Rated current | Rated inductance | Stray inductance |
---|---|---|---|---|---|
B82725S2243B040 | 40 x 38 | 22.3±0.7 | 24 | 820 | 5.0 |
B82725S2253B040 | 22.3±0.7 | 25 | 650 | 4.3 | |
B82725S2283A040 | 20.7±0.8 | 28 | 470 | 3.8 | |
B82725S2303A040 | 20.7±0.8 | 30 | 360 | 2.8 | |
B82725S2323A040 | 20.7±0.8 | 32 | 260 | 2.6 | |
B82725S2333A040 | 20.7±0.8 | 33 | 180 | 1.5 | |
B82725S2363A040 | 20.7±0.8 | 36 | 120 | 1.0 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily