High-voltage contactors
June 22, 2017
High continuous current capability of 200 A
TDK Corporation presents the new HVC200A bipolar high-voltage contactor for the switching of high DC voltages and currents. It is designed for operating voltages of up to 450 V DC and a high continuous current of 200 A. Arcs that occur when disconnecting the DC load are quickly and safely extinguished with a gas in the hermetically sealed switching chamber. The HVC200A, with its dimensions of 89 mm x 44 mm x 93.5 mm (l x w x h) is available in drive versions for 12 V (B88269X1000C*) or 24 V (B88269X1010C*). Both versions have a power of 6 W at the rated voltage. As an option, the new contactors can be equipped with a circuit for detecting the switching status.
High-voltage contactors with a high continuous current capability are used, for example, in e-mobility applications for the fast disconnection of the battery from the drive, as well as in DC charging stations. Further applications include photovoltaic systems and uninterruptible power supplies (UPS). Versions with 12 V and 24 V drives for continuous currents of between 100 A and 500 A at maximum permissible operating voltages of 900 V are currently in development.
Main applications
- Battery isolating switches and onboard charging circuits in e-mobility applications
- Photovoltaic plants
- Uninterruptible power supplies
Main features and benefits
- High continuous current of up to 200 A
- High-speed extinguishing of arcs
- Optional detection of switching status
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily